Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)
Axial cylindrical roller bearings, roller and cage assemblies, axial bearing washers
Accuracy
Content
 

The dimensional and geometrical tolerances
See
Running accuracy
Dimensional accuracy
of axial bearing washers GS and WS are in accordance with tolerance class PN to DIN 620.

 
 

Tolerances for the bore and outside diameter as well as the width of the bearing components are shown in the table and Figure 1.

 
   
Table 1
Tolerances for
bearing components
 

Bearing component
Tolerance for
Bore diameter
Outside diameter
Width
K811, K812, K893, K894
Dc1
E111)
Dc
a131)
Dw
to DIN 5 402-1
GS811, GS812, GS893, GS894
D1
- D
to DIN 620
B
h11
WS811, WS812, WS893, WS894
d
to DIN 620
d1
- B
h11
LS
d
E121)
D
a121)
B
h11

 
 
______
 1    Deviation from mean diameter.
 
   

Figure 1
Bearing components


 

imageref_30787339_All.gif

 
   
  
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information