Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)
Guideways
Features
   
 

Guideway designs: see table.

 
 

Guideway
Design
LFS
  • With solid profile
    for location from above through holes
imageref_362376331_All.gif  
LFS..-C
  • With hollow section profile (low mass)
  • Location from above through holes
  • Ends of hollow sections closed off by plastic end covers
imageref_362378507_All.gif  
LFS..-F
  • Flat guideway
  • Preferably for applications with stationary carriage and moving guideway
  • Location from above through holes
imageref_362380683_All.gif  
LFS..-M
  • With support rail giving high bending rigidity
  • The support rail can be incorporated in modular constructions by means of slots. The slots are designed for nuts to DIN EN ISO 4 032 and T-nuts to DIN 508
  • The end faces of the hollow sections are closed off using plastic end covers. Slot closing strips are also available
imageref_362382859_All.gif  
LFSR
  • Curved guideway element made from steel
  • Location from above through holes
  • Combinations of curved guideway elements or of curved and straight elements should be treated in the same way as multi-piece guideways and must always be ordered together
imageref_362385035_All.gif  
LFS120
  • Wide, low guideway
  • With recesses for toothed racks or toothed belts
  • Location from above through holes
imageref_362273675_All.gif  
LFS..-CH
  • With hollow section (low mass) and only one shaft as raceway (half guideway)
  • Mainly for applications with increased distance between support sides
  • Location from above through holes
imageref_362278027_All.gif  
LFS..-FH
  • Flat guideway with only one shaft as raceway
  • Mainly for applications with increased distance between support sides
  • Location from above through holes
imageref_362275851_All.gif  
LFS..-N, LFS..-NZZ
  • With T-slot for location from below
  • The upper slot in the guideways and the lateral slots in LFS..-NZZ are suitable for toothed racks or toothed belts
  • Supplied with special support washers for the fixing screws; the quantity is based on the length of the guideway
imageref_362280203_All.gif  
TSN
  • Composite unit, aluminium support rail with screw mounted raceway shaft
  • Location from above
  • See Catalogue WF1
imageref_362282379_All.gif  

 
   

Guideways
without fixing holes

 

All LFS guideways with the exception of LFSR are also available without fixing holes; suffix
Addition to the designation, consisting of letters and/or numbers, for example, it may indicate variants of a series
OL.

 
   
  
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information