A guidance system comprises at least one carriage with a full complement ball system, a guideway and plastic closing plugs. |
The
units can be ordered separately as |
The
linear recirculating ball bearing and guideway assemblies have six
rows of balls. The four outer rows have a contact angle ╳ |
Four rows of balls support compressive loads while two rows of balls support tensile loads and all six rows support lateral loads. |
The
units can support loads from all directions – except for the direction
of travel – and moments about all axes, |
Figure 1 |
Table 1 Operating limits |
The dynamic values are shown in the table. |
Close window
|
The carriages have saddle plates made from hardened steel and the rolling element raceways are precision ground. The balls are recirculated in enclosed channels with plastic return elements. |
In
oder to increase the grease ╳ |
The guideways are made from hardened steel and are ground on all faces, the rolling element ╳ |
Guideways |
|
If the required |
Standard
sealing strips and elastic wipers ensure effective sealing, |
For additional sealing ╳ |
![]() |
If the contamination conditions are exceptionally severe, please contact us. |
The
linear recirculating ball bearing and guideway assemblies are suitable
for oil ╳ |
Lubrication
is carried out via lubrication ╳ |
Figure 2 ![]() ![]() ![]() See Lubricant Grease cartridge Fatty acids reservoir |
|
The
dummy guideway prevents damage ╳ |
Carriages are always pushed directly from the guideway onto the dummy guideway and must remain there until they are reassembled. |
The plugs close off the counterbores of the guideway holes flush with the surface of the guideway. |
Optionally, brass closing plugs are also available, see link. |
|
Suffixes for available designs: see table. |
Table 3 Available designs |
Close window
|