Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)
Accessories
Content
   
   

Closing plugs

 

Closing plugs are used to close off the counterbores for the fixing screws in the guideways. As a result, the surface of the guideway is completely flush.

 
 

In addition to the standard plastic closing plugs, brass closing plugs and closing plugs with clinch
Friction locking of two components.
ring are also available.

 
   

Brass closing plugs

 

Closing plugs KA..-M are particularly suitable for conditions involving hot swarf, aggressive media and vibrations, Figure 1.

 
   

Figure 1
Brass closing plug

KA..-M

 

imageref_565645835_All.gif

 

With clinch
Friction locking of two components.
ring

 

Brass closing plugs of type KA..-MSA comprise a brass plug with a plastic clinch
Friction locking of two components.
ring, Figure 2.

 
 

The clinch ring ensures secure seating of the closing plug in the counterbore.

 
   

Figure 2
Closing plug with clinch
Friction locking of two components.
ring

KA..-MSA
Medias/00016410_mei_in_0k_0k.gif Brass plug
Medias/00016411_mei_in_0k_0k.gif Plastic clinch ring

 

imageref_565648011_All.gif

 
   
  
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information