Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)
Accessories
Features
   
   

Lubrication and wiper
Device for cleaning a surface during sliding, in linear bearings, the top surface of the guideway
units

Type AB.W

 

The lubrication and wiper
Device for cleaning a surface during sliding, in linear bearings, the top surface of the guideway
unit  AB.W
comprises a plastic housing
See Mounting dimenstions
and is fixed to the adjacent construction. It contains a felt lubrication insert. This is supplied soaked with oil
Fluid lubricant with a mineral oil and/or synthetic oil base, usually with active ingredients or additives.
that has H1 approval and can be replenished with oil
Fluid lubricant with a mineral oil and/or synthetic oil base, usually with active ingredients or additives.
via a hole in the housing
See Mounting dimenstions
if necessary.

 
 

Lubrication and wiper
Device for cleaning a surface during sliding, in linear bearings, the top surface of the guideway
units AB.W
are supplied with fixing screws.

 
   

Type AB

 

The lubrication and wiper
Device for cleaning a surface during sliding, in linear bearings, the top surface of the guideway
unit AB
comprises a plastic housing
See Mounting dimenstions
and is screw mounted to the end of the carriage LFL or LFDL. It contains felt lubrication inserts on both sides. These are supplied soaked with oil that has H1 approval and can be replenished with oil
Fluid lubricant with a mineral oil and/or synthetic oil base, usually with active ingredients or additives.
via lubrication nipples if necessary. The lubrication and wiper
Device for cleaning a surface during sliding, in linear bearings, the top surface of the guideway
units AB
can be fixed to carriages using two screws.

 
   
  
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information