Schaeffler Product catalogue - medias
(0)
Radial insert ball bearings
 

Radial insert ball bearings are ready-to-fit machine elements. In combination with drawn shafts, they are particularly easy to fit and suitable for the design of economical bearing arrangements. They are highly suitable where predominantly radial loads must be supported.

 
 

Radial insert ball bearings with an extended inner ring undergo less tilting and therefore run more smoothly.

 
 

Radial insert ball bearings with a spherical outer ring are highly suitable where:

 
 
  • static angular misalignments of the shaft must be compensated, which are caused by mounting inaccuracies and tolerances in the adjacent construction ➤ section
  • very good seals are required in environmental conditions such as dust, contamination, moisture, stone impacts and shocks ➤ section .
 
 

Radial insert ball bearings with a cylindrical outer ring are highly suitable where:

 
 
  • a cylindrical housing bore is already present
  • the outer ring of the bearings is to be located by means of easy-to-fit snap rings.
 
 

Radial insert ball bearings with a profiled bore are highly suitable where:

 
 
  • shafts must transmit very high torques.
 
 

Radial insert ball bearings with a rubber interliner are highly suitable where:

 
 
  • vibrations and shocks must be supported
  • damping of running noise is required.
 
   

Figure 1
Compensation of static angular misalignments, available seals with sealing action of different magnitudes

η =  sealing action

 

imageref_22215698443_All.gif

 
 

Bearing design

 

Design variants

 

The radial insert ball bearings have a spherical or cylindrical outside surface. They are predominantly located on the shaft by means of an eccentric locking collar or grub screws.

 
 

The bearings are sealed using a range of available standard seals that are matched to the different application conditions.

 
 

Radial insert ball bearings are available in the following designs:

 
 
  • standard bearings in accordance with ISO ➤ link
  • corrosion-resistant bearings in a VA design or with a Corrotect coating in accordance with ISO ➤ link
  • Black Series with Durotect BS coating in accordance with JIS B 1558 ➤ link .
 
imageref_18348417035_All.gif   Radial insert ball bearings are also available in many other designs and sizes, as well as for specific applications, by agreement.  
imageref_19964530187_All.gif   Numerous sizes are supplied in X-life premium quality. These products are indicated in the product tables.  
  Radial insert ball bearings of X-life premium quality have, for example, a lower roughness Ra and higher geometrical accuracy of the raceways than comparable designs that are not X-life. As a result, these bearings have higher load carrying capacity and longer rating life although their dimensions are identical. In certain applications, this means that it may be possible to design a smaller bearing arrangement.  
  Radial insert ball bearings of X-life premium quality have an eccentric locking collar of an improved design and the quantity and distribution of the lubricant has been optimised. Housings ASE have additional crosspieces on the underside. For extreme requirements, the cage and seal material in the high and low temperature designs (suffix FA101) has been significantly improved in comparison with earlier versions.  

Metric and inch size designs

 

Radial insert ball bearings are available in metric sizes. Some series have a bore diameter with inch dimensions.

 
 

Standard bearings in accordance with ISO

 

The radial insert ball bearings are based on the deep groove ball bearing series 60, 62 and 63. The numerals identify the ball set and therefore the load carrying capacity of the bearing ➤ section . The inner ring is extended on one or both sides, while the bore has a plus tolerance in most of the designs.

 
 

Radial insert ball bearings are particularly easy to fit and are preferentially suitable for drawn shafts of tolerance classes h6 Ⓔ to h9 Ⓔ. For non-locating bearings, shafts of tolerance classes h5 Ⓔ to h7 Ⓔ are recommended.

 

Spherical outside surface for the compensation of misalignments

 

Radial insert ball bearings with a spherical outside surface are single row, ready-to-fit units comprising a solid outer ring, cages made from plastic or sheet steel and seals P, R, L or T ➤ Table 7. Bearings with an inner ring extended on both sides undergo less tilting of the inner ring and therefore run more smoothly.

 
 

In combination with a housing matched to the design, bearings with a spherical outside surface can compensate for misalignment of the shaft ➤ section .

 
 

With only a few exceptions, radial insert ball bearings can be relubricated. For this purpose, they have two lubrication holes in one plane of the outer ring offset by 180°.

 
 

Location on the shaft is by means of an eccentric locking collar, grub screws in the inner ring, an adapter sleeve, a drive slot, fit or profiled bore ➤ Figure 2.

 

Cylindrical outside surface for a cylindrical housing bore

 

Radial insert ball bearings with a cylindrical outside surface are single row, ready-to-fit units comprising a solid outer ring, an inner ring extended on one or both sides, cages made from plastic and seals P or R ➤ Table 7. Bearings with an inner ring extended on both sides undergo less tilting of the inner ring and therefore run more smoothly.

 
 

The radial insert ball bearings are greased and cannot be relubricated.

 
 

Their location on the shaft is by means of an eccentric locking collar, fit or profiled bore ➤ link and ➤ link .

 
 

Location and design

Locating bearings

 

Location is by means of eccentric locking collars, grub screws or integrated adapter sleeves ➤ Figure 2 and ➤ Figure 3. Certain series can be located by means of a fit on the shaft. The extended inner ring on one or both sides is used as a running surface for the seal and prevents significant tilting of the inner ring.

 

Bearings with vibration damping

 

For applications where strong vibrations can occur, damping can be achieved using radial insert ball bearings with a thick-walled rubber interliner ➤ Figure 3.

 

Non-locating bearings

 

Radial insert ball bearings with a drive slot in the inner ring are non-locating bearings that are used for low speeds and loads in order to compensate for elongations of the shaft ➤ Figure 3. The slot allows simple radial location of the bearing on the shaft.

 
 

   

Figure 2
Location methods for radial insert ball bearings

Symbole/00016410_mei_in_0k_0k.gif  Location using eccentric locking collar, bearing with relubrication facility
Symbole/00016411_mei_in_0k_0k.gif  Location using integrated adapter sleeve, bearing with relubrication facility
Symbole/00016412_mei_in_0k_0k.gif  Location using grub screws in inner ring, bearing with relubrication facility

 

imageref_22454033547_All.gif

 
   

Figure 3
Design examples of radial insert ball bearings

Symbole/00016410_mei_in_0k_0k.gif  Radial insert ball bearing with rubber interliner
Symbole/00016411_mei_in_0k_0k.gif  Radial insert ball bearing with drive slot (non-locating bearing), with relubrication facility
Symbole/00016412_mei_in_0k_0k.gif  Radial insert ball bearing with aligning ring (for cylindrical housing bore)

 

imageref_22454152203_All.gif

 
 

Radial insert ball bearings with eccentric locking collar

 

These "classic" INA radial insert ball bearings are located on the shaft by means of a locking collar ➤ Figure 4. They are particularly suitable for bearing arrangements with a constant direction of rotation or, under low speed and load, for an alternating direction of rotation.

 
 

The locking collar is preferably tightened in the direction of rotation and secured by means of a grub screw. This location method prevents damage to the shaft and can be easily loosened again.

 
 

With the exception of a few series, sealed bearings can be relubricated.

 

Corrosion protection

 

The inner rings up to d = 60 mm and the locking collars in general have a Corrotect coating and are thus protected against fretting corrosion. This is not valid for the series RALE..-XL-NPP(-B).

 
   

Figure 4
Location by means of eccentric locking collar

GE..-XL-KRR-B

 

imageref_22832408587_All.gif

 
 

Radial insert ball bearings with eccentric locking collar and slots in the outer ring

 

The basic design of series RAE..-XL-NPP-NR is a radial insert ball bearing with an eccentric locking collar and an inner ring extended on one side ➤ Figure 5. The outer ring has a cylindrical outside surface and two slots to DIN 616 and ISO 464. The bearings are fitted in cylindrical bores and axially located by easy-to-fit snap rings. The bearing is supplied with one snap ring to DIN 5417 already fitted.

 
 

The radial insert ball bearings are greased and cannot be relubricated.

 

Corrosion protection

 

Inner rings up to a bore diameter d = 60 mm have a Corrotect coating and are thus protected against fretting corrosion.

 
   

Figure 5
Radial insert ball bearing with cylindrical outside surface and two slots in outer ring

RAE..-XL-NPP-NR

 

imageref_9007209621139595_All.gif

 
 

Radial insert ball bearings with grub screws in the inner ring

 

In the case of these radial insert ball bearings, the inner ring is located on the shaft by means of two grub screws offset by 120° ➤ Figure 6. This location method is suitable for bearing arrangements with a constant direction of rotation or, under low speed and load, for an alternating direction of rotation.

 
 

The grub screws are self-retaining and have a fine pitch thread with cup point for secure location of the bearings.

 
 

With the exception of series AY..-XL-NPP-B, the bearings can be relubricated.

 
   

Figure 6
Location by means of grub screws in the inner ring

GYE..-XL-KRR-B

 

imageref_22832412043_All.gif

 
 

Radial insert ball bearings with adapter sleeve

 

In the case of this series, the inner ring is located on the shaft by means of an adapter sleeve with a locknut and a tab washer ➤ Figure 7. These radial insert ball bearings are suitable for shafts up to tolerance class h11 Ⓔ.

 
 

The bearings can be relubricated.

 

Suitable for very high speeds

 

This location method is suitable for bearing arrangements with a constant or alternating direction of rotation and for high speeds.

 
 

The adapter sleeve and locknut give concentric, force locking location of the bearing inner ring on the shaft. As a result, the speeds that can be achieved are approximately the same as with deep groove ball bearings. These bearings also give quieter running than normal radial insert ball bearings. The adapter sleeve, locknut and tab washer are all zinc-coated.

 

Reversing operation

 

The bearings are highly suitable for reversing operation. As a result of the force locking connection, there is no occurrence of fretting corrosion between the shaft and the bore of the adapter sleeve.

 

Interchangeability

 

Due to the integral adapter sleeve, the bearings have the same radial dimensions as, and slightly lower basic load ratings than, radial insert ball bearings with an eccentric locking collar, or with grub screws in the inner ring, and are interchangeable with these bearings.

 
   

Figure 7
Location using adapter sleeve and locknut

GSH..-XL-2RSR-B

 

imageref_22833132299_All.gif

 
 

Radial insert ball bearings with drive slot

Suitable as non-locating bearings for low speeds

 

Radial insert ball bearings with a drive slot in the inner ring are non-locating bearings with good high temperature characteristics ➤ Figure 8. Non-locating bearings are used at low speeds and loads to compensate for elongations of the shaft.

 
 

Due to the slot, they are easy to locate in a radial direction. Rotation is prevented by means of a drive pin on the shaft or a set collar with a pin. The non-locating bearings are suitable for drawn shafts of tolerance classes h5 Ⓔ to h7 Ⓔ.

 
 

The bearings can be relubricated.

 

Corrosion protection

 

Inner rings up to a bore diameter d = 60 mm have a Corrotect coating and are thus protected against fretting corrosion.

 
   

Figure 8
Location by means of drive slot

GLE..-XL-KRR-B

 

imageref_22833135755_All.gif

 
 

Self-aligning deep groove ball bearings with bore for fit

 

Self-aligning deep groove ball bearings are available with a cylindrical bore for a fit seat ➤ Figure 9 and with a reamed square or hexagonal bore ➤ Figure 11.

 
 

The outer ring has a spherical outside surface.

 
 

Bearings with a fit seat on the shaft can achieve the same speeds as standard ball bearings. These are suitable for bearing arrangements with an alternating direction of rotation and offer smooth running.

 
   

Figure 9
Self-aligning deep groove ball bearing with fit seat

2..-XL-NPP-B

 

imageref_9007209621475211_All.gif

 
imageref_18350416395_All.gif   For self-aligning deep groove ball bearings with a fit seat, the fit data for ball bearings apply.  
 

Deep groove ball bearings with bore for fit

 

These bearings have a cylindrical outer ring and are fitted in cylindrical bores ➤ Figure 10. The inner ring is extended on both sides and is located on the shaft using a fit. Due to the extended inner ring, additional axial spacer rings are not required.

 
 

The concentric seat allows speeds equivalent to those of standard ball bearings, while the load can be either constant or alternating. Smooth running is also achieved.

 
 

The tolerance of the inner ring bore corresponds to tolerance class Normal in accordance with ISO 492.

 
 

The sheet steel washers extended outwards and angled downwards form a large grease reservoir.

 
   

Figure 10
Deep groove ball bearing with extended inner ring and bore for fit

2..-XL-KRR
2..-XL-KRR-AH

 

imageref_9007209621008139_All.gif

 
 

Self-aligning deep groove ball bearings with profiled bore

Transmission of high torques

 

Bearings with a profiled bore are used where shafts must transmit very high torques and this is only possible using square or hexagonal shafts ➤ Figure 11. Rotation is prevented by form fit.

 
 

These bearings have a spherical or cylindrical outer ring and an inner ring that is extended on both sides ➤ Figure 11 and ➤ Figure 12. Shafts of tolerance class h11 Ⓔ are recommended.

 
 

The bearings are greased to their maximum, some designs with a spherical outside surface can also be relubricated.

 

Corrosion protection

 

The bearings have a Corrotect coating.

 
   

Figure 11
Self-aligning deep groove ball bearings with profiled bore

Symbole/00016410_mei_in_0k_0k.gif  Square bore
Symbole/00016411_mei_in_0k_0k.gif  Hexagonal bore
VK..-KTT-B
SK..-KRR-B

 

imageref_9007209621004683_All.gif

 
   

Figure 12
Deep groove ball bearings with extended inner ring and profiled bore

Symbole/00016410_mei_in_0k_0k.gif  Hexagonal bore
SK..-KRR
SK..-KTT

 

imageref_9007214745192331_All.gif

 
 

Radial insert ball bearings with rubber interliner

 

Radial insert ball bearings with a rubber interliner are located on the shaft using an eccentric locking collar. The outer ring is encased in a thick-walled NBR interliner ➤ Figure 13.

 
   

Figure 13
Radial insert ball bearings with rubber interliner

Symbole/00016410_mei_in_0k_0k.gif  CRB..-XL with locating shoulder
Symbole/00016411_mei_in_0k_0k.gif  RABR(A,B)
Symbole/00016412_mei_in_0k_0k.gif  RCR(A,B)
Symbole/00016413_mei_in_0k_0k.gif  RCSM(A,B)
Structure of bearing designation ➤ Table 22

 

imageref_22443834635_All.gif

 

Damping of running noise

 

The interliner absorbs vibrations and shocks and thus gives damping of running noises.

 

Various types

 

The interliners have a spherical or cylindrical outside surface.

 
 

For roll bearing arrangements, one series has a locating shoulder on the rubber interliner.

 
 

Bearings with rubber interliners cannot be relubricated.

 
 

Note the tube and housing diameters for radial insert ball bearings with rubber interliner:

 
 
  • CRB: tube inside diameter D –0,6 to –1,6
  • RABR, RCR, RCSM: housing diameter D –0,25 to –0,35.
 

Corrosion protection

 

The inner ring and locking collar have a Corrotect coating and are thus protected against fretting corrosion. This is not valid for series with the radial insert ball bearing RALE..-XL-NPP(-B).

 
 

Radial insert ball bearings with steel aligning ring

 

These bearings are based on radial insert ball bearings with an eccentric locking collar or on self-aligning deep groove ball bearings, but additionally have an axially split outer ring as an aligning ring ➤ Figure 14. They are mounted in cylindrical bores and can compensate static misalignments of the shaft up to ±5°.

 
 

In series PE, the inner ring is located on the shaft by means of a locking collar while, in series BE, it is located by a fit.

 
 

Radial insert ball bearings with an aligning ring cannot be relubricated.

 

Suitable for sheet metal constructions

 

Due to the annular slots in the outer ring to DIN 616, they are highly suitable for sheet metal constructions. In this case, they are axially located using snap rings to DIN 5417.

 
imageref_18350416395_All.gif   The fit tolerances of the aligning rings are those of the deep groove ball bearings. Select the fit for the shaft and housing such that the outer ring of the radial insert ball bearing can undergo self-alignment.  

Corrosion protection

 

The aligning ring has a Corrotect coating and is thus protected against fretting corrosion. In the case of series PE..-XL, the inner ring and locking collar also have a coating.

 
   

Figure 14
Radial insert ball bearing with steel aligning ring

PE..-XL

 

imageref_9007209622060171_All.gif

 
 

Corrosion-resistant bearings in a VA design or with a Corrotect coating in accordance with ISO 

 

The radial insert ball bearings SUB, SUC and SUG, as well as the radial insert ball bearings with the suffix FA125, are designed for corrosion-resistant bearing arrangements. They are therefore equally suitable for applications involving humidity, contaminated water, salt spray mist and for cleaning agents. Their classic areas of application include the agricultural, construction and mining sector, conveying equipment, textile, paper and woodworking machinery, as well as machinery for the food and drink industry.

 

Corrosion-resistant VA design or with Corrotect coating

 

The bearings are available in a corrosion-resistant VA design or with a Corrotect thin film coating ➤ Figure 15. They correspond in their design to single row deep groove ball bearings 62, are ready to fit, particularly easy to fit and allow robust, economical bearing arrangements with a long operating life. They are located on the shaft by means of grub screws in the extended inner ring or by means of an eccentric locking collar.

 
 

Operation even under difficult conditions is ensured by seals and greases that are matched to the application.

 
   

Figure 15
Corrosion-resistant radial insert ball bearings, with Corrotect coating or in VA design

Symbole/00016410_mei_in_0k_0k.gif  SUC (VA design)
Symbole/00016411_mei_in_0k_0k.gif  SUG (VA design)
Symbole/00016412_mei_in_0k_0k.gif  GRAE..-NPP-B-FA125 (with Corrotect coating)

 

imageref_22596081547_All.gif

 
 

Radial insert ball bearings in corrosion-resistant VA design

 

In the case of radial insert ball bearings SUB, SUC and SUG, the bearing rings, eccentric locking collar and rolling elements are made from high alloy, corrosion-resistant rolling bearing steel with an increased chromium and molybdenum content, material number 1.4125.

 
 

Sheet steel cages made from corrosion-resistant steel, material number 1.4301, retain and guide the rolling elements.

 

Location by means of corrosion-resistant VA grub screws

 

The inner ring is located axially on the shaft by means of two corrosion-resistant VA grub screws, material number 1.4301, offset by 120°. This location method is suitable for bearing arrangements with a constant direction of rotation or, under low speed and load, for an alternating direction of rotation.

 
 

The grub screws are self-retaining and have a fine pitch thread with cup point for secure location of the bearings when taking account of the stated tightening torques ➤ Table 35.

 

Location using corrosion‑resistant VA eccentric locking collar

 

The bearings are located on the shaft by means of a corrosion-resistant VA locking collar. They are thus particularly suitable for bearing arrangements with a constant direction of rotation or, under low speed and load, for an alternating direction of rotation.

 
 

The locking collar is preferably tightened in the direction of rotation and must be secured by means of a grub screw. This location method prevents damage to the shaft and can be easily loosened again.

 

Media resistance

 

In the food industry in particular, the resistance of the material in relation to various cleaning agents is of increasing importance ➤ Table 1.

 
   
Table 1
Resistance to media
 

Medium
+ resistant
(+) moderately resistant
(–) barely resistant
– not resistant
Concentration
X5CrNi18-10
(1.4301)
440C
(1.4125)
%
+20 °C
+80 °C
+20 °C
+80 °C
Hydrochloric acid HCl
0,1
+
+
- -
1
(+)
- - -
18
- - - -
Hydrofluoric acid HF
1
- - - -
5
1)
- 1)
-
Sulphuric acid H2SO4
1
+
- - -
10
(+)
- - -
96
+
(+)
- -
Sulphurous acid H2SO3
1
+
+
- -
Nitric acid HNO3
5
+
+
- -
25
+
+
+
(+)
65
+
+
+
(+)
Phosphoric acid H3PO4
1
+
+
+
+
10
+
+
(+)
+
85
+
+
+
-
Formic acid HCOOH
5
+
+
- -
25
+
+
- -
Acetic acid CH3COOH
5
+
+
+
-
25
+
+
+
-
Citric acid
5
+
+
+
+
25
+
+
- -
Chloroacetic acid
5
+
+
(+)
-
Sodium chloride NaCl
10
+
+
(–)
(–)
Sea water
4
+
+
(–)
(–)
Distilled water
- +
+
+
+
Ammonium hydroxide NH4OH
1
+
+
+
+
10
+
+
+
+
Potassium hydroxide solution KOH
0,1
+
+
+
+
1
+
+
+
+
10
+
+
+
+
Sodium hypochlorite solution
1
+1)
+
2)
(–)
Hydrogen peroxide H2O2
5
+
+
+
+

 
 
______
 1    Not tested. Estimate generated from remaining test series.
 
 
 2    Not tested. No estimate possible.
 
 

Radial insert ball bearings with Corrotect coating

 

The radial insert ball bearings GRAE..-XL-NPP-B-FA125 and GE..‑XL‑KRR‑B‑FA125 have a Corrotect thin film coating on all surfaces.

 
 

Plastic cages made from polyamide PA66 retain and guide the rolling elements.

 

Anti-corrosion coating system Corrotect

 

The Corrotect thin film coating technology is an economical alternative to radial insert ball bearings with conventional corrosion protection. The thickness of the coating film is between 2 μm and 5 μm.

 
 

The advantages of the Corrotect thin film coating are:

 
 
  • All surfaces are protected against corrosion, including the turned surfaces of chamfers and radii
  • Rust beneath seals is prevented in the long term
  • Smaller spots that are damaged by the application and are bright as a result remain protected against corrosion by the cathodic protection effect
  • Operating life is significantly longer compared to uncoated parts due to the corrosion protection
  • Uncoated bearings and housings are fully interchangeable with the coated versions of the same design
  • Bearings and housings made from corrosion-resistant rolling bearing steel are often no longer required.
 
imageref_17757187211_All.gif   The use of the Corrotect thin film coating is not permitted for direct contact with foodstuffs.  

Media resistance

 

The resistance of the Corrotect thin film coating to various media must be taken into consideration ➤ Table 2.

 
   
Table 2
Resistance to media
 

Chemicals
Corrotect coating1)
Neutral, organic fluids
(oil, brake fluid, petrol)
Resistant
Aqueous salt solutions in the neutral range 6 ≦ pH ≧ 8
(table salt NaCl, seawater applications)
Conditionally resistant
Acidic liquids (pH ≦ 6)
Not resistant
Alkaline liquids (pH ≧ 8)
Not resistant
Oxidising substances
(ozone, chlorine, peroxides, hypochlorides)
Not resistant

 
 
______
 1    Valid for Corrotect coatings based on zinc and zinc alloy.
 

Location by means of locking collar

 

The bearings are located on the shaft by a locking collar. They are thus particularly suitable for bearing arrangements with a constant direction of rotation or, under low speed and load, for an alternating direction of rotation.

 
 

The locking collar is preferably tightened in the direction of rotation and must be secured by means of a grub screw. This location method prevents damage to the shaft and can be easily loosened again.

 
 

Black Series in accordance with JIS B 1558

 

FAG radial insert ball bearings with a spherical outer ring are based on single row deep groove ball bearings 62 and are designed in accordance with JIS B 1558. The Black Series radial insert ball bearings are available with two location methods and one type of seal. They can be relubricated and are particularly easy to install.

 
 

The radial insert ball bearings are pregreased and can be relubricated by means of two lubrication holes in the outer ring.

 

Cages made from plastic

 

The bearings have plastic cages ➤ link and are sealed on both sides by single piece seals RSR with a vulcanised seal lip and an outer flinger shield.

 

Quiet running, low frictional torque

 

The honed raceways of the bearing rings, in conjunction with the high ball grade, ensure quiet running and a reduced frictional torque.

 

Basic corrosion protection Durotect BS

 

The inner and outer rings as well as the flinger shields are provided with the black Durotect BS coating in order to offer basic protection against corrosion.

 
 

Adapter sleeves have a Durotect BS or phosphate coating.

 
 

Location on shaft

Location by means of grub screws

 

In the radial insert ball bearings UC, the inner ring is located on the shaft by means of two grub screws offset by 120° ➤ Figure 16. They are suitable for bearing arrangements with a constant direction of rotation or, under low speed and load, for an alternating direction of rotation.

 
 

The grub screws are self-retaining and have a fine pitch thread with cup point for secure location of the bearings. In order to allow better differentiation, the metric grub screws have a Durotect BS coating while the inch size grub screws are zinc-coated.

 
   

Figure 16
Location by means of grub screws in the inner ring

UC

 

imageref_22224408459_All.gif

 

Location by means of adapter sleeve

 

In the radial insert ball bearings UK, the inner ring is located on the shaft by means of a concentric adapter sleeve in accordance with JIS B 1552 ➤ Figure 17. The inner and outer roughness of the adapter sleeve is Ra 2,5. They are suitable for bearing arrangements with an alternating direction of rotation, even under high speed and load.

 
   

Figure 17
Location by adapter sleeve

UK

 

imageref_22224413451_All.gif

 
 

Comparison of radial insert ball bearing series

 

The possible dimensions and features of the standard bearings are presented in the following table ➤ Table 3. The corrosion-resistant radial insert ball bearing range and the radial insert ball bearings in accordance with JIS (Black Series) are summarised separately ➤ Table 4.

 
   
Table 3
Features of radial insert ball bearings, comparison of standard bearing series
 

Series
Shaft diameter
Location
Series
Accessories
Sealing
Compensation of misalignment
Internal clearance
Cage
Series
Grease
Relubrication facility
Temperature1)
Comments
mm
inch
°C
from
to
from
to
Group
from
to
GE..-XL-KLL-B
20
50
- - Eccentric locking collar
GE..-XL-KLL-B
- L
yes
5
Stahl
GE..-XL-KLL-B
L069
yes
–40
+180
-
E..-XL-KLL
20
50
- - Eccentric locking collar
E..-XL-KLL
- L
no
3
PA66
E..-XL-KLL
GA13
no
–20
+1002)
-
GRAE..-XL-NPP-B
12
60
- - Eccentric locking collar
GRAE..-XL-NPP-B
- P
yes
3
PA66
GRAE..-XL-NPP-B
GA13
yes
–20
+1002)
-
GRA..-NPP-B-AS2/V
- - 5/8 1 15/16 GRA..-NPP-B-AS2/V
GRA..-NPP-B-AS2/V
RABRB..-XL-FA106
12
50
- - Eccentric locking collar
RABRB..-XL-FA106
Rubber interliner
P
yes
3
PA66
RABRB..-XL-FA106
GA13
no
–20
+85
-
RABRA..-XL-FA106
30
- - - RABRA..-XL-FA106
RABRA..-XL-FA106
Light series
RAE..-XL-NPP-B
12
50
- - Eccentric locking collar
RAE..-XL-NPP-B
- P
yes
3
PA66
RAE..-XL-NPP-B
GA13
no
–20
+1002)
-
RA..-NPP-B
- - 3/4 1 1/2 RA..-NPP-B
RA..-NPP-B
-
RALE..-XL-NPP-B
20
30
- - RALE..-XL-NPP-B
RALE..-XL-NPP-B
Light series
PE..-XL
20
40
- - PE..-XL
Aligning ring
PE..-XL
Annular slots in aligning ring
RCSMB..-XL-FA106
15
25
- - Eccentric locking collar
RCSMB..-XL-FA106
Rubber interliner
P
no
3
PA66
RCSMB..-XL-FA106
GA13
no
–20
+85
-
RCSMA..-XL-FA106
30
- - - RCSMA..-XL-FA106
RCSMA..-XL-FA106
Light series
RCRA..-XL-FA106
20
- - - RCRA..-XL-FA106
RCRA..-XL-FA106
Light series, mounting chamfer
RCRB..-XL-FA106
20
- - - RCRB..-XL-FA106
RCRB..-XL-FA106
Mounting chamfer
CRB..-XL
20
35
- - CRB..-XL
CRB..-XL
Abutment shoulder
Series
Shaft diameter
Location
Series
Accessories
Sealing
Compensation of misalignment
Internal clearance
Cage
Series
Grease
Relubrication facility
Temperature1)
  Comments
mm
inch
°C
from
to
from
to
Group
from
to
RAE..-XL-NPP
12
60
- - Eccentric locking collar
RAE..-XL-NPP
- P
no
3
PA66
RAE..-XL-NPP
GA13
no
–20
+1002)
-
RALE..-XL-NPP
20
30
- - RALE..-XL-NPP
RALE..-XL-NPP
-
RAE..-XL-NPP-NR
20
40
- - RAE..-XL-NPP-NR
RAE..-XL-NPP-NR
Two slots, one snap ring
RA..-NPP
- - 5/8 1 1/2 RA..-NPP
RA..-NPP
-
RAL..-NPP
- - 3/4 - RAL..-NPP
RAL..-NPP
-
GE..-XL-KRR-B
17
120
- - Eccentric locking collar
GE..-XL-KRR-B
- R
yes
3
PA66
GE..-XL-KRR-B
GA13
yes
–20
+1002)
-
G..-KRR-B-AS2/V
- - 15/16 2 15/16 Eccentric locking collar
G..-KRR-B-AS2/V
- R
yes
3
PA66
G..-KRR-B-AS2/V
GA13
yes
–20
+1002)
-
GE..-XL-KRR-B-2C
25
40
- - GE..-XL-KRR-B-2C
GE..-XL-KRR-B-2C
Flinger shields
GNE..-XL-KRR-B
30
100
- - GNE..-XL-KRR-B
GNE..-XL-KRR-B
Heavy series
E..-XL-KRR-B
25
40
- - Eccentric locking collar
E..-XL-KRR-B
- R
yes
3
PA66
E..-XL-KRR-B
GA13
no
–20
+1002)
-
NE..-XL-KRR-B
50
- - - NE..-XL-KRR-B
NE..-XL-KRR-B
Heavy series
GE..-XL-KRR-B-FA101
20
75
- - Eccentric locking collar
GE..-XL-KRR-B-FA101
- R
yes
5
Stahl
GE..-XL-KRR-B-FA101
L069
yes
–40
+180
PTFE seal lip
GE..-XL-KRR-B-FA164
20
90
- - GE..-XL-KRR-B-FA164
GE..-XL-KRR-B-FA164
GA11
+150
+250
E..-XL-KRR
20
70
- - Eccentric locking collar
E..-XL-KRR
- R
no
3
PA66
E..-XL-KRR
GA13
no
–20
+1002)
-
GE..-XL-KTT-B
20
80
- - Eccentric locking collar
GE..-XL-KTT-B
- T
yes
3
PA66
GE..-XL-KTT-B
GA13
yes
–20
+1002)
-
Series
Shaft diameter
Location
Series
Accessories
Sealing
Compensation of misalignment
Internal clearance
Cage
Series
Grease
Relubrication facility
Temperature1)
  Comments
mm
inch
°C
from
to
from
to
Group
from
to
GAY..-XL-NPP-B
12
60
- - Grub screws
GAY..-XL-NPP-B
- P
yes
3
PA66
GAY..-XL-NPP-B
GA13
yes
–20
+1002)
-
GAY..-NPP-B-AS2/V
- - 5/8 1 7/16 GAY..-NPP-B-AS2/V
GAY..-NPP-B-AS2/V
GYE..-XL-KRR-B
12
90
- - GYE..-XL-KRR-B
GYE..-XL-KRR-B
GY..-KRR-B-AS2/V
- - 1/2 2 15/16 GY..-KRR-B-AS2/V
GY..-KRR-B-AS2/V
AY..-XL-NPP-B
12
30
- - Grub screws
AY..-XL-NPP-B
- P
yes
3
PA66
AY..-XL-NPP-B
GA13
no
–20
+1002)
-
GAY..-XL-NPP-B-FA164
12
15
- - Grub screws
GAY..-XL-NPP-B-FA164
- P
yes
5
Stahl
GAY..-XL-NPP-B-FA164
GA11
yes
+150
+250
PTFE seal lip
GLE..-XL-KRR-B
20
70
- - Drive slot
GLE..-XL-KRR-B
- R
yes
5
Stahl
GLE..-XL-KRR-B
L069
yes
–40
+180
PTFE seal lip
BE..-XL
20
40
- - Fit
BE..-XL
Aligning ring
P
yes
N
PA66
BE..-XL
GA13
no
–20
+1002)
Annular slots in aligning ring
2..-XL-NPP-B
12
50
- - Fit
2..-XL-NPP-B
- R
yes
N
PA66
2..-XL-NPP-B
GA13
no
–20
+1002)
-
2..-XL-KRR(-AH)
13
60
- - 2..-XL-KRR(-AH)
no
2..-XL-KRR(-AH)
SK(E)..-KRR-B
16,1
38,1
- - Hexagonal bore
SK(E)..-KRR-B
- R
yes
3
PA66
SK(E)..-KRR-B
GA13
no
–20
+1002)
Corrosion-resistant, maximum greasing
SK..-KRR
- - 7/8 1 1/4 SK..-KRR
no
SK..-KRR
SK..-KTT-B
- - 7/8 1 1/4 Hexagonal bore
SK..-KTT-B
- T
yes
3
PA66
SK..-KTT-B
L402
no
–20
+1002)
Corrosion-resistant, maximum greasing
SK..-KTT
- - 1 1/4 1 3/4 SK..-KTT
no
SK..-KTT
GA13
GSH..-XL-2RSR-B3)
20
50
- - Adapter sleeve
GSH..-XL-2RSR-B3)
- RSR
yes
4
PA66
GSH..-XL-2RSR-B3)
GA13
yes
–20
+1002)
-
GVK(E)..-KRR-B-AS2/V
16,3
- - - Square bore
GVK(E)..-KRR-B-AS2/V
- R
yes
3
PA66
GVK(E)..-KRR-B-AS2/V
GA13
yes
–20
+1002)
Corrosion-resistant, maximum greasing
VK(E)..-KTT-B
25,4
38
1 - VK(E)..-KTT-B
T
VK(E)..-KTT-B
no
GVK(E)..-KTT-B(-AS2/V)
25,4
39,7
1 1 9/16 GVK(E)..-KTT-B(-AS2/V)
T
GVK(E)..-KTT-B(-AS2/V)
yes


 
 
______
 1    Recommended application temperature. If temperatures exceed +100 °C, relubrication must be carried out regularly.
 
 
 2    Temporary temperature peaks are possible up to 120 °C.
 
 
 3    Pay attention to the interchangeability of the bearing ➤ link
 
   
Table 4
Features of radial insert ball bearings, comparison of series, corrosion‑resistant and Black Series
 

Series
Shaft diameter
Location
Sealing
Compensation of misalignment
Internal clearance
Cage
Grease
Relubrication facility
Temperature1)
Comments
mm
inch
°C
from
to
from
to
from
to
Corrosion-resistant product range

   

   
GRAE..-XL-NPP-B-FA125
20
60
- - Eccentric locking collar
P
yes
Group 3
PA66
GA47
yes
–20
+100
Corrosion-resistant, Corrotect coating
GE..-XL-KRR-B-FA125
20
50
- - Eccentric locking collar
R
yes
Group 3
PA66
GA47
yes
–20
+100
Corrosion-resistant, Corrotect coating
SUB
20
50
- - Grub screws
RSR
yes
Group 3
Corrosion-resistant VA steel
FM222
yes
–35
+100
Corrosion-resistant, VA design
SUC
12
50
- - Grub screws
RSR
yes
Group 3
Corrosion-resistant VA steel
FM222
yes
–35
+100
Corrosion-resistant, VA design, with flinger shield
SUG
20
50
- - Eccentric locking collar
RSR
yes
Group 3
Corrosion-resistant VA steel
FM222
yes
–35
+100
Corrosion-resistant, VA design
Black Series (radial insert ball bearings in accordance with JIS)

   

   
UC 12
90
1/2
3 1/2
Grub screws
RSR
yes
C3
PA66
GA13
yes
–20
+1002)
Black Series, Durotect BS coating, basic corrosion protection
UK 20
80
- - Adapter sleeve to JIS B 1552
RSR
yes
C4
PA66
GA13
yes
–20
+1002)
Black Series, Durotect BS coating, basic corrosion protection


 
 
______
 1    Recommended application temperature. If temperatures exceed +100 °C, relubrication must be carried out regularly.
 
 
 2    Temporary temperature peaks are possible up to 120 °C.
 
 

Load carrying capacity

 
 

Radial load carrying capacity

Suitable for very high radial loads

 

The balls are in contact with the raceways at one point only. Under purely radial load, the contact points between the rolling elements and raceways lie at the centre of the raceway. As a result, the connection between the contact points passes through the radial plane, i.e. the optimum load direction is a purely radial load ➤ Figure 2 and ➤ Figure 3. Radial insert ball bearings can therefore support very high radial loads.

 

Larger ball sets permit higher loads

 

The load carrying capacity is dependent on the bearing series and the size of the ball set in the reference bearings. As a result, the deep groove ball bearing series 60 with a smaller bearing cross-section cannot support loads as high as those with the standard series 62 of the same dimensions (relative to the bore diameter d) with a larger ball set. The heavy bearing series 63 with the largest ball set is suitable for even higher loads when used for the same bore diameter ➤ Figure 18.

 
   

Figure 18
Reference bearings, comparison of cross-section and load carrying capacity for bearings with d = 40 mm

Cr =  basic dynamic load rating

 

imageref_21150369803_All.gif

 
 

Axial load carrying capacity

Capable of supporting axial loads in both directions

 

Due to the deep raceway grooves in the bearing rings and the narrow osculation between the raceway grooves and balls, radial insert ball bearings can support axial loads in both directions ➤ Figure 2 and ➤ Figure 3. The axial load carrying capacity is dependent, for example, on the bearing size, the internal construction and the operating clearance. If the axial load is too high, however, this can increase the running noise and considerably reduce the operating life of the bearings.

 
imageref_18348417035_All.gif   If there is any uncertainty regarding the axial load carrying capacity of the bearings, please consult Schaeffler.  
 

Compensation of angular misalignments

 
imageref_17757187211_All.gif   The units must not be used to support swivelling or tumbling motion ➤ link .  
 

Compensation of static misalignments

 

Bearings with a spherical outer ring outside surface, fitted in housings with a concave bore, can compensate for static misalignment of the shaft ➤ Figure 19, ➤ Figure 20 and ➤ Figure 21.

 
 

The compensation of misalignments must be within the permissible angle of ±5° for maintenance-free housing units or ±2,5° for housing units with a relubrication facility. The precondition is that the centre axes of the inner rings must lie on a common straight line.

 
 

For units with a lubrication groove in the housing and lubrication hole in the radial insert ball bearing, the following applies:

 
 
  • Up to ±2,5°, the units can be relubricated.
  • Between ±2,5° and ±5°, the possibility of relubrication is dependent on the specific unit. Please contact us in this case.
  • Over ±5°, relubrication is no longer possible.
 
   

Figure 19
Compensation of static housing misalignment

±5° for maintenance-free bearings
±2,5° for bearings with relubrication facility

 

imageref_9007206450930315_All.gif

 
   

Figure 20
Compensation of static shaft misalignment

±5° for maintenance-free bearings
±2,5° for bearings with relubrication facility

 

imageref_9007206450933387_All.gif

 
   

Figure 21
Compensation of static shaft misalignment

±5° for maintenance-free bearings

 

imageref_9007205740529291_All.gif

 
 

Radial insert ball bearings are not suitable for continuous oscillating motion of the outer ring in the housing bore

imageref_17757187211_All.gif   Radial insert ball bearings cannot be used if the outer ring undergoes continuous oscillating motions in the housing bore. This is the case if the shaft has an excessively large undersize or the centre axes of the inner rings deviate so much from a common straight line that the tilting clearance pres­ent in the bearing is exceeded. In this case, the outer ring is included in the oscillating motion of the bearing occurring with each revolution by the ball set of the inner ring. This situation is shown in the figures for a bent shaft and a roller with journals that are parallel but not in alignment ➤ Figure 22 and ➤ Figure 23. This geometrical defect of the machine parts causes tilting of the bearing during mounting and continuous oscillating motion of the outer ring during rotation.  
   

Figure 22
Oscillating motion of outer rings with a bent shaft


 

imageref_9007205740531211_All.gif

 
   

Figure 23
Oscillating motion of outer rings with non-aligned journal


 

imageref_9007205740533131_All.gif

 

An underdimensioned shaft will cause continuous tumbling motions

 

A critical situation also arises with a bearing arrangement of an under­dimensioned shaft ➤ Figure 24. While it is still aligned when free from load, it bends under load as shown by the example of a return roller. As a result, the bearings undergo continuous tumbling motion. If circumferential load is still present on the outer ring in this case, the deflection of the housing bore is accelerated (leading to wear).

 
   

Figure 24
Oscillating motion of outer rings with a deflected shaft


 

imageref_9007205740535051_All.gif

 
 

Lubrication

 
 

Radial insert ball bearings sealed on both sides are lubricated with a high quality lithium soap grease with a mineral oil base, which has good anti-corrosion characteristics ➤ Table 5. Bearings with a spherical outside surface can be relubricated, with the exception of a few series (such as AY..-XL-NPP-B).

 
 

Radial insert ball bearings with a cylindrical outside surface have the maximum grease filling. The grease filling is measured so that it is suf­ficient for the entire life of the bearing. As a result, these bearings are generally maintenance-free. Radial insert ball bearings can have sheet steel washers extended outwards and angled downwards, forming a larger grease chamber. Only a few designs with a cylindrical outside surface can be additionally relubricated.

 
 

Radial insert ball bearings with a rubber interliner or aligning ring cannot be relubricated.

 
   
Table 5
Recommended greases for radial insert ball bearings
 

Desig-
nation
Classification
Type of grease
Recommended Arcanol grease for relubrication
GA13
Standard ball bearing and insert bearing grease
for D > 62 mm
Lithium soap
Mineral oil
Multi2
GA22
Free-running grease
with low frictional torque
Lithium soap
Ester oil
-
L069
Radial insert ball bearing grease
for wide temperature range
Polycarbamide
Ester oil
-
GA11
Rolling bearing grease resistant
to media for temperatures
up to +250 °C
PTFE
Alkoxyfluoroether
Temp200
GA47
Rolling bearing grease resistant
to media for temperatures
up to +140 °C
Barium complex soap
Mineral oil
-
L178
Rolling bearing grease
for high speeds
Barium complex soap PAO oil
-
continued ▼

 
 
______
 1    GA stands for Grease Application Group, based on Grease Spec 00.
 
   
Table 6
Recommended greases for radial insert ball bearings
 

Desig-
nation
Operating temperature range
Upper con-
tinuous limit tem-
perature
ϑupper limit1)
NLGI class 
Speed parameter
n · dM
ISO VG class  (base oil)
°C
°C
min–1 · mm
from
to
from
to
from
to
GA13
–30
+120
+75
3
- 500 000
68
150
GA22
–50
+120
+70
2
- 1 500 000
10
22
L069
–40
+180
+120
2
- 700 000
68
220
GA11
–30
+260
+200
2
- 300 000
460
680
GA47
–20
+130
+70
1
2
350 000
150
320
L178
–20
+142
+75
2
- 800 000
22
46
continued ▲

 
 
______
 1    The upper continuous limit temperature ϑupperlimit must not be exceeded if a temperature-induced reduction in grease operating life is to be avoided.
 

Compatibility with plastic cages

 

When using bearings with plastic cages, compatibility between the lubricant and the cage material must be ensured if synthetic oils, lubricating greases with a synthetic oil base or lubricants containing a high proportion of EP additives are used.

 
 

Radial insert ball bearings in corrosion-resistant VA design

 

Initial greasing is carried out with an aluminium complex soap grease with food applications approval to NSF-H1, which is sufficient in many cases for the operating life of the bearings. For relubrication, the outer rings have lubrication holes on their circumference.

 
 

Black Series

 

The Black Series radial insert ball bearings in accordance with JIS are greased using a grease in Grease Group GA13 ➤ Table 5.

 
 

Sealing

 

Non-contact or contact seals

 

A basic distinction is made between contact and non-contact seals in the adjacent construction and the bearing.

 
 

The sealing arrangement has a considerable influence on the operating life of a bearing arrangement. Its function is to retain the lubricant in the bearing and prevent the ingress of contaminants into the bearing.

 
 

Contaminants may have various effects:

 
 
  • A large quantity of very small, abrasive particles causes wear in the bearing. The increase in clearance or noise brings the operating life of the bearing to an end
  • Large, overrolled hard particles reduce the fatigue life since pittings occur at the indentation points under high bearing loads.
 

Type-specific seals

 

The different designs of seals are explained below. The type-specific seals used in the individual radial insert ball bearings are summarised in the table of features ➤ Table 3 and ➤ Table 4.

 
 

Overview of seal types

 

Seals for radial insert ball bearings are of a three-piece design. This concept offers, due to the rigidly rolled-in inner sheet steel washer, optimum seating in the bearing as well as concentric alignment of the seal lip to the inner ring. The contact seals on both sides of the bearing give protection against contamination and the loss of lubricant.

 
 

Seals for radial insert ball bearings are available in various designs ➤ Table 7. The stated suffix is included in the ordering designation and explained in the table of suffixes ➤ section .

 
   
Table 7
Seal types
 

P seal  (NPP)
imageref_9007214931920907_All.gif   Two zinc-coated sheet steel washers (or in a corrosion-
resistant VA design) with intermediate NBR part, seal lip
axially preloaded.
In order to protect the seal lip from mechanical damage,
the outer sheet steel washer extends a considerable distance down towards the bearing inner ring.
For use in narrow radial insert ball bearings with inner ring extended on one side.
R seal  (KRR)
imageref_9007214805721867_All.gif   Two zinc-coated sheet steel washers extended outwards and angled downwards with intermediate NBR or PTFE part
and radially preloaded seal lip. Improved protection against mechanical damage.
Substantial grease reservoir due to the sheet steel washers which are extended outwards and angled downwards. Used
in radial insert ball bearings with inner ring extended on both sides.
R seal  with flinger shield (KRR-..-2C)
imageref_9007214805724043_All.gif   As R seal, but with outer flinger shield with corrosion
protection.
Additional sealing action without restriction on speed
and with additional protection against mechanical damage.
continued ▼

 
   
Table 8
Seal types
 

T seal  (KTT)
imageref_9007214805726219_All.gif   Two zinc-coated sheet steel washers with intermediate
NBR part and three radially preloaded seal lips for protection against heavy contamination. For better protection of the seal
lip against mechanical damage, the outer sheet steel washer
is extended outwards and angled downwards and outwards.
Lower speeds due to higher friction.
L seal  (labyrinth seal) (KLL)
imageref_9007214948454027_All.gif   Two zinc-coated sheet steel washers extended outwards
in the outer ring with a zinc-coated intermediate sheet steel L‑section ring pressed onto the inner ring.
Substantial grease reservoir due to the sheet steel washers which are extended outwards and angled downwards.
For use in bearings with inner ring extended on both sides.
For increased temperatures and lower friction.
RSR seal  (2RSR)
imageref_9007214948457483_All.gif   Single piece, zinc-coated sheet steel washer with vulcanised and radially preloaded seal lip made from NBR.
Used in radial insert ball bearings with integral adapter sleeve.
RSR seal  with flinger shield
imageref_9007214931926027_All.gif   Single piece, sheet steel washer in corrosion-resistant
VA design with vulcanised and radially preloaded seal lip
made from NBR and additional flinger shield.
In the Black Series, the flinger shield has a Durotect BS coating.
Sealing cartridge with flinger shield
imageref_9007214812857995_All.gif   Design identical to normal cartridge seal but supplemented
by a flinger shield to protect the bearing against high pressure cleaning equipment and mechanical damage.
Combined sealing washer and flinger shield with protective shield
imageref_9007214812860171_All.gif   Design identical to normal sealing washer and flinger shield
but supplemented by a protective shield to protect the bearing against high pressure cleaning equipment and mechanical damage.
continued ▲

 
 

BRS seals

 

Bearings with BRS seals can be supplied by agreement ➤ Figure 25.

 

Suitable for very high speeds

 

The friction in this case is as low as that in bearings with sealing shields. They have the advantage over these, however, that the outer rubber-elastic rim gives good sealing when fitted in the slot in the outer ring. This is important in the case of a rotating outer ring, since the base oil in the grease is separated from the soap suspension by centrifugal force and would escape through the unsealed metallic seat in the outer ring if sealing shields were fitted.

 
   

Figure 25
BRS seals


 

imageref_22948518667_All.gif

 
 

Non-contact seals in the adjacent construction

 

With non-contact seals, only lubricant friction occurs in the lubrication gap. The seals do not undergo wear and remain capable of operation for a long period. Since they generate no heat, non-contact seals are also suitable for very high speeds.

 
 

Speeds

 
 

Speed limits for radial insert ball bearings

 

The speed limits are dependent on the load, the clearance between the bearing bore and shaft and the friction of the seals in the case of bearings with contact seals.

 

Speed limits are guide values

 

Guide values for the permissible speeds can be derived from the diagram ➤ Figure 26.

 
 

In the case of load ratios Cr/P > 13, the speeds can be increased. At Cr/P < 5, location by means of a fit is recommended for a shaft roughness of Ra 0,3    ➤ link. In order to ensure slippage-free operation, the minimum radial load must be observed ➤ section .

 
   

Figure 26
Permissible speeds for radial insert ball bearings

n =  permissible speed
d =  bore diameter
Cr/P =  load ratio
h5, h6, h9 =  shaft tolerance (subject to envelope requirement Ⓔ)
Symbole/00016410_mei_in_0k_0k.gif  Ball set
Symbole/00016411_mei_in_0k_0k.gif  With d = 12 mm, 15 mm and 17 mm, identical ball set 203
Symbole/00016412_mei_in_0k_0k.gif  For radial insert ball bearings with seals L, P or R
Symbole/00016413_mei_in_0k_0k.gif  For radial insert ball bearings with seals T

 

imageref_9007214070413195_All.gif

 
imageref_18348417035_All.gif   In the stated applications with load ratios Cr/P < 5, please contact us.  
 

Example of permissible speed calculation

Example of permissible speed calculation

 

Given:

 
 
 
 

 

Shaft tolerance
h6 Ⓔ
Radial insert ball bearing
GRAE30-XL-NPP-B
Ball set
206
Basic dynamic load rating Cr
20 700 N
Load P
1 300 N
Sealing
seals P.

 

 
 

Required:

 
 
 
 

 

Load ratio
Cr/P = 20 700 N/1300 N

Cr/P > 13
Permissible speed
n ≈ 4 300 min–1 ➤ Figure 26.

 

 
 

Noise

 
 

Schaeffler Noise Index

 

The Schaeffler Noise Index (SGI) is not yet available for this bearing type    ➤ link. The data for these bearing series will be introduced and updated in stages.

 
 

Temperature range

 
 

The possible operating temperatures of radial insert ball bearings may differ according to the cage design and the material of the seal lips ➤ Table 9.

 
 

Radial insert ball bearings for a high or expanded temperature range have the suffixes FA164 or FA101 in the designation ➤ Table 3.

 
   
Table 9
Permissible temperature ranges
 

Operating temperature
Radial insert ball bearing
with polyamide cage PA66
with sheet steel cage
with high grade steel cage
with NBR seal lip
with PTFE seal lip and labyrinth seal
with NBR seal lip
°C
°C
°C
FA1013)
FA1644)
from
to
from
to
from
to
from
to
imageref_19988082955_All.gif
   
–20
+1001) 2)
–40
+180
+150
+250
–35
+100

 
 
______
 1    Temporary temperature peaks are possible up to +120 °C.
 
 
 2    In the case of radial insert ball bearings with a rubber interliner, the maximum operating temperature is reduced to +85 °C.
 
 
 3    High and low temperature design (suffix FA101) ➤ section .
 
 
 4    High temperature design (suffix FA164) ➤ section .
 
 

The operating temperature of the bearings is limited by:

 
 
  • the dimensional stability of the bearing rings and rolling elements
  • the cage
  • the lubricant
  • the seals.
 
imageref_18348417035_All.gif   In the event of anticipated temperatures which lie outside the stated values, please contact Schaeffler.  
 

Cages

 
 

Rolling bearing cages are subdivided into sheet metal and solid cages.

 
 

Both sheet metal and solid cages for radial insert ball bearings are exclusively ball-guided.

 
 

The most important functions of the cage are:

 
 
  • to separate the rolling elements from each other, in order to minimise friction and heat generation
  • to maintain the rolling elements at the same distance from each other, in order to ensure uniform load distribution
  • to guide the rolling elements in the unloaded zone of the bearing.
 
 

Sheet metal cages

 

These cages are predominantly made from steel ➤ Figure 27. In comparison with solid cages made from metal, they are of lower mass.

 
 

Since a sheet metal cage only fills a small proportion of the gap between the inner and outer ring, lubricant can easily reach the interior of the bearing and is held on the cage.

 
   

Figure 27
Radial insert ball bearing with sheet metal cages

Symbole/00016410_mei_in_0k_0k.gif  Riveted cage

 

imageref_15106878475_All.gif

 
 

Solid cages made from polyamide PA66

 

Solid cages made from polyamide PA66 are produced using the injection moulding process ➤ Figure 28 and ➤ Figure 29. As a result, cage types can generally be realised that allow designs with particularly high load carrying capacity. The elasticity and low mass of polyamide are favourable under shock type bearing loads, high accelerations and decelerations and tilting of the bearing rings in relation to each other. Polyamide cages have very good sliding and emergency running characteristics.

 
 

Cages made from glass fibre reinforced polyamide PA66 are suitable for continuous temperatures up to +120 °C. Due to the NBR seal used, the continuous temperature for the radial insert ball bearing is reduced ➤ section .

 
   

Figure 28
Solid polyamide cage for standard bearings

Symbole/00016410_mei_in_0k_0k.gif  Polyamide cage

 

imageref_22607096715_All.gif

 
   

Figure 29
Solid polyamide cage for Black Series

Symbole/00016410_mei_in_0k_0k.gif  Polyamide cage

 

imageref_15106887307_All.gif

 
 

Internal clearance

 
imageref_17757187211_All.gif   The differentiation of radial insert ball bearings between the ISO range and JIS range (Black Series) must be taken into consideration for the radial internal clearance.  
 

Radial internal clearance of radial insert ball bearings

 

The radial internal clearance of most series is Group 3 in accordance with ISO 5753-1 ➤ Table 3 and is thus larger than for normal deep groove ball bearings ➤ Table 10. The radial internal clearance is subdivided into groups in accordance with ISO 5753-1 ➤ Figure 30.

 
 

The larger internal clearance allows better support of misalignments and shaft deflections.

 
   

Figure 30
Radial internal clearance


 

imageref_22224951563_All.gif

 
   
Table 10
Radial internal clearance of radial insert ball bearings (excluding Black Series)
 

Bore
Radial internal clearance
d
mm
Group N
μm
Group 3
μm
Group 4
μm
Group 5
μm
over
incl.
min.
max.
min.
max.
min.
max.
min.
max.
2,5
6
2
13
8
23
- - - -
6
10
2
13
8
23
14
29
20
37
10
18
3
18
11
25
18
33
25
45
18
24
5
20
13
28
20
36
28
48
24
30
5
20
13
28
23
41
30
53
30
40
6
20
15
33
28
46
40
64
40
50
6
23
18
36
30
51
45
73
50
65
8
28
23
43
38
61
55
90
65
80
10
30
25
51
46
71
65
105
80
100
12
36
30
58
53
84
75
120
100
120
15
41
36
66
61
97
90
140
120
140
18
48
41
81
71
114
105
160
140
160
18
53
46
91
81
130
120
180

 
 

Radial internal clearance of Black Series (radial insert ball bearings in accordance with JIS)

 

The radial internal clearance in accordance with JIS B 1520 is C3 for radial insert ball bearings UC and C4 for radial insert ball bearings UK. It is thus larger than in the case of normal deep groove ball bearings ➤ Table 11.

 
 

The larger internal clearance allows better support of misalignments and shaft deflections.

 
   
Table 11
Radial internal clearance of Black Series
 

Bore
Ball set
Outside diameter
Radial internal clearance
d
D
C3
C4
mm
inch
mm
μm
μm
min.
max.
min.
max.
12
- 204
47
13
28
20
36
12,7
1/2
14,288
9/16
15
-
15,875
5/8
17
-
17,462
11/16
19,05
3/4
20
-
20,638
13/16
205
52
13
28
23
41
22,225
7/8
23,812
15/16
25
-
25,4
1
26,988
1 1/16
206
62
28,575
1 1/8
30
-
30,162
1 3/16
31,75
1 1/4
31,75
1 1/4
207
72
15
33
28
46
33,338
1 5/16
34,925
1 3/8
35
-
36,512
1 7/16
38,1
1 1/2
208
80
39,688
1 9/16
40
-
41,275
1 5/8
209
85
18
36
30
51
42,862
1 11/16
44,45
1 3/4
45
-
46,038
1 13/16
210
90
47,625
1 7/8
49,212
1 15/16
50
-
50,8
2
continued ▼

 
   
Table 12
Radial internal clearance of Black Series
 

Bore
Ball set
Outside diameter
Radial internal clearance
d
D
C3
C4
mm
inch
mm
μm
μm
min.
max.
min.
max.
50,8
2
211
100
23
43
38
61
52,388
2 1/16
53,975
2 1/8
55
-
55,562
2 3/16
57,15
2 1/4
212
110
58,738
2 5/16
60
-
60,325
2 3/8
61,912
2 7/16
63,5
2 1/2
213
120
65
-
65,09
2 9/16
66,675
2 5/8
214
125
25
51
46
71
68,262
2 11/16
69,85
2 3/4
70
-
71,438
2 13/16
215
130
73,025
2 7/8
74,612
2 15/16
75
-
76,2
3
77,787
3 1/16
216
140
79,375
3 1/8
80
-
80,962
3 3/16
82,55
3 1/4
217
150
30
58
53
84
84,137
3 5/16
85
-
87,312
3 7/16
88,9
3 1/2
218
160
90
-
93,662
3 11/16
219
170
95
-
100
- 220
180
100,012
3 15/16
101,6
4
continued ▲

 
 

Dimensions, tolerances

 
imageref_17757201419_All.gif   The main dimensions of the standard bearings and corrosion-resistant radial insert ball bearings correspond to ISO 9628 and DIN 626‑1 ➤ dimension table.  
  The main dimensions of the Black Series correspond to JIS B 1558 ➤ dimension table.  
imageref_17757201419_All.gif   The limiting dimensions for chamfer dimensions correspond to DIN 620‑6. Overview and limit values   ➤ link.  
   

Figure 31
Symmetrical ring cross-section with identical chamfer dimensions on both rings

d =  inside diameter
r1, r2 =  chamfer dimensions
Symbole/00016410_mei_in_0k_0k.gif  Arc (radius with nominal chamfer dimension) beyond which material must not protrude
Symbole/00016411_mei_in_0k_0k.gif  Radial
Symbole/00016412_mei_in_0k_0k.gif  Axial

 

imageref_9007214361616267_All.gif

 
 

Normal tolerances of standard bearings

 

The outside diameter of the bearings corresponds to tolerance class Normal in accordance with ISO 492 ➤ Table 13. The inner ring bore has a plus tolerance to facilitate mounting of the bearing.

 
   
Table 13
Tolerances of radial insert ball bearings
 

Inner ring
Outer ring
Nominal dimension
Bore
d
Deviation

 tΔdmp
Nominal dimension
Outside diameter
D
Deviation1) 2)

 tΔDmp
mm
μm
mm
μm
over
incl.
L
U
over
incl.
U
L
12
18
0
+18
30
50
0
–11
18
24
0
+18
50
80
0
–13
24
30
0
+18
80
120
0
–15
30
40
0
+18
120
150
0
–18
40
50
0
+18
150
180
0
–25
50
60
0
+18
180
250
0
–30
60
90
0
+25
- - - -
90
120
0
+30
- - - -

 
 
______
 1    In the case of sealed bearings, the largest and smallest values of the outside diameter can deviate from the mean value by approximately 0,03 mm.
 
 
 2    Outside diameter tolerances also valid for 2..-KRR and 2..-NPP-B.
 
 
Tolerance symbols ➤ Table
U =  upper limit deviation
L =  lower limit deviation
 
 

Standard tolerances of corrosion-resistant radial insert ball bearings

 

The outside diameter of the bearings corresponds to tolerance class Normal in accordance with ISO 492 ➤ Table 14 and ➤ Table 15. The inner ring bore has a plus tolerance to facilitate mounting of the bearing.

 
   
Table 14
Tolerances of radial insert ball bearings, with Corrotect coating
 

Inner ring
Outer ring
Nominal dimension
Bore
d
Deviation

 tΔdmp
Nominal dimension
Outside diameter
D
Deviation1)

 tΔDmp
mm
μm
mm
μm
over
incl.
L
U
over
incl.
U
L
12
18
0
+18
30
50
0
–11
18
24
0
+18
50
80
0
–13
24
30
0
+18
80
120
0
–15
30
40
0
+18
120
150
0
–18
40
50
0
+18
150
180
0
–25
50
60
0
+18
180
250
0
–30
60
90
0
+25
- - - -
90
120
0
+30
- - - -

 
 
______
 1    In the case of sealed bearings, the largest and smallest values of the outside diameter can deviate from the mean value by approx. 0,03 mm.
 
 
Tolerance symbols ➤ Table
U =  upper limit deviation
L =  lower limit deviation
 
   
Table 15
Tolerances of radial insert ball bearings, corrosion-resistant VA design
 

Inner ring
Outer ring
Nominal dimension
Bore
d
Deviation

 tΔdmp
Nominal dimension
Outside diameter
D
Deviation1)

 tΔDmp
mm
μm
mm
μm
over
incl.
L
U
over
incl.
U
L
18
24
0
+25
50
80
0
–13
24
30
0
+25
80
120
0
–13
30
40
0
+25
120
150
0
–13
40
50
0
+25
150
180
0
–13
50
60
0
+25
180
250
0
–13

 
 
______
 1    In the case of sealed bearings, the largest and smallest values of the outside diameter can deviate from the mean value by approx. 0,03 mm.
 
 
Tolerance symbols ➤ Table
U =  upper limit deviation
L =  lower limit deviation
 
 

Normal tolerances of Black Series (radial insert ball bearings in accordance with JIS)

 

The outside diameter tolerances of the bearings correspond to the tolerances in accordance with JIS B 1558 ➤ Table 16. The inner ring bore has a plus tolerance to facilitate mounting of the bearing.

 
   
Table 16
Tolerances of inner ring, Black Series
 

Nominal bearing bore diameter
Deviation1)
Width deviation
d
Δdmp
ΔBs
mm
μm
μm
over
incl.
min.
max.
min.
max.
10
18
0
+15
–120
0
18
31,75
0
+18
–120
0
31,75
50,8
0
+21
–120
0
50,8
80,962
0
+24
–150
0
80,962
120
0
+28
–200
0

 
 
______
 1    This corresponds to the arithmetic mean value derived from the largest and smallest diameters (measured using a two-point measuring device).
 
   
Table 17
Tolerances of outer ring, Black Series
 

Nominal outside diameter
Deviation1)
Dsp
ΔDm
mm
μm
over
incl.
min.
max.
30
50
–11
0
50
80
–13
0
80
120
–15
0
120
150
–18
0
150
180
–25
0
180
250
–30
0

 
 
______
 1    In the case of sealed bearings, the largest and smallest values of the outside diameter can deviate from the mean value by approx. 0,03 mm.
 
 

Suffixes

 
 

The suffix defines special designs and features and follows the basic designation in the ordering designation ➤ Table 18 and ➤ Table 19.

 
   
Table 18
Suffixes and corresponding descriptions
 

Suffix
Description
AS2/V
Bearing outer ring with two lubrication holes
in two offset planes (instead of one plane)
Standard
B
Bearing with spherical outside surface of outer ring
2C
Flinger shield on both sides
FA
Manufacturing variant
Standard
FA101
High and low temperature design –40 °C to +180 °C
FA106
Bearing subjected to special noise testing
FA107
Bearing with lubrication holes on the locating side
FA125
With Corrotect coating, corrosion-resistant
FA164
High temperature design from +150 °C to +250 °C
KRR
Lip seal on both sides (seal R)
Standard
KLL
Labyrinth seal on both sides (seal L)
KTT
Triple lip seal on both sides (seal T)
NPP
Lip seal on both sides (seal P)
2RSR
Lip seal on both sides (vulcanised)
AH
Features differing from the original
Standard
NR
Slot and snap ring for radial insert ball bearing
with cylindrical outer ring
OSE
Bearing without locking element
(eccentric locking collar)
XL
Bearing design in X-life quality

 
   
Table 19
Suffixes and corresponding descriptions, additional notations for (self‑aligning) deep groove ball bearings
 

Suffix
Description
L402/70
Grease code according to Schaeffler standard,
70% grease quantity
Available
by agreement
GA47/70
Grease Group,
70% grease quantity

 
 

Structure of bearing designation

 
 

The designations of radial insert ball bearings with an extended inner ring and (self-aligning) deep groove ball bearings follow an almost identical model ➤ Table 20, ➤ Figure 32 and ➤ Figure 33. Radial insert ball bearings with a steel aligning ring or rubber interliner differ from this model ➤ link , which is also the case for Black Series and corrosion-resistant radial insert ball bearings ➤ link .

 
   
Table 20
Basic designations and corresponding descriptions for radial insert ball bearings with extended inner ring or (self‑aligning) deep groove ball bearings
 

➤ Figure 32
➤ Figure 33
Basic designation
Description of basic designation
Stated in designation
Not stated
Medias/00016410_mei_in_0k_0k.gif
   
G
Relubrication facility
Without relubrication facility
Medias/00016411_mei_in_0k_0k.gif
   
N
Heavy bearing series
(bearing series 63)
Standard bearing series
(bearing series 62)
RA
Location of inner ring by means
of eccentric locking collar,
with inner ring extended on one side
AY
Location of inner ring by means
of two grub screws,
with inner ring extended on one side
SH
Location of inner ring by means
of adapter sleeve (special ball set)
Medias/00016411_mei_in_0k_0k.gif + Medias/00016412_mei_in_0k_0k.gif
RAL
Location of inner ring by means
of eccentric locking collar,
light bearing series (bearing series 60)
VK
Inner ring with square bore
Inner ring
with a cylindrical bore
SK
Inner ring with hexagonal bore
Medias/00016412_mei_in_0k_0k.gif
   
Y
Location of inner ring by means
of two grub screws,
with inner ring extended on both sides
Location of inner ring by means of eccentric locking collar,
with inner ring extended on both sides
L
Inner ring with drive slot
(non-locating bearing)
Medias/00016413_mei_in_0k_0k.gif
   
E
Metric bore
Inch size bore
1
Inch size bore (only for inner ring extended on both sides)
Medias/00016414_mei_in_0k_0k.gif
   
50
Bore code; bore diameter in mm (example: 50 = 50 mm)
-
0121)
Bore code; bore diameter in inches (example: 012 = 3/4 inch)
-
Medias/00016414_mei_in_0k_0k.gif + Medias/00016415_mei_in_0k_0k.gif
2042)
Ball set code
(sole notation for (self-aligning)
deep groove ball bearings;
inner ring with fit)
-
Medias/00016415_mei_in_0k_0k.gif
   
214
Ball set 214
(additional notation)
Standard
(ball set 213)

 
 
______
 1    Three-digit notation for bore diameter. The first digit is complete inches, while the last two digits are stated in sixteenths, for example 12/16.
 
 
 2    The first digit of the ball set code corresponds to the standardised series designation for radial deep groove ball bearings without the leading 6, for example bearing series 62.The other digits represent the bore code, for example 04. For all rolling bearings in the range from d = 20 mm to d = 480 mm, the bore code is created by dividing the dimension of the bearing bore by 5.
 
   

Figure 32
Radial insert ball bearing with extended inner ring:
designation structure

Medias/00016410_mei_in_0k_0k.gif – Medias/00016415_mei_in_0k_0k.gif Basic designation ➤ Table 20
Medias/00016416_mei_in_0k_0k.gif – Symbole/00016426_mei_in_0k_0k.gif Suffixes ➤ Table 18
Example:
GE80-XL-KRR-B-AH01-FA164

 

imageref_21076383499_en.gif

 
   

Figure 33
(Self-aligning) deep groove ball bearing:
designation structure

Medias/00016410_mei_in_0k_0k.gif – Medias/00016415_mei_in_0k_0k.gif Basic designation ➤ Table 20
Medias/00016416_mei_in_0k_0k.gif – Symbole/00016425_mei_in_0k_0k.gif Suffixes ➤ Table 18 and ➤ Table 19
Example:
GVKE16-205-KRR-B-2C-AS2/V-L402/70-AH01

 

imageref_21204934411_en.gif

 
 

Radial insert ball bearings with steel aligning ring or rubber interliner

 

Radial insert ball bearings with a steel aligning ring or rubber interliner follow a separate designation model ➤ Table 21 and ➤ Table 22.

 
   
Table 21
Basic designations and corresponding descriptions for radial insert ball bearings with steel aligning ring
 

➤ Figure 34
Basic designation
Description of basic designation
Medias/00016410_mei_in_0k_0k.gif
   
B
Self-aligning deep groove ball bearing
P
Radial insert ball bearing with eccentric locking collar
Medias/00016411_mei_in_0k_0k.gif
   
E
Aligning ring

 
   
Table 22
Basic designations and corresponding descriptions for radial insert ball bearings with rubber interliner
 

➤ Figure 35
Basic designation
Description of basic designation
Medias/00016410_mei_in_0k_0k.gif
   
CR
Rubber interliner with locating shoulder
RABR
Rubber interliner with spherical outside surface
RCR
Rubber interliner with cylindrical outside surface and mounting chamfer
RCSM
Rubber interliner with cylindrical outside surface
Medias/00016411_mei_in_0k_0k.gif
   
B
Radial insert ball bearing RAE..-NPP-B ➤ Table 20
A
Radial insert ball bearing RALE..-NPP-B ➤ Table 20

 
   

Figure 34
Radial insert ball bearing with steel aligning ring: designation structure

Medias/00016410_mei_in_0k_0k.gif – Medias/00016411_mei_in_0k_0k.gif Basic designation ➤ Table 21
Symbole/00016412_mei_in_0k_0k.gif  Diameter in mm
Symbole/00016413_mei_in_0k_0k.gif  Suffixes ➤ Table 18

 

imageref_21992987659_en.gif

 
   

Figure 35
Radial insert ball bearing with rubber interliner: designation structure

Medias/00016410_mei_in_0k_0k.gif – Medias/00016411_mei_in_0k_0k.gif Basic designation ➤ Table 22
Symbole/00016412_mei_in_0k_0k.gif  Diameter in mm
Symbole/00016413_mei_in_0k_0k.gif  Suffixes ➤ Table 18

 

imageref_21992991371_en.gif

 
 

Black Series and corrosion-resistant radial insert ball bearings

 

Radial insert ball bearings in accordance with JIS (Black Series) and corrosion-resistant radial insert ball bearings follow a separate designation model ➤ Table 23.

 
   
Table 23
Basic designations and corresponding descriptions for Black Series and corrosion‑resistant radial insert ball bearings
 

Basic designation
Description of basic designation
Stated in designation
Not stated
S
High grade steel design of radial insert ball bearing
Normal design (for Black Series)
UB
Inner ring extended on one side,
with grub screws
-
UC
Inner ring extended on both sides,
with grub screws and flinger shields on both sides
UG
Inner ring extended on one side,
with eccentric locking collar
UK
With adapter sleeve in accordance
with JIS B 1552 and flinger shields on both sides
2081)
Ball set code, metric dimensions
208-242)
Ball set code, bore diameter in inch dimensions

 
 
______
 1    The first digit of the ball set code corresponds to the standardised series designation for radial deep groove ball bearings without the leading 6, for example bearing series 62.The other digits represent the bore code, for example 08. For all rolling bearings in the range from d = 20 mm to d = 480 mm, the bore code is created by dividing the dimension of the bearing bore by 5.
 
 
 2    Notation for bore diameter in sixteenths, for example 24/16 = 1 1/2 inch.
 
   

Figure 36
Black Series and corrosion‑resistant radial insert ball bearings: designation structure

Basic designation ➤ Table 23

 

imageref_21992994827_en.gif

 
 

Dimensioning

 
 

Equivalent dynamic bearing load

P = Fr under purely radial load of constant magnitude and direction

 

The basic rating life equation L = (Cr/P)p used in the dimensioning of bearings under dynamic load assumes a load of constant magnitude and direction. In radial bearings, this is a purely radial load Fr. If this condition is met, the bearing load Fr is used in the rating life equation for P (P = Fr).

 

P is a substitute force for combined load and various load cases

 

If this condition is not met, a constant radial force must first be determined for the rating life calculation that (in relation to the rating life) represents an equivalent load. This force is known as the equivalent dynamic bearing load P.

 

Fa/Fr ≦ e or Fa/Fr > e

 

The calculation of P is dependent on the load ratio Fa/Fr and the calculation factor e ➤ Equation 1 and ➤ Equation 2.

 

Equation 1
Equivalent dynamic load
 
imageref_19670284299_All.gif


Equation 2
Equivalent dynamic load
 
imageref_19671416331_All.gif

Legend

 
P
 N
Equivalent dynamic bearing load
Fr
 N
Radial load
Fa
 N
Axial load
e, X, Y
Factors ➤ Table 24.
 

Factors e, X, Y and f0

 

The values for the factors e, X and Y are valid for normal fits (shaft produced to j5 Ⓔ or k5 Ⓔ, housing bore produced to J6 Ⓔ). If the calculation values lie between the stated values (for example 0,4), read off the table values for 0,3 and 0,5 and determine the intermediate values using linear interpolation.

 
   
Table 24
Factors e, X and Y
 

imageref_18014409412107019_All.gif
 
Factor for radial internal clearance
Group N
Group 3
Group 4
e
X
Y
e
X
Y
e
X
Y
0,3
0,22
0,56
2
0,32
0,46
1,7
0,4
0,44
1,4
0,5
0,24
0,56
1,8
0,35
0,46
1,56
0,43
0,44
1,31
0,9
0,28
0,56
1,58
0,39
0,46
1,41
0,45
0,44
1,23
1,6
0,32
0,56
1,4
0,43
0,46
1,27
0,48
0,44
1,16
3
0,36
0,56
1,2
0,48
0,46
1,14
0,52
0,44
1,08
6
0,43
0,56
1
0,54
0,46
1
0,56
0,44
1

 

Legend

 
f0
Fa
 N
Axial dynamic bearing load
C0r
 N
Basic static load rating ➤ dimension table.
 
   
Table 25
Factor f0
 

Bore code
Factor
f0
60
62
63
3
- 12,9
-
4
- 12,2
12,4
5
- 13,2
12,2
6
- 13
-
7
13
12,4
-
8
12,4
13
-
9
13
12,4
-
00
12,4
12,1
11,3
01
13
12,3
11,1
02
13,9
13,1
12,1
03
14,3
13,1
12,3
04
13,9
13,1
12,4
05
14,5
13,8
12,4
06
14,8
13,8
13
07
14,8
13,8
13,1
continued ▼

 
   
Table 26
Factor f0
 

Bore code
Factor
f0
60
62
63
08
15,3
14
13
09
15,4
14,3
13
10
15,6
14,3
13
11
15,4
14,3
12,9
12
15,5
14,3
13,1
13
15,7
14,3
13,2
14
15,5
14,4
13,2
15
15,7
14,7
13,2
16
15,6
14,6
13,2
17
15,7
14,7
13,1
18
15,6
14,5
13,9
19
15,7
14,4
13,9
20
15,9
14,4
13,8
21
15,8
14,3
13,8
22
15,6
14,3
13,8
24
15,9
14,8
13,5
26
15,8
14,5
13,6
28
16
14,8
13,6
30
16
15,2
13,7
continued ◆

 
   
Table 27
Factor f0
 

Bore code
Factor
f0
60
62
63
32
16
15,2
13,9
34
15,7
15,3
13,9
36
15,6
15,3
13,9
38
15,8
15
14
40
15,6
15,3
14,1
44
15,6
15,2