Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
      • Deep groove ball bearings
        For shaft diameter
        in mm
        Features  
        15 - 380
        main dimensions to DIN 625-1
        10 - 90
        main dimensions to DIN 625-3, double row
        15 - 70
        main dimensions to DIN 625-3, double row
        7 - 1060
        main dimensions to DIN 625-1
        300 - 1000
        main dimensions to DIN 625-1
        440 - 1000
        main dimensions to DIN 625-1
        10 - 1700
        main dimensions to DIN 625-1
        10 - 1600
        main dimensions to DIN 625-1
        3 - 340
        main dimensions to DIN 625-1
        10 - 60
        main dimensions to DIN 625-1, lip seals on both sides
        10 - 50
        main dimensions to DIN 625-1, lip seals on both sides
        4 - 320
        main dimensions to DIN 625-1
        150 - 180
        main dimensions to DIN 625-1
        17 - 90
        main dimensions to DIN 625-1
        2 - 9
        main dimensions to DIN 625-1, gap seals on both sides
        2 - 3
        main dimensions to DIN 625-1, gap seals on both sides
        S60
        1,5 - 50
        main dimensions to DIN 625-1, with corrosion protection
        S617..-2RSR
        10 - 25
        main dimensions to DIN 625-1, with anti-corrosion protection, lip seals on both sides
        S618..-2RSR
        10 - 55
        main dimensions to DIN 625-1, with anti-corrosion protection, lip seals on both sides
        S619..-2RSR
        10 - 45
        main dimensions to DIN 625-1, with anti-corrosion protection, lip seals on both sides
        S62
        3 - 50
        main dimensions to DIN 625-1, with corrosion protection
        S63
        4 - 35
        main dimensions to DIN 625-1, with corrosion protection
        1,5 - 9
        main dimensions to DIN 625-1, with anti-corrosion protection
        S68..-2Z
        1,5 - 9
        main dimensions to DIN 625-1, with anti-corrosion protection, gap seals on both sides
        2 - 9
        main dimensions to DIN 625-1, with anti-corrosion protection
        S69..-2Z
        2 - 9
        main dimensions to DIN 625-1, with anti-corrosion protection, gap seals on both sides
        3 - 8
        main dimensions to DIN 625-1, with anti-corrosion protection
        SMR..-2Z
        3 - 8
        main dimensions to DIN 625-1, with anti-corrosion protection, gap seals on both sides
      • Radial insert ball bearings
        For shaft diameter
        in mm
        Features  
         
        12 - 60
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        GRAE..-NPP-B-FA125
        20 - 60
        spherical outer ring, location by eccentric locking collar, P seals on both sides, with anti-corrosion protection
        5/8 " - 1 15/16 "
        spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        12 - 50
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        20 - 30
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        5/8 " - 1 1/2 "
        spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        17 - 120
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        25 - 40
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KRR-B-FA125
        20 - 50
        spherical outer ring, location by eccentric locking collar, R seals on both sides, with anti-corrosion protection
        25 - 75
        spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures from -40°C to 180°C
        20 - 90
        spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C
        5/8 " - 2 15/16 "
        spherical outer ring, location by eccentric locking collar, R seals on both sides, inch size bore
        30 - 100
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        50
        Spherical outer ring, location by eccentric locking collar, R seals on both sides
        20 - 50
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        20 - 80
        spherical outer ring, location by eccentric locking collar, T seals on both sides
        20 - 50
        spherical outer ring, location by eccentric locking collar, L seals on both sides
        20 - 70
        spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
        12 - 60
        spherical outer ring, location by grub screws, P seals on both sides
        12 - 15
        spherical outer ring, location by grub screws, P seals on both sides, for temperatures up to +250°C
        5/8 " - 1 7/16 "
        spherical outer ring, location by grub screws, P seals on both sides to ABMA 15 - 1991, inch sizes
        12 - 30
        spherical outer ring, location by grub screws, P seals on both sides
        12 - 90
        spherical outer ring, location by grub screws, R seals on both sides
        1/2 " - 2 15/16 "
        spherical outer ring, location by grub screws, R seals on both sides, inch size bore
        20 - 50
        spherical outer ring, location by adapter sleeve, RSR seals on both sides
        12 - 50
        spherical outer ring, inner ring for fit, R seals on both sides
        25,4 - 39,6875
        spherical outer ring, inner ring with square bore, T seals on both sides
        16,3
        Spherical outer ring, inner ring with square bore, R seal on both sides
        25,4 - 38
        spherical outer ring, inner ring with square bore, T seals on both sides
        22,225 - 31,75
        Spherical outer ring, inner ring with hexagonal bore, T seal on both sides
        16,1 - 38,1
        spherical outer ring, inner ring with hexagonal bore, R seals on both sides
        SUB
        20 - 50
        Spherical outer ring, location by grub screws, RSR seal on both sides, corrosion-resistant design
        SUC
        12 - 50
        spherical outer ring, location by grub screws, RSR seals on both sides, corrosion-resistant design
        SUG
        20 - 50
        Spherical outer ring, location by eccentric locking collar, RSR seal on both sides, corrosion-resistant design
        12 - 60
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides
        20 - 40
        cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
        20 - 30
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides
        7/8 " - 1 1/2 "
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        3/4 "
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        13 - 60
        cylindrical outer ring, inner ring for fit, R seals on both sides
        20 - 50
        cylindrical outer ring, location by eccentric locking collar, L seals on both sides
        20 - 70
        cylindrical outer ring, location by eccentric locking collar, R seals on both sides
        20 - 35
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        12 - 50
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        20 - 25
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        15 - 30
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        20 - 40
        cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
        20 - 40
        cylindrical outer ring, with steel aligning ring, P seals on both sides
        31,75 - 44,45
        Cylindrical outer ring, inner ring with hexagonal bore, T seal on both sides
        22,225 - 31,75
        Cylindrical outer ring, inner ring with hexagonal bore, R seal on both sides
    • Housing units
  • Track rollers

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information