Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
      • Radial insert ball bearings
      • For shaft diameter
        in mm
        Features  
        120 - 850
        contact angle α = 30°
        20 - 360
        contact angle α = 40°
        20 - 40
        contact angle α = 40°, lip seals on both sides
        300 - 1250
        contact angle α = 30°
        200 - 1500
        main dimensions to DIN 628-1, contact angle α = 30°
        30 - 80
        Main dimensions to DIN 628-1, contact angle α = 40°
        180 - 1400
        main dimensions to DIN 628-1, contact angle α = 30°
        10 - 460
        main dimensions to DIN 628-1, contact angle α = 40°
        10 - 70
        main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
        12 - 340
        main dimensions to DIN 628-1, contact angle α = 40°
        15 - 40
        main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
        25 - 160
        main dimensions to DIN 628-1, contact angle α = 40°
        5 - 40
        double row
        10 - 110
        main dimensions to DIN 628-3, double row
        12 - 110
        main dimensions to DIN 628-3, double row
        10 - 100
        double row
      • For shaft diameter
        in mm
        Features  
        8
        main dimensions to DIN 630
        20 - 60
        main dimensions to DIN 630, with extended inner ring
        6 - 150
        main dimensions to DIN 630
        20 - 110
        main dimensions to DIN 630, with tapered bore, taper 1:12
        17 - 100
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
        5 - 110
        main dimensions to DIN 630
        25 - 110
        main dimensions to DIN 630, with tapered bore, taper 1:12
        20 - 100
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
        10 - 110
        main dimensions to DIN 630
        10 - 70
        main dimensions to DIN 630, lip seals on both sides
        25 - 110
        main dimensions to DIN 630, with tapered bore, taper 1:12
        20 - 100
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
        25 - 65
        main dimensions to DIN 630, with tapered bore, taper 1:12, lip seals on both sides
        20 - 60
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve, lip seals on both sides
        15 - 110
        main dimensions to DIN 630
        15 - 55
        main dimensions to DIN 630, lip seals on both sides
        25 - 110
        main dimensions to DIN 630, with tapered bore, taper 1:12
        20 - 100
        main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve
      • Thin section bearings
    • Radial roller bearings
    • Axial ball bearings
    • Combined axial/radial bearings
    • Slewing rings
    • Housing units
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information