Rolling and plain bearings, accessories
- Rolling bearings
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
- Washers, strips
- Spherical plain bearings
- Rod ends
 |
For shaft diameter in mm |
Features |
|
GIL..-DO
|
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GIL..-DO-2RS |
35 - 80
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GIR..-DO
|
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIR..-DO-2RS |
35 - 80
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GAL..-DO
|
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GAL..-DO-2RS |
35 - 80
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GAR..-DO
|
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GAR..-DO-2RS |
35 - 80
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GIHNRK..-LO
|
12 - 200
|
with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIHRK..-DO
|
20 - 120
|
with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GK..-DO
|
10 - 80
|
with welding face, requiring maintenance, to DIN ISO 12 240
|
 |
GF..-DO
|
20 - 120
|
with welding face, requiring maintenance, to DIN ISO 12 240-4
|
 |
GIKL..-PB
|
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GIKR..-PB
|
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GAKL..-PB
|
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GAKR..-PB
|
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIL..-UK
|
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIR..-UK
|
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIL..-UK-2RS |
35 - 80
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GIR..-UK-2RS |
35 - 80
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GAL..-UK
|
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAR..-UK
|
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GAL..-UK-2RS |
35 - 80
|
with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GAR..-UK-2RS |
35 - 80
|
with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GIKL..-PW
|
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIKR..-PW
|
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKPR..-PW
|
10 - 30
|
with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread
|
 |
GAKL..-PW
|
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAKR..-PW
|
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKSL..-PS
|
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIKSR..-PS
|
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKPSR..-PS
|
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GAKSL..-PS
|
5 - 30
|
with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAKSR..-PS
|
5 - 30
|
with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
|