 |
For shaft diameter in mm |
Features |
|
 Black Series |
|
|
|
GRAE..-NPP-B
|
12 - 60
|
spherical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
GRAE..-NPP-B-FA125
|
20 - 60
|
spherical outer ring, location by eccentric locking collar, P seals on both sides, with anti-corrosion protection
|
 |
GRA..-NPP-B-AS2/V
|
5/8 " - 1 15/16 "
|
spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
RAE..-NPP-B
|
12 - 50
|
spherical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RALE..-NPP-B
|
20 - 30
|
spherical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RA..-NPP-B
|
5/8 " - 1 1/2 "
|
spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
GE..-KRR-B
|
17 - 120
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
E..-KRR-B
|
25 - 40
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
GE..-KRR-B-FA125
|
20 - 50
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, with anti-corrosion protection
|
 |
GE..-KRR-B-FA101
|
25 - 75
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures from -40°C to 180°C
|
 |
GE..-KRR-B-FA164
|
20 - 90
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C
|
 |
G..-KRR-B-AS2/V
|
5/8 " - 2 15/16 "
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, inch size bore
|
 |
GNE..-KRR-B
|
30 - 100
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
NE..-KRR-B
|
50
|
Spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
GE..-KRR-B-2C
|
20 - 50
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
GE..-KTT-B
|
20 - 80
|
spherical outer ring, location by eccentric locking collar, T seals on both sides
|
 |
GE..-KLL-B
|
20 - 50
|
spherical outer ring, location by eccentric locking collar, L seals on both sides
|
 |
GLE..-KRR-B
|
20 - 70
|
spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
|
 |
GAY..-NPP-B
|
12 - 60
|
spherical outer ring, location by grub screws, P seals on both sides
|
 |
GAY..-NPP-B-FA164
|
12 - 15
|
spherical outer ring, location by grub screws, P seals on both sides, for temperatures up to +250°C
|
 |
GAY..-NPP-B-AS2/V
|
5/8 " - 1 7/16 "
|
spherical outer ring, location by grub screws, P seals on both sides to ABMA 15 - 1991, inch sizes
|
 |
AY..-NPP-B
|
12 - 30
|
spherical outer ring, location by grub screws, P seals on both sides
|
 |
GYE..-KRR-B
|
12 - 90
|
spherical outer ring, location by grub screws, R seals on both sides
|
 |
GY..-KRR-B-AS2/V
|
1/2 " - 2 15/16 "
|
spherical outer ring, location by grub screws, R seals on both sides, inch size bore
|
 |
GSH..-2RSR-B
|
20 - 50
|
spherical outer ring, location by adapter sleeve, RSR seals on both sides
|
 |
2..-NPP-B
|
12 - 50
|
spherical outer ring, inner ring for fit, R seals on both sides
|
 |
GVK..-KTT-B
|
25,4 - 39,6875
|
spherical outer ring, inner ring with square bore, T seals on both sides
|
 |
GVKE..-KRR-B
|
16,3
|
Spherical outer ring, inner ring with square bore, R seal on both sides
|
 |
VK..-KTT-B
|
25,4 - 38
|
spherical outer ring, inner ring with square bore, T seals on both sides
|
 |
SK..-KTT-B
|
22,225 - 31,75
|
Spherical outer ring, inner ring with hexagonal bore, T seal on both sides
|
 |
SK..-KRR-B
|
16,1 - 38,1
|
spherical outer ring, inner ring with hexagonal bore, R seals on both sides
|
 |
SUB
|
20 - 50
|
Spherical outer ring, location by grub screws, RSR seal on both sides, corrosion-resistant design
|
 |
SUC
|
12 - 50
|
spherical outer ring, location by grub screws, RSR seals on both sides, corrosion-resistant design
|
 |
SUG
|
20 - 50
|
Spherical outer ring, location by eccentric locking collar, RSR seal on both sides, corrosion-resistant design
|
 |
RAE..-NPP
|
12 - 60
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RAE..-NPP-NR
|
20 - 40
|
cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
|
 |
RALE..-NPP
|
20 - 30
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RA..-NPP
|
7/8 " - 1 1/2 "
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
RAL..-NPP
|
3/4 "
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
2..-KRR
|
13 - 60
|
cylindrical outer ring, inner ring for fit, R seals on both sides
|
 |
E..-KLL
|
20 - 50
|
cylindrical outer ring, location by eccentric locking collar, L seals on both sides
|
 |
E..-KRR
|
20 - 70
|
cylindrical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
CRB
|
20 - 35
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
RABR
|
12 - 50
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
RCR
|
20 - 25
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
RCSM
|
15 - 30
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
PE
|
20 - 40
|
cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
|
 |
BE
|
20 - 40
|
cylindrical outer ring, with steel aligning ring, P seals on both sides
|
 |
SK..-KTT
|
31,75 - 44,45
|
Cylindrical outer ring, inner ring with hexagonal bore, T seal on both sides
|
 |
SK..-KRR
|
22,225 - 31,75
|
Cylindrical outer ring, inner ring with hexagonal bore, R seal on both sides
|
 |