Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
- Spindle bearings
 |
For shaft diameter in mm |
Features |
|
 B |
10 - 300
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 HS |
10 - 130
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 HC |
10 - 130
|
adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
|
 |
 HCB |
10 - 160
|
adjusted, in pairs or sets, with ceramic balls, restricted tolerances
|
 |
 HCM |
25 - 130
|
adjusted, in pairs or sets, with ceramic balls, restricted tolerances
|
 |
 M |
25 - 130
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 VCM |
25 - 110
|
adjusted, in pairs or sets, with ceramic balls, rings made from Vacrodur, restricted tolerances
|
 |
 XC |
10 - 130
|
adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances, with Cronidur rings
|
 |
- Four point contact bearings
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Cylindrical roller bearings

 |
For shaft diameter in mm |
Features |
|
SL0148
|
150 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0149
|
60 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL0248
|
150 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0249
|
60 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL04..-PP |
130 - 300
|
locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
|
 |
SL0450..-PP |
20 - 300
|
locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
|
 |
SL1818
|
200 - 1120
|
semi-locating bearing, full complement cylindrical roller set, dimension series 18
|
 |
SL1822
|
20 - 200
|
semi-locating bearing, full complement cylindrical roller set, dimension series 22
|
 |
SL1829
|
60 - 500
|
semi-locating bearing, full complement cylindrical roller set, dimension series 29
|
 |
SL1830
|
20 - 380
|
semi-locating bearing, full complement cylindrical roller set, dimension series 30
|
 |
SL1850
|
20 - 380
|
semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
|
 |
SL1923
|
25 - 260
|
semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
|
 |
LSL1923
|
100 - 300
|
semi-locating bearing, with disc cage, dimension series 23
|
 |
ZSL1923
|
25 - 120
|
semi-locating bearing, with spacers, dimension series 23
|
 |
N2..-E
|
15 - 240
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
N3..-E
|
25 - 170
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NJ2..-E
|
15 - 260
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ2..-E + HJ
|
15 - 260
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ3..-E
|
17 - 280
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ3..-E + HJ
|
17 - 280
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ22..-E
|
17 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ22..-E + HJ
|
17 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ23..-E
|
20 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ23..-E + HJ
|
20 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ4
|
30 - 120
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ4 + HJ
|
30 - 120
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NU10
|
25 - 560
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU19
|
460 - 710
|
non-locating bearing, separable, with cage
|
 |
NU2..-E
|
15 - 320
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU3..-E
|
17 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU22..-E
|
17 - 380
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU23..-E
|
20 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU4
|
30 - 120
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NUP2..-E
|
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP3..-E
|
17 - 150
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP22..-E
|
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP23..-E
|
20 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NNU41
|
120 - 530
|
non-locating bearing, double row, separable, with cage
|
 |
HCNU10
|
40 - 100
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
HCNU2..-E
|
40 - 75
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
Z-5..ZL2-02
|
65 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
F-8..ZL2-02
|
75 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Needle roller and cage assemblies
- Drawn cup needle roller bearings with open ends
 |
For shaft diameter in mm |
Features |
|
HK
|
2 - 60
|
to DIN 618/ISO 3245
|
 |
HK..-RS
|
8 - 50
|
lip seal on one side, to DIN 618
|
 |
HK..-2RS |
8 - 50
|
lip seals on both sides, to DIN 618
|
 |
HN
|
8 - 50
|
full complement needle roller set
|
 |
SCE
|
1/8 " - 3 1/2 "
|
to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-P
|
1/4 " - 1 1/2 "
|
lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-PP |
1/2 " - 1 1/2 "
|
lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH
|
5/16 " - 1 3/8 "
|
heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-P
|
5/16 " - 1 1/4 "
|
heavy series, lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-PP |
7/16 " - 1 1/4 "
|
heavy series, lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
- Drawn cup needle roller bearings with closed end
- Needle roller bearings (machined)
 |
For shaft diameter in mm |
Features |
|
NK
|
5 - 110
|
light series
|
 |
NK..-D
|
14 - 55
|
Light series, with improved steel cage
|
 |
NK..-TW
|
30
|
Light series, with plastic cage, two short needle rollers per cage pocket
|
 |
NKS
|
20 - 75
|
heavy series
|
 |
RNA49
|
14 - 160
|
dimension series 49, to DIN 617/ISO 1206
|
 |
RNA48
|
120 - 415
|
dimension series 48, to DIN 617/ISO 1206
|
 |
RNA69
|
16 - 35
|
dimension series 69
|
 |
RNA69..-ZW
|
40 - 110
|
Dimension series 69, double row
|
 |
RNA49..-RSR
|
14 - 58
|
dimension series 49, lip seal on one side
|
 |
RNA49..-2RSR |
14 - 58
|
dimension series 49, lip seals on both sides
|
 |
NKI
|
5 - 100
|
light series
|
 |
NKI..-TW
|
35 - 55
|
Light series, with plastic cage, two short needle rollers per cage pocket
|
 |
NKIS
|
15 - 65
|
heavy series
|
 |
NA49
|
10 - 140
|
dimension series 49, to DIN 617/ISO 1206
|
 |
NA48
|
110 - 380
|
dimension series 48, to DIN 617/ISO 1206
|
 |
NA69
|
12 - 30
|
dimension series 49, to DIN 617/ISO 1206
|
 |
NA69..-ZW
|
32 - 95
|
Dimension series 69, double row
|
 |
NA49..-RSR
|
10 - 50
|
dimension series 49, lip seal on one side
|
 |
NA49..-2RSR |
10 - 50
|
dimension series 49, lip seals on both sides
|
 |
NAO
|
6 - 90
|
without ribs
|
 |
NAO..-ZW-ASR1
|
25 - 30
|
without ribs, double row
|
 |
RNAO
|
5 - 100
|
without ribs
|
 |
RNAO..-ZW-ASR1
|
18 - 60
|
without ribs, double row
|
 |
NCS
|
5/8 " - 4 1/2 "
|
machined raceway to ABMA 18.2 - 1982, inch sizes
|
 |
- Aligning needle roller bearings
- Inner rings
- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|