Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
- Spindle bearings
 |
For shaft diameter in mm |
Features |
|
 B
|
10 - 300
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 HS
|
10 - 130
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 HC
|
10 - 130
|
adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
|
 |
 HCB
|
10 - 160
|
adjusted, in pairs or sets, with ceramic balls, restricted tolerances
|
 |
 HCM
|
25 - 130
|
adjusted, in pairs or sets, with ceramic balls, restricted tolerances
|
 |
 M
|
25 - 130
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 VCM
|
25 - 110
|
adjusted, in pairs or sets, with ceramic balls, rings made from Vacrodur, restricted tolerances
|
 |
 XC
|
10 - 130
|
adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances, with Cronidur rings
|
 |
- Four point contact bearings
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Cylindrical roller bearings

- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Needle roller and cage assemblies
- Drawn cup needle roller bearings with open ends
 |
For shaft diameter in mm |
Features |
|
HK
|
2 - 60
|
to DIN 618/ISO 3245
|
 |
HK..-RS
|
8 - 50
|
lip seal on one side, to DIN 618
|
 |
HK..-2RS |
8 - 50
|
lip seals on both sides, to DIN 618
|
 |
HN
|
8 - 50
|
full complement needle roller set
|
 |
SCE
|
1/8 " - 3 1/2 "
|
to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-P
|
1/4 " - 1 1/2 "
|
lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-PP |
1/2 " - 1 1/2 "
|
lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH
|
5/16 " - 1 3/8 "
|
heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-P
|
5/16 " - 1 1/4 "
|
heavy series, lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-PP |
7/16 " - 1 1/4 "
|
heavy series, lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
- Drawn cup needle roller bearings with closed end
- Needle roller bearings (machined)
 |
For shaft diameter in mm |
Features |
|
NK
|
5 - 110
|
light series
|
 |
NK..-D
|
14 - 55
|
Light series, with improved steel cage
|
 |
NK..-TW
|
30
|
Light series, with plastic cage, two short needle rollers per cage pocket
|
 |
NKS
|
20 - 75
|
heavy series
|
 |
RNA49
|
14 - 160
|
dimension series 49, to DIN 617/ISO 1206
|
 |
RNA48
|
120 - 415
|
dimension series 48, to DIN 617/ISO 1206
|
 |
RNA69
|
16 - 35
|
dimension series 69
|
 |
RNA69..-ZW
|
40 - 110
|
Dimension series 69, double row
|
 |
RNA49..-RSR
|
14 - 58
|
dimension series 49, lip seal on one side
|
 |
RNA49..-2RSR |
14 - 58
|
dimension series 49, lip seals on both sides
|
 |
NKI
|
5 - 100
|
light series
|
 |
NKI..-TW
|
35 - 55
|
Light series, with plastic cage, two short needle rollers per cage pocket
|
 |
NKIS
|
15 - 65
|
heavy series
|
 |
NA49
|
10 - 140
|
dimension series 49, to DIN 617/ISO 1206
|
 |
NA48
|
110 - 380
|
dimension series 48, to DIN 617/ISO 1206
|
 |
NA69
|
12 - 30
|
dimension series 49, to DIN 617/ISO 1206
|
 |
NA69..-ZW
|
32 - 95
|
Dimension series 69, double row
|
 |
NA49..-RSR
|
10 - 50
|
dimension series 49, lip seal on one side
|
 |
NA49..-2RSR |
10 - 50
|
dimension series 49, lip seals on both sides
|
 |
NAO
|
6 - 90
|
without ribs
|
 |
NAO..-ZW-ASR1
|
25 - 30
|
without ribs, double row
|
 |
RNAO
|
5 - 100
|
without ribs
|
 |
RNAO..-ZW-ASR1
|
18 - 60
|
without ribs, double row
|
 |
NCS
|
5/8 " - 4 1/2 "
|
machined raceway to ABMA 18.2 - 1982, inch sizes
|
 |
- Aligning needle roller bearings
- Inner rings
- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|