Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
- Spindle bearings
 |
For shaft diameter in mm |
Features |
|
 B
|
10 - 300
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 HS
|
10 - 130
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 HC
|
10 - 130
|
adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
|
 |
 HCB
|
10 - 160
|
adjusted, in pairs or sets, with ceramic balls, restricted tolerances
|
 |
 HCM
|
25 - 130
|
adjusted, in pairs or sets, with ceramic balls, restricted tolerances
|
 |
 M
|
25 - 130
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 VCM
|
25 - 110
|
adjusted, in pairs or sets, with ceramic balls, rings made from Vacrodur, restricted tolerances
|
 |
 XC
|
10 - 130
|
adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances, with Cronidur rings
|
 |
- Four point contact bearings
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Cylindrical roller bearings

- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Needle roller and cage assemblies
- Drawn cup needle roller bearings with open ends
 |
For shaft diameter in mm |
Features |
|
HK
|
2 - 60
|
to DIN 618/ISO 3245
|
 |
HK..-RS
|
8 - 50
|
lip seal on one side, to DIN 618
|
 |
HK..-2RS |
8 - 50
|
lip seals on both sides, to DIN 618
|
 |
HN
|
8 - 50
|
full complement needle roller set
|
 |
SCE
|
1/8 " - 3 1/2 "
|
to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-P
|
1/4 " - 1 1/2 "
|
lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-PP |
1/2 " - 1 1/2 "
|
lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH
|
5/16 " - 1 3/8 "
|
heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-P
|
5/16 " - 1 1/4 "
|
heavy series, lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-PP |
7/16 " - 1 1/4 "
|
heavy series, lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
- Drawn cup needle roller bearings with closed end
- Needle roller bearings (machined)
- Aligning needle roller bearings
- Inner rings
- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

 |
For shaft diameter in mm |
Features |
|
VLA20 |
304 - 984
|
light series 20, external gear teeth, lip seals on both sides
|
 |
VLI20 |
325 - 984
|
light series 20, internal gear teeth, lip seals on both sides
|
 |
VLU20 |
304 - 984
|
light series 20, without gear teeth, lip seals on both sides
|
 |
VSA20 |
342 - 1022
|
standard series 20, external gear teeth, lip seals on both sides
|
 |
VSI20 |
325 - 984
|
standard series 20, internal gear teeth, lip seals on both sides
|
 |
VSU20 |
342 - 1022
|
standard series 20, without gear teeth, lip seals on both sides
|
 |
VSA25 |
655 - 955
|
standard series 25, external gear teeth, lip seals on both sides
|
 |
VSI25 |
610 - 910
|
standard series 25, internal gear teeth, lip seals on both sides
|
 |
VSU25 |
655 - 955
|
standard series 25, without gear teeth, lip seals on both sides
|
 |
VA
|
135 - 235
|
external gear teeth
|
 |
VI
|
216 - 332
|
internal gear teeth
|
 |
VU |
124,5 - 565
|
without gear teeth, sealed on both sides
|
 |
XSA14 |
344 - 1024
|
standard series 14, external gear teeth, lip seals on both sides
|
 |
XSI14 |
325 - 984
|
standard series 14, internal gear teeth, lip seals on both sides
|
 |
XSU08 |
130 - 360
|
standard series 08, without gear teeth, lamellar seals on both sides
|
 |
XSU14 |
344 - 1024
|
standard series 14, without gear teeth, lip seals on both sides
|
 |
XA
|
171 - 274
|
with external gear teeth, sealed
|
 |
XI |
216
|
with internal gear teeth, lip seals on both sides
|
 |
XU |
40 - 384
|
without gear teeth, sealed on both sides
|
 |
XV |
30 - 110
|
without gear teeth, lamellar seals on both sides
|
 |
- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|