Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
- Spindle bearings
 |
For shaft diameter in mm |
Features |
|
 B |
10 - 300
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 HS |
10 - 130
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 HC |
10 - 130
|
adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
|
 |
 HCB |
10 - 160
|
adjusted, in pairs or sets, with ceramic balls, restricted tolerances
|
 |
 HCM |
25 - 130
|
adjusted, in pairs or sets, with ceramic balls, restricted tolerances
|
 |
 M |
25 - 130
|
adjusted, in pairs or sets, restricted tolerances
|
 |
 VCM |
25 - 110
|
adjusted, in pairs or sets, with ceramic balls, rings made from Vacrodur, restricted tolerances
|
 |
 XC |
10 - 130
|
adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances, with Cronidur rings
|
 |
- Four point contact bearings
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Cylindrical roller bearings

- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Needle roller and cage assemblies
- Drawn cup needle roller bearings with open ends
 |
For shaft diameter in mm |
Features |
|
HK
|
2 - 60
|
to DIN 618/ISO 3245
|
 |
HK..-RS
|
8 - 50
|
lip seal on one side, to DIN 618
|
 |
HK..-2RS
|
8 - 50
|
lip seals on both sides, to DIN 618
|
 |
HN
|
8 - 50
|
full complement needle roller set
|
 |
SCE
|
1/8 " - 3 1/2 "
|
to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-P
|
1/4 " - 1 1/2 "
|
lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-PP
|
1/2 " - 1 1/2 "
|
lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH
|
5/16 " - 1 3/8 "
|
heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-P
|
5/16 " - 1 1/4 "
|
heavy series, lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-PP
|
7/16 " - 1 1/4 "
|
heavy series, lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
- Drawn cup needle roller bearings with closed end
- Needle roller bearings (machined)
- Aligning needle roller bearings
- Inner rings
- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Needle roller/angular contact ball bearings
- Needle roller/axial ball bearings
- Needle roller/axial cylindrical roller bearings
- Axial/radial roller bearings for screw drives
- Rotary table bearings
 |
For shaft diameter in mm |
Features |
|
YRT
|
50 - 100
|
double direction, for screw mounting
|
 |
YRTC
|
120 - 1030
|
Double direction, for screw mounting
|
 |
YRTS
|
200 - 460
|
double direction, for screw mounting, for higher speeds
|
 |
YRTCM
|
150 - 460
|
double direction, screw mounting, with integrated angular measuring system
|
 |
YRTSM
|
200 - 460
|
double direction, screw mounting, for higher speeds, with integrated angular measuring system
|
 |
YRTCMA
|
150 - 460
|
Double direction, screw mounting, with integrated absolute angular measuring system
|
 |
YRTSMA
|
200 - 460
|
Double direction, screw mounting, for higher speeds, with integrated absolute angular measuring system
|
 |
 Electronic measuring system
|
|
|
|
ZKLDF
|
100 - 460
|
double direction, for screw mounting, sealing shields on both sides
|
 |
- Axial conical thrust cage needle roller bearings
- Crossed roller bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|