Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
      • Cylindrical roller bearings
      • Needle roller bearings
      • Spherical roller bearings
        • For shaft diameter
          in mm
          Features  
          20 - 110
          main dimensions to DIN 635-2
          20 - 240
          main dimensions to DIN 635-2
          240 - 360
          main dimensions to DIN 635-2
          35 - 220
          main dimensions to DIN 635-2
          220 - 280
          main dimensions to DIN 635-2
          630 - 1250
          main dimensions to DIN 635-2
          110 - 300
          main dimensions to DIN 635-2
          110 - 630
          main dimensions to DIN 635-2
          560 - 1000
          main dimensions to DIN 635-2
          90 - 280
          main dimensions to DIN 635-2
          90 - 560
          main dimensions to DIN 635-2
          530 - 800
          main dimensions to DIN 635-2
          80 - 240
          main dimensions to DIN 635-2
          80 - 500
          main dimensions to DIN 635-2
          600 - 1180
          main dimensions to DIN 635-2
          170 - 1180
          main dimensions to DIN 635-2
          670 - 1120
          main dimensions to DIN 635-2
          115 - 300
          main dimensions to DIN 635-2
          300 - 630
          main dimensions to DIN 635-2
          570 - 1000
          main dimensions to DIN 635-2
          105 - 440
          main dimensions to DIN 635-2
          440 - 560
          main dimensions to DIN 635-2
          460 - 1800
          main dimensions to DIN 635-2
          670 - 1320
          main dimensions to DIN 635-2
        • For shaft diameter
          in mm
          Features  
          40 - 220
          For oscillating load with restricted diameter tolerances
          40 - 220
          For oscillating load with restricted diameter tolerances, with tapered bore
          35 - 200
          For oscillating load with restricted diameter tolerances, with tapered bore and adapter sleeve
          35 - 200
          For oscillating load with restricted diameter tolerances, with tapered bore and withdrawal sleeve
          100 - 200
          For oscillating load with restricted diameter tolerances
        • Sealed spherical roller bearings
    • Axial ball bearings
    • Combined axial/radial bearings
    • Slewing rings
    • Housing units
      • Plummer block housing units
        For shaft diameter
        in mm
        Features  
        Black Series  
        LASE
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
        PASE
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        PASE..-FA125
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
        PASEY
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        PSHE
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        PSHEY
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        RASE
        17 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        RASE..-FA164
        20 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, for temperatures up to +250°C
        RASE..-FA125
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
        RASEA
        20 - 50
        cast iron housing, radial insert ball bearing with adapter sleeve, R seals
        RASEL
        20 - 70
        cast iron housing, non-locating bearing, drive slot on inner ring, R seals
        RASEY
        12 - 90
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        RSAO
        30 - 100
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        RSHE
        17 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        RSHEY
        15 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        TASE
        20 - 80
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        TSHE
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        PB
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        PBS
        12 - 40
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        PBY
        12 - 30
        sheet steel housing, radial insert ball bearing with grub screws in inner ring, P seals
        RPB
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
        RASEY..-TV-VA
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PASE..-TV-FA125
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        RSHEY..-TV-VA
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PSHE..-TV-FA125
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        SUBPP
        20 - 50
        Plastic housing, with long base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUCPP
        20 - 50
        Plastic housing, with long base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUGPP
        20 - 50
        Plastic housing, with long base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        CUGPP
        20 - 50
        Plastic housing, with long base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
        SUBPPA
        20 - 50
        Plastic housing, with short base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUCPPA
        20 - 50
        Plastic housing, with short base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUGPPA
        20 - 50
        Plastic housing, with short base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        CUGPPA
        20 - 50
        Plastic housing, with short base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
      • Flanged housing units
      • Take-up housing units
    • Bearing housings
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information