Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
  • Track rollers
  • Plain bearings
    • For shaft diameter
      in mm
      Features  
      3 - 300
      bushes, maintenance-free, with steel backing
      4,763 - 50,8
      bushes, maintenance-free, with steel backing, inch sizes
      4 - 100
      bushes, maintenance-free, with bronze backing
      8 - 100
      bushes, low-maintenance, with steel backing and lubrication pockets
      6 - 40
      bushes, maintenance-free, with steel backing
      6 - 40
      bushes, maintenance-free, with bronze backing
      30 - 200
      cylindrical plain bushes, maintenance-free, to DIN ISO 4379
      20 - 200
      cylindrical plain bushes, wound, with ELGOTEX, maintenance-free, wear-resistant
    • Spherical plain bearings
    • Rod ends
      For shaft diameter
      in mm
      Features  
      GIL..-DO
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      GIL..-DO-2RS
      35 - 80
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      GIR..-DO
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      GIR..-DO-2RS
      35 - 80
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      GAL..-DO
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      GAL..-DO-2RS
      35 - 80
      with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      GAR..-DO
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      GAR..-DO-2RS
      35 - 80
      with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      GIHNRK..-LO
      12 - 200
      with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      GIHRK..-DO
      20 - 120
      with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      GK..-DO
      10 - 80
      with welding face, requiring maintenance, to DIN ISO 12 240
      GF..-DO
      20 - 120
      with welding face, requiring maintenance, to DIN ISO 12 240-4
      GIKL..-PB
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      GIKR..-PB
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      GAKL..-PB
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      GAKR..-PB
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      35 - 80
      with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      35 - 80
      with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      10 - 30
      with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
      5 - 30
      with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
      5 - 30
      with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information