Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
      • Deep groove ball bearings
      • Radial insert ball bearings
      • Angular contact ball bearings
        For shaft diameter
        in mm
        Features  
        70
        120 - 850
        contact angle α = 30°
        70..-B
        20 - 360
        contact angle α = 40°
        70..-B-2RS
        20 - 40
        contact angle α = 40°, lip seals on both sides
        708
        300 - 1250
        contact angle α = 30°
        718
        200 - 1500
        main dimensions to DIN 628-1, contact angle α = 30°
        718..-B
        30 - 80
        Main dimensions to DIN 628-1, contact angle α = 40°
        719
        180 - 1400
        main dimensions to DIN 628-1, contact angle α = 30°
        72..-B
        10 - 460
        main dimensions to DIN 628-1, contact angle α = 40°
        72..-B-2RS
        10 - 70
        main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
        73..-B
        12 - 340
        main dimensions to DIN 628-1, contact angle α = 40°
        73..-B-2RS
        15 - 40
        main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
        74..-B
        25 - 160
        main dimensions to DIN 628-1, contact angle α = 40°
        30
        5 - 40
        double row
        32
        10 - 110
        main dimensions to DIN 628-3, double row
        33
        12 - 110
        main dimensions to DIN 628-3, double row
        33
        70 - 110
        main dimensions to DIN 628-3, double row, with filling slots, contact angle α = 35°
        33..-B
        12 - 60
        main dimensions to DIN 628-3, double row, contact angle α = 25°
        33..-B-2RSR
        60
        main dimensions to DIN 628-3, double row, lip seals on both sides, contact angle α = 25°
        33..-B-2RS
        12
        main dimensions to DIN 628-3, double row, lip seals on both sides, contact angle α = 25°
        33..-B-2Z
        12 - 60
        main dimensions to DIN 628-3, double row, gap seals on both sides, contact angle α = 25°
        33..-BD
        15 - 80
        main dimensions to DIN 628-3, double row, contact angle α = 30°
        33..-BD-2HRS
        15 - 80
        main dimensions to DIN 628-3, double row, lip seals on both sides, contact angle α = 30°
        33..-BD-2Z
        15 - 70
        main dimensions to DIN 628-3, double row, gap seals on both sides, contact angle α = 30°
        33..-DA
        25 - 110
        main dimensions to DIN 628-3, double row, separable, with split inner ring, contact angle α = 45°
        38
        10 - 100
        double row
      • Spindle bearings
      • Four point contact bearings
      • Self-aligning ball bearings
      • Thin section bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
      • Axial cylindrical roller bearings
        For shaft diameter
        in mm
        Features  
        811
        15 - 320
        single direction, comprising K811, GS, WS
        812
        30 - 300
        single direction, comprising K812, GS, WS
        893
        30 - 150
        single direction, comprising K893, GS, WS
        894
        60 - 320
        single direction, comprising K894, GS, WS
        K811
        15 - 320
        single direction, suitable for combination with axial bearing washers
        K812
        30 - 300
        single direction, suitable for combination with axial bearing washers
        K893
        30 - 150
        single direction, double row, suitable for combination with axial bearing washers
        K894
        60 - 320
        single direction, double row, suitable for combination with axial bearing washers
        RCT
        1 5/8 " - 9 5/16 "
        single direction, separable, cylindrical rollers, inch sizes
        RT6
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        RT7
        2 " - 10 "
        single direction, separable, cylindrical rollers, inch sizes
        RTL
        7/8 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        RTW6
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes, angular adjustment facility
        RWCT
        2 " - 4 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
      • Axial needle roller bearings
      • Axial spherical roller bearings
        For shaft diameter
        in mm
        Features  
        292..-E1
        150 - 1180
        main dimensions to DIN 728/ISO 104, single direction, separable
        293..-E1
        85 - 1600
        main dimensions to DIN 728/ISO 104, single direction, separable
        294..-E1
        60 - 1060
        main dimensions to DIN 728/ISO 104, single direction, separable
    • Combined axial/radial bearings
    • Slewing rings
      For shaft diameter
      in mm
      Features  
      VLA20
      304 - 984
      light series 20, external gear teeth, lip seals on both sides
      VLI20
      325 - 984
      light series 20, internal gear teeth, lip seals on both sides
      VLU20
      304 - 984
      light series 20, without gear teeth, lip seals on both sides
      VSA20
      342 - 1022
      standard series 20, external gear teeth, lip seals on both sides
      VSI20
      325 - 984
      standard series 20, internal gear teeth, lip seals on both sides
      VSU20
      342 - 1022
      standard series 20, without gear teeth, lip seals on both sides
      VSA25
      655 - 955
      standard series 25, external gear teeth, lip seals on both sides
      VSI25
      610 - 910
      standard series 25, internal gear teeth, lip seals on both sides
      VSU25
      655 - 955
      standard series 25, without gear teeth, lip seals on both sides
      VA
      135 - 235
      external gear teeth
      VI
      216 - 332
      internal gear teeth
      VU
      124,5 - 565
      without gear teeth, sealed on both sides
      XSA14
      344 - 1024
      standard series 14, external gear teeth, lip seals on both sides
      XSI14
      325 - 984
      standard series 14, internal gear teeth, lip seals on both sides
      XSU08
      130 - 360
      standard series 08, without gear teeth, lamellar seals on both sides
      XSU14
      344 - 1024
      standard series 14, without gear teeth, lip seals on both sides
      XA
      171 - 274
      with external gear teeth, sealed
      XI
      216
      with internal gear teeth, lip seals on both sides
      XU
      40 - 384
      without gear teeth, sealed on both sides
      XV
      30 - 110
      without gear teeth, lamellar seals on both sides
    • Housing units
    • Bearing housings
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information