Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
 |
For shaft diameter in mm |
Features |
|
70
|
120 - 850
|
contact angle α = 30°
|
 |
70..-B
|
20 - 360
|
contact angle α = 40°
|
 |
70..-B-2RS
|
20 - 40
|
contact angle α = 40°, lip seals on both sides
|
 |
708
|
300 - 1250
|
contact angle α = 30°
|
 |
718
|
200 - 1500
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
718..-B |
30 - 80
|
Main dimensions to DIN 628-1, contact angle α = 40°
|
 |
719
|
180 - 1400
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
72..-B
|
10 - 460
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
72..-B-2RS
|
10 - 70
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
73..-B
|
12 - 340
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
73..-B-2RS
|
15 - 40
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
74..-B
|
25 - 160
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
 30
|
5 - 40
|
double row
|
 |
 32
|
10 - 110
|
main dimensions to DIN 628-3, double row
|
 |
 33
|
12 - 110
|
main dimensions to DIN 628-3, double row
|
 |
 38
|
10 - 100
|
double row
|
 |
- Spindle bearings
- Four point contact bearings
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

 |
For shaft diameter in mm |
Features |
|
VLA20 |
304 - 984
|
light series 20, external gear teeth, lip seals on both sides
|
 |
VLI20 |
325 - 984
|
light series 20, internal gear teeth, lip seals on both sides
|
 |
VLU20 |
304 - 984
|
light series 20, without gear teeth, lip seals on both sides
|
 |
VSA20 |
342 - 1022
|
standard series 20, external gear teeth, lip seals on both sides
|
 |
VSI20 |
325 - 984
|
standard series 20, internal gear teeth, lip seals on both sides
|
 |
VSU20 |
342 - 1022
|
standard series 20, without gear teeth, lip seals on both sides
|
 |
VSA25 |
655 - 955
|
standard series 25, external gear teeth, lip seals on both sides
|
 |
VSI25 |
610 - 910
|
standard series 25, internal gear teeth, lip seals on both sides
|
 |
VSU25 |
655 - 955
|
standard series 25, without gear teeth, lip seals on both sides
|
 |
VA |
135 - 235
|
external gear teeth
|
 |
VI |
216 - 332
|
internal gear teeth
|
 |
VU |
124,5 - 565
|
without gear teeth, sealed on both sides
|
 |
XSA14 |
344 - 1024
|
standard series 14, external gear teeth, lip seals on both sides
|
 |
XSI14 |
325 - 984
|
standard series 14, internal gear teeth, lip seals on both sides
|
 |
XSU08 |
130 - 360
|
standard series 08, without gear teeth, lamellar seals on both sides
|
 |
XSU14 |
344 - 1024
|
standard series 14, without gear teeth, lip seals on both sides
|
 |
XA |
171 - 274
|
with external gear teeth, sealed
|
 |
XI |
216
|
with internal gear teeth, lip seals on both sides
|
 |
XU |
40 - 384
|
without gear teeth, sealed on both sides
|
 |
XV |
30 - 110
|
without gear teeth, lamellar seals on both sides
|
 |
- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|