Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Axial ball bearings
- Axial deep groove ball bearings

- Axial angular contact ball bearings for main spindles
- Axial angular contact ball bearings for screw drives
 |
For shaft diameter in mm |
Features |
|
ZKLN..-2Z |
6 - 100
|
double direction, gap seals on both sides
|
 |
ZKLN..-2RS |
6 - 50
|
double direction, lip seals on both sides
|
 |
ZKLN..-2RS-PE |
6 - 50
|
Increased tolerances, double direction, lip seals on both sides
|
 |
ZKLN..-2RS-2AP |
17 - 50
|
matched pair, double direction, lip seals on both sides
|
 |
ZKLF..-2Z |
12 - 100
|
double direction, for screw mounting, gap seals on both sides
|
 |
ZKLF..-2RS |
12 - 50
|
double direction, for screw mounting, lip seals on both sides
|
 |
ZKLF..-2RS-PE |
12 - 50
|
increased tolerances, double direction, for screw mounting, lip seals on both sides
|
 |
ZKLF..-2RS-2AP |
17 - 50
|
matched pair, double direction, for screw mounting, lip seals on both sides
|
 |
7602 |
12 - 55
|
single direction, with contact angle α = 60°, restricted tolerances
|
 |
7602..-2RS |
12 - 30
|
single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
|
 |
7603 |
20 - 55
|
single direction, with contact angle α = 60°, restricted tolerances
|
 |
7603..-2RS |
20 - 25
|
single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
|
 |
BSB |
40 - 60
|
single direction, with contact angle α = 60°, restricted tolerances
|
 |
BSB..-SU |
17 - 60
|
single direction, with contact angle α = 60°, restricted tolerances
|
 |
BSB..-SU-L055 |
17 - 60
|
single direction, with contact angle α = 60°, restricted tolerances, greased
|
 |
BSB..-2Z-SU |
17 - 60
|
single direction, with contact angle α = 60°, restricted tolerances, gap seals on both sides, greased
|
 |
ZKLR..-2Z |
6 - 10
|
double direction, for screw mounting, gap seals on both sides
|
 |
ZKLR..-2RS |
12 - 20
|
double direction, for screw mounting, lip seals on both sides
|
 |
ZKLFA..-2Z |
6 - 15
|
double direction, for screw mounting, gap seals on both sides
|
 |
ZKLFA..-2RS |
6 - 15
|
double direction, for screw mounting, lip seals on both sides, with flattened flange
|
 |
DKLFA..-2RS |
15 - 40
|
double direction, for screw mounting, lip seals on both sides, with flattened flange
|
 |
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

 |
For shaft diameter in mm |
Features |
|
VLA20 |
304 - 984
|
light series 20, external gear teeth, lip seals on both sides
|
 |
VLI20 |
325 - 984
|
light series 20, internal gear teeth, lip seals on both sides
|
 |
VLU20 |
304 - 984
|
light series 20, without gear teeth, lip seals on both sides
|
 |
VSA20 |
342 - 1022
|
standard series 20, external gear teeth, lip seals on both sides
|
 |
VSI20 |
325 - 984
|
standard series 20, internal gear teeth, lip seals on both sides
|
 |
VSU20 |
342 - 1022
|
standard series 20, without gear teeth, lip seals on both sides
|
 |
VSA25 |
655 - 955
|
standard series 25, external gear teeth, lip seals on both sides
|
 |
VSI25 |
610 - 910
|
standard series 25, internal gear teeth, lip seals on both sides
|
 |
VSU25 |
655 - 955
|
standard series 25, without gear teeth, lip seals on both sides
|
 |
VA |
135 - 235
|
external gear teeth
|
 |
VI |
216 - 332
|
internal gear teeth
|
 |
VU |
124,5 - 565
|
without gear teeth, sealed on both sides
|
 |
XSA14 |
344 - 1024
|
standard series 14, external gear teeth, lip seals on both sides
|
 |
XSI14 |
325 - 984
|
standard series 14, internal gear teeth, lip seals on both sides
|
 |
XSU08 |
130 - 360
|
standard series 08, without gear teeth, lamellar seals on both sides
|
 |
XSU14 |
344 - 1024
|
standard series 14, without gear teeth, lip seals on both sides
|
 |
XA |
171 - 274
|
with external gear teeth, sealed
|
 |
XI |
216
|
with internal gear teeth, lip seals on both sides
|
 |
XU |
40 - 384
|
without gear teeth, sealed on both sides
|
 |
XV |
30 - 110
|
without gear teeth, lamellar seals on both sides
|
 |
- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|