Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
      • For shaft diameter
        in mm
        Features  
         
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        17 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        20 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, for temperatures up to +250°C
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
        20 - 50
        cast iron housing, radial insert ball bearing with adapter sleeve, R seals
        20 - 70
        cast iron housing, non-locating bearing, drive slot on inner ring, R seals
        12 - 90
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        30 - 100
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        17 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        15 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        20 - 80
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        12 - 40
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        12 - 30
        sheet steel housing, radial insert ball bearing with grub screws in inner ring, P seals
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        20 - 50
        Plastic housing, with long base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with long base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with long base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with long base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
        20 - 50
        Plastic housing, with short base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with short base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with short base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Plastic housing, with short base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
    • For shaft diameter
      in mm
      Features  
      3 - 300
      bushes, maintenance-free, with steel backing
      4,763 - 50,8
      bushes, maintenance-free, with steel backing, inch sizes
      4 - 100
      bushes, maintenance-free, with bronze backing
      8 - 100
      bushes, low-maintenance, with steel backing and lubrication pockets
      6 - 40
      bushes, maintenance-free, with steel backing
      6 - 40
      bushes, maintenance-free, with bronze backing
      30 - 200
      cylindrical plain bushes, maintenance-free, to DIN ISO 4379
      20 - 200
      cylindrical plain bushes, wound, with ELGOTEX, maintenance-free, wear-resistant
    • For shaft diameter
      in mm
      Features  
      6 - 1000
      requiring maintenance, to DIN ISO 12 240-1
      15 - 300
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      6 - 12
      requiring maintenance, to DIN ISO 12 240-1
      15 - 280
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      6 - 30
      dimension series K, requiring maintenance, to DIN ISO 12 240-1
      12 - 320
      requiring maintenance, to DIN ISO 12 240-1
      17 - 80
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      19,05 - 76,2
      inch sizes, requiring maintenance, to DIN ISO 12 240-1
      6 - 30
      maintenance-free, to DIN ISO 12 240-1
      17 - 300
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1, sealed on both sides
      6 - 25
      maintenance-free, to DIN ISO 12 240-1
      30 - 280
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      6 - 30
      dimension series K, maintenance-free, to DIN ISO 12 240-1
      25 - 200
      requiring maintenance, to DIN ISO 12 240-2
      10 - 200
      requiring maintenance, to DIN ISO 12 240-3
      25 - 200
      maintenance-free, to DIN ISO 12 240-2
      10 - 360
      maintenance-free, to DIN ISO 12 240-3

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information