Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
      • Axial cylindrical roller bearings
        For shaft diameter
        in mm
        Features  
        811
        15 - 320
        single direction, comprising K811, GS, WS
        812
        30 - 300
        single direction, comprising K812, GS, WS
        893
        30 - 150
        single direction, comprising K893, GS, WS
        894
        60 - 320
        single direction, comprising K894, GS, WS
        K811
        15 - 320
        single direction, suitable for combination with axial bearing washers
        K812
        30 - 300
        single direction, suitable for combination with axial bearing washers
        K893
        30 - 150
        single direction, double row, suitable for combination with axial bearing washers
        K894
        60 - 320
        single direction, double row, suitable for combination with axial bearing washers
        RCT
        1 5/8 " - 9 5/16 "
        single direction, separable, cylindrical rollers, inch sizes
        RT6
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        RT7
        2 " - 10 "
        single direction, separable, cylindrical rollers, inch sizes
        RTL
        7/8 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        RTW6
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes, angular adjustment facility
        RWCT
        2 " - 4 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
      • Axial needle roller bearings
        For shaft diameter
        in mm
        Features  
        AXK
        4 - 160
        single direction, to DIN 5405-2
        AXW
        10 - 50
        single direction, AXK with axial bearing washer
        TC
        1/4 " - 4 1/8 "
        single direction, to ABMA 21.2 - 1988, suitable for combination with axial bearing washers TWA, inch sizes
      • For shaft diameter
        in mm
        Features  
        150 - 1180
        main dimensions to DIN 728/ISO 104, single direction, separable
        85 - 1600
        main dimensions to DIN 728/ISO 104, single direction, separable
        60 - 1060
        main dimensions to DIN 728/ISO 104, single direction, separable
      • Axial angular contact roller bearings
        For shaft diameter
        in mm
        Features  
        AXS
        8 - 175
        small cross section,high load carrying capacity, fitting in pairs
    • Combined axial/radial bearings
    • Slewing rings
    • Housing units
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings
    • Plain bushes
    • Washers, strips
    • Spherical plain bearings
      For shaft diameter
      in mm
      Features  
      GE..-DO
      6 - 1000
      requiring maintenance, to DIN ISO 12 240-1
      GE..-DO-2RS
      15 - 300
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      GE..-FO
      6 - 12
      requiring maintenance, to DIN ISO 12 240-1
      GE..-FO-2RS
      15 - 280
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      GE..-PB
      6 - 30
      dimension series K, requiring maintenance, to DIN ISO 12 240-1
      GE..-LO
      12 - 320
      requiring maintenance, to DIN ISO 12 240-1
      GE..-HO-2RS
      17 - 80
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      GE..-ZO
      19,05 - 76,2
      inch sizes, requiring maintenance, to DIN ISO 12 240-1
      6 - 30
      maintenance-free, to DIN ISO 12 240-1
      17 - 300
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1, sealed on both sides
      6 - 25
      maintenance-free, to DIN ISO 12 240-1
      30 - 280
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      6 - 30
      dimension series K, maintenance-free, to DIN ISO 12 240-1
      GE..-SX
      25 - 200
      requiring maintenance, to DIN ISO 12 240-2
      GE..-AX
      10 - 200
      requiring maintenance, to DIN ISO 12 240-3
      25 - 200
      maintenance-free, to DIN ISO 12 240-2
      10 - 360
      maintenance-free, to DIN ISO 12 240-3
    • Rod ends

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information