Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
      • For shaft diameter
        in mm
        Features  
        15 - 320
        single direction, comprising K811, GS, WS
        30 - 300
        single direction, comprising K812, GS, WS
        30 - 150
        single direction, comprising K893, GS, WS
        60 - 320
        single direction, comprising K894, GS, WS
        15 - 320
        single direction, suitable for combination with axial bearing washers
        30 - 300
        single direction, suitable for combination with axial bearing washers
        30 - 150
        single direction, double row, suitable for combination with axial bearing washers
        60 - 320
        single direction, double row, suitable for combination with axial bearing washers
        1 5/8 " - 9 5/16 "
        single direction, separable, cylindrical rollers, inch sizes
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        2 " - 10 "
        single direction, separable, cylindrical rollers, inch sizes
        7/8 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes, angular adjustment facility
        2 " - 4 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
      • For shaft diameter
        in mm
        Features  
        150 - 1180
        main dimensions to DIN 728/ISO 104, single direction, separable
        85 - 1600
        main dimensions to DIN 728/ISO 104, single direction, separable
        60 - 1060
        main dimensions to DIN 728/ISO 104, single direction, separable
  • For shaft diameter
    in mm
    Features  
    6 - 35
    with steel springs
    3 - 10
    with plastic springs
    3 - 8
    with plastic springs and knurled outer ring
    6 - 8
    with steel springs and knurled outer ring
    6 - 35
    with plain or rolling bearing arrangement, steel springs
    3 - 8
    with plain or rolling bearing arrangement, plastic springs
    3 - 8
    with plain or rolling bearing arrangement, plastic springs, knurled outer ring
    6 - 8
    with plain or rolling bearing arrangement, steel springs, knurled outer ring
    • For shaft diameter
      in mm
      Features  
      10 - 62
      thrust washers, maintenance-free, with steel backing
      10 - 62
      thrust washers, maintenance-free, with bronze backing
      12 - 52
      thrust washers, low-maintenance, with steel backing and lubrication pockets
       
      strips, maintenance-free, with steel backing
       
      strips, low-maintenance, with steel backing and lubrication pockets

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information