Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
      • For shaft diameter
        in mm
        Features  
        15 - 320
        single direction, comprising K811, GS, WS
        30 - 300
        single direction, comprising K812, GS, WS
        30 - 150
        single direction, comprising K893, GS, WS
        60 - 320
        single direction, comprising K894, GS, WS
        15 - 320
        single direction, suitable for combination with axial bearing washers
        30 - 300
        single direction, suitable for combination with axial bearing washers
        30 - 150
        single direction, double row, suitable for combination with axial bearing washers
        60 - 320
        single direction, double row, suitable for combination with axial bearing washers
        1 5/8 " - 9 5/16 "
        single direction, separable, cylindrical rollers, inch sizes
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        2 " - 10 "
        single direction, separable, cylindrical rollers, inch sizes
        7/8 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
        1 " - 3 1/2 "
        single direction, separable, cylindrical rollers, inch sizes, angular adjustment facility
        2 " - 4 1/2 "
        single direction, separable, cylindrical rollers, inch sizes
      • For shaft diameter
        in mm
        Features  
        150 - 1180
        main dimensions to DIN 728/ISO 104, single direction, separable
        85 - 1600
        main dimensions to DIN 728/ISO 104, single direction, separable
        60 - 1060
        main dimensions to DIN 728/ISO 104, single direction, separable
    • For shaft diameter
      in mm
      Features  
      6 - 1000
      requiring maintenance, to DIN ISO 12 240-1
      15 - 300
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      6 - 12
      requiring maintenance, to DIN ISO 12 240-1
      15 - 280
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      6 - 30
      dimension series K, requiring maintenance, to DIN ISO 12 240-1
      12 - 320
      requiring maintenance, to DIN ISO 12 240-1
      17 - 80
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      19,05 - 76,2
      inch sizes, requiring maintenance, to DIN ISO 12 240-1
      6 - 30
      maintenance-free, to DIN ISO 12 240-1
      17 - 300
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1, sealed on both sides
      6 - 25
      maintenance-free, to DIN ISO 12 240-1
      30 - 280
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      6 - 30
      dimension series K, maintenance-free, to DIN ISO 12 240-1
      25 - 200
      requiring maintenance, to DIN ISO 12 240-2
      10 - 200
      requiring maintenance, to DIN ISO 12 240-3
      25 - 200
      maintenance-free, to DIN ISO 12 240-2
      10 - 360
      maintenance-free, to DIN ISO 12 240-3

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information