Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings
    • Plain bushes
    • Washers, strips
    • Spherical plain bearings
      For shaft diameter
      in mm
      Features  
      GE..-DO
      6 - 1000
      requiring maintenance, to DIN ISO 12 240-1
      GE..-DO-2RS
      15 - 300
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      GE..-FO
      6 - 12
      requiring maintenance, to DIN ISO 12 240-1
      GE..-FO-2RS
      15 - 280
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      GE..-PB
      6 - 30
      dimension series K, requiring maintenance, to DIN ISO 12 240-1
      GE..-LO
      12 - 320
      requiring maintenance, to DIN ISO 12 240-1
      GE..-HO-2RS
      17 - 80
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      GE..-ZO
      19,05 - 76,2
      inch sizes, requiring maintenance, to DIN ISO 12 240-1
      6 - 30
      maintenance-free, to DIN ISO 12 240-1
      17 - 300
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1, sealed on both sides
      6 - 25
      maintenance-free, to DIN ISO 12 240-1
      30 - 280
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      6 - 30
      dimension series K, maintenance-free, to DIN ISO 12 240-1
      GE..-SX
      25 - 200
      requiring maintenance, to DIN ISO 12 240-2
      GE..-AX
      10 - 200
      requiring maintenance, to DIN ISO 12 240-3
      25 - 200
      maintenance-free, to DIN ISO 12 240-2
      10 - 360
      maintenance-free, to DIN ISO 12 240-3
    • Rod ends

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information