Rolling and plain bearings, accessories
- Rolling bearings
- Maintenance products
- Roller clutches
 |
For shaft diameter in mm |
Features |
|
HF |
6 - 35
|
with steel springs
|
 |
HF..-KF |
3 - 10
|
with plastic springs
|
 |
HF..-KF-R |
3 - 8
|
with plastic springs and knurled outer ring
|
 |
HF..-R |
6 - 8
|
with steel springs and knurled outer ring
|
 |
HFL |
6 - 35
|
with plain or rolling bearing arrangement, steel springs
|
 |
HFL..-KF |
3 - 8
|
with plain or rolling bearing arrangement, plastic springs
|
 |
HFL..-KF-R |
3 - 8
|
with plain or rolling bearing arrangement, plastic springs, knurled outer ring
|
 |
HFL..-R |
6 - 8
|
with plain or rolling bearing arrangement, steel springs, knurled outer ring
|
 |
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
- Washers, strips
 |
For shaft diameter in mm |
Features |
|
EGW..-E40
|
10 - 62
|
thrust washers, maintenance-free, with steel backing
|
 |
EGW..-E40-B
|
10 - 62
|
thrust washers, maintenance-free, with bronze backing
|
 |
EGW..-E50 |
12 - 52
|
thrust washers, low-maintenance, with steel backing and lubrication pockets
|
 |
EGS..-E40-S3E
|
|
strips, maintenance-free, with steel backing
|
 |
EGS..-E50 |
|
strips, low-maintenance, with steel backing and lubrication pockets
|
 |
- Spherical plain bearings
 |
For shaft diameter in mm |
Features |
|
GE..-DO |
6 - 1000
|
requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-DO-2RS |
15 - 300
|
requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-FO |
6 - 12
|
requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-FO-2RS |
15 - 280
|
requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-PB |
6 - 30
|
dimension series K, requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-LO |
12 - 320
|
requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-HO-2RS |
17 - 80
|
requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-ZO |
19,05 - 76,2
|
inch sizes, requiring maintenance, to DIN ISO 12 240-1
|
 |
GE..-UK
|
6 - 30
|
maintenance-free, to DIN ISO 12 240-1
|
 |
GE..-UK-2RS
|
17 - 300
|
maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-DW
|
320 - 1000
|
maintenance-free, to DIN ISO 12 240-1
|
 |
GE..-DW-2RS2
|
320 - 1000
|
maintenance-free, to DIN ISO 12 240-1, sealed on both sides
|
 |
GE..-FW
|
6 - 25
|
maintenance-free, to DIN ISO 12 240-1
|
 |
GE..-FW-2RS
|
30 - 280
|
maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
|
 |
GE..-PW
|
6 - 30
|
dimension series K, maintenance-free, to DIN ISO 12 240-1
|
 |
GE..-SX |
25 - 200
|
requiring maintenance, to DIN ISO 12 240-2
|
 |
GE..-AX |
10 - 200
|
requiring maintenance, to DIN ISO 12 240-3
|
 |
GE..-SW
|
25 - 200
|
maintenance-free, to DIN ISO 12 240-2
|
 |
GE..-AW
|
10 - 360
|
maintenance-free, to DIN ISO 12 240-3
|
 |
- Rod ends
|