Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
 |
For shaft diameter in mm |
Features |
|
 Black Series
|
|
|
|
GRAE..-NPP-B |
12 - 60
|
spherical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
GRAE..-NPP-B-FA125 |
20 - 60
|
spherical outer ring, location by eccentric locking collar, P seals on both sides, with corrosion protection
|
 |
GRA..-NPP-B-AS2/V |
5/8 " - 1 15/16 "
|
spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
RAE..-NPP-B |
12 - 50
|
spherical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RALE..-NPP-B |
20 - 30
|
spherical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RA..-NPP-B |
5/8 " - 1 1/2 "
|
spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
GE..-KRR-B |
17 - 120
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
E..-KRR-B |
25 - 40
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
GE..-KRR-B-FA125 |
20 - 50
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, with corrosion protection
|
 |
GE..-KRR-B-FA101 |
25 - 75
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures from -40°C to 180°C
|
 |
GE..-KRR-B-FA164 |
20 - 90
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C
|
 |
G..-KRR-B-AS2/V |
5/8 " - 2 15/16 "
|
spherical outer ring, location by eccentric locking collar, R seals on both sides, inch size bore
|
 |
GNE..-KRR-B |
30 - 100
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
NE..-KRR-B |
50
|
Spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
GE..-KRR-B-2C |
20 - 50
|
spherical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
GE..-KTT-B |
20 - 80
|
spherical outer ring, location by eccentric locking collar, T seals on both sides
|
 |
GE..-KLL-B |
20 - 50
|
spherical outer ring, location by eccentric locking collar, L seals on both sides
|
 |
GLE..-KRR-B |
20 - 70
|
spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
|
 |
GAY..-NPP-B |
12 - 60
|
spherical outer ring, location by grub screws, P seals on both sides
|
 |
GAY..-NPP-B-FA164 |
12 - 15
|
spherical outer ring, location by grub screws, P seals on both sides, for temperatures up to +250°C
|
 |
GAY..-NPP-B-AS2/V |
5/8 " - 1 7/16 "
|
spherical outer ring, location by grub screws, P seals on both sides to ABMA 15 - 1991, inch sizes
|
 |
AY..-NPP-B |
12 - 30
|
spherical outer ring, location by grub screws, P seals on both sides
|
 |
GYE..-KRR-B |
12 - 90
|
spherical outer ring, location by grub screws, R seals on both sides
|
 |
GY..-KRR-B-AS2/V |
1/2 " - 2 15/16 "
|
spherical outer ring, location by grub screws, R seals on both sides, inch size bore
|
 |
GSH..-2RSR-B |
20 - 50
|
spherical outer ring, location by adapter sleeve, RSR seals on both sides
|
 |
2..-NPP-B |
12 - 50
|
spherical outer ring, inner ring for fit, P seals on both sides
|
 |
GVK..-KTT-B |
25,4 - 39,6875
|
spherical outer ring, inner ring with square bore, T seals on both sides
|
 |
GVKE..-KRR-B |
16,3
|
Spherical outer ring, inner ring with square bore, R seal on both sides
|
 |
VK..-KTT-B |
25,4 - 38
|
spherical outer ring, inner ring with square bore, T seals on both sides
|
 |
SK..-KTT-B |
22,225 - 31,75
|
Spherical outer ring, inner ring with hexagonal bore, T seal on both sides
|
 |
SK..-KRR-B |
16,1 - 38,1
|
spherical outer ring, inner ring with hexagonal bore, R seals on both sides
|
 |
SUB |
20 - 50
|
Spherical outer ring, location by grub screws, RSR seal on both sides, corrosion-resistant design
|
 |
SUC |
12 - 50
|
spherical outer ring, location by grub screws, RSR seals on both sides, corrosion-resistant design
|
 |
SUG |
20 - 50
|
Spherical outer ring, location by eccentric locking collar, RSR seal on both sides, corrosion-resistant design
|
 |
RAE..-NPP |
12 - 60
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RAE..-NPP-NR |
20 - 40
|
cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
|
 |
RALE..-NPP |
20 - 30
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides
|
 |
RA..-NPP |
7/8 " - 1 1/2 "
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
RAL..-NPP |
3/4 "
|
cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
|
 |
2..-KRR |
13 - 60
|
cylindrical outer ring, inner ring for fit, R seals on both sides
|
 |
E..-KLL |
20 - 50
|
cylindrical outer ring, location by eccentric locking collar, L seals on both sides
|
 |
E..-KRR |
20 - 70
|
cylindrical outer ring, location by eccentric locking collar, R seals on both sides
|
 |
CRB |
20 - 35
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
RABR |
12 - 50
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
RCR |
20 - 25
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
RCSM |
15 - 30
|
with rubber interliner, location by eccentric locking collar, P seals on both sides
|
 |
PE |
20 - 40
|
cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
|
 |
BE |
20 - 40
|
cylindrical outer ring, with steel aligning ring, P seals on both sides
|
 |
SK..-KTT |
31,75 - 44,45
|
Cylindrical outer ring, inner ring with hexagonal bore, T seal on both sides
|
 |
SK..-KRR |
22,225 - 31,75
|
Cylindrical outer ring, inner ring with hexagonal bore, R seal on both sides
|
 |
- Angular contact ball bearings
- Spindle bearings
- Four point contact bearings
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Cylindrical roller bearings

 |
For shaft diameter in mm |
Features |
|
SL0148
|
150 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0149
|
60 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL0248
|
150 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0249
|
60 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL04..-PP |
130 - 300
|
locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
|
 |
SL0450..-PP |
20 - 300
|
locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
|
 |
SL1818
|
200 - 1120
|
semi-locating bearing, full complement cylindrical roller set, dimension series 18
|
 |
SL1822
|
20 - 200
|
semi-locating bearing, full complement cylindrical roller set, dimension series 22
|
 |
SL1829
|
60 - 500
|
semi-locating bearing, full complement cylindrical roller set, dimension series 29
|
 |
SL1830
|
20 - 380
|
semi-locating bearing, full complement cylindrical roller set, dimension series 30
|
 |
SL1850
|
20 - 380
|
semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
|
 |
SL1923
|
25 - 260
|
semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
|
 |
LSL1923
|
100 - 300
|
semi-locating bearing, with disc cage, dimension series 23
|
 |
ZSL1923
|
25 - 120
|
semi-locating bearing, with spacers, dimension series 23
|
 |
N2..-E
|
15 - 240
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
N3..-E
|
25 - 170
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NJ2..-E
|
15 - 260
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ2..-E + HJ
|
15 - 260
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ3..-E
|
17 - 280
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ3..-E + HJ
|
17 - 280
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ22..-E
|
17 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ22..-E + HJ
|
17 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ23..-E
|
20 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ23..-E + HJ
|
20 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ4
|
30 - 120
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ4 + HJ
|
30 - 120
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NU10
|
25 - 560
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU19
|
460 - 710
|
non-locating bearing, separable, with cage
|
 |
NU2..-E
|
15 - 320
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU3..-E
|
17 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU22..-E
|
17 - 380
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU23..-E
|
20 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU4
|
30 - 120
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NUP2..-E
|
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP3..-E
|
17 - 150
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP22..-E
|
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP23..-E
|
20 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NNU41
|
120 - 530
|
non-locating bearing, double row, separable, with cage
|
 |
HCNU10
|
40 - 100
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
HCNU2..-E
|
40 - 75
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
Z-5..ZL2-02
|
65 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
F-8..ZL2-02
|
75 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

 |
For shaft diameter in mm |
Features |
|
VLA20
|
304 - 984
|
light series 20, external gear teeth, lip seals on both sides
|
 |
VLI20
|
325 - 984
|
light series 20, internal gear teeth, lip seals on both sides
|
 |
VLU20
|
304 - 984
|
light series 20, without gear teeth, lip seals on both sides
|
 |
VSA20
|
342 - 1022
|
standard series 20, external gear teeth, lip seals on both sides
|
 |
VSI20
|
325 - 984
|
standard series 20, internal gear teeth, lip seals on both sides
|
 |
VSU20
|
342 - 1022
|
standard series 20, without gear teeth, lip seals on both sides
|
 |
VSA25
|
655 - 955
|
standard series 25, external gear teeth, lip seals on both sides
|
 |
VSI25
|
610 - 910
|
standard series 25, internal gear teeth, lip seals on both sides
|
 |
VSU25
|
655 - 955
|
standard series 25, without gear teeth, lip seals on both sides
|
 |
VA
|
135 - 235
|
external gear teeth
|
 |
VI
|
216 - 332
|
internal gear teeth
|
 |
VU
|
124,5 - 565
|
without gear teeth, sealed on both sides
|
 |
XSA14
|
344 - 1024
|
standard series 14, external gear teeth, lip seals on both sides
|
 |
XSI14
|
325 - 984
|
standard series 14, internal gear teeth, lip seals on both sides
|
 |
XSU08
|
130 - 360
|
standard series 08, without gear teeth, lamellar seals on both sides
|
 |
XSU14
|
344 - 1024
|
standard series 14, without gear teeth, lip seals on both sides
|
 |
XA
|
171 - 274
|
with external gear teeth, sealed
|
 |
XI
|
216
|
with internal gear teeth, lip seals on both sides
|
 |
XU
|
40 - 384
|
without gear teeth, sealed on both sides
|
 |
XV
|
30 - 110
|
without gear teeth, lamellar seals on both sides
|
 |
- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|