Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
      • Deep groove ball bearings
        For shaft diameter
        in mm
        Features  
        15 - 380
        main dimensions to DIN 625-1
        10 - 90
        main dimensions to DIN 625-3, double row
        15 - 70
        main dimensions to DIN 625-3, double row
        60
        7 - 1060
        main dimensions to DIN 625-1
        300 - 1000
        main dimensions to DIN 625-1
        440 - 1000
        main dimensions to DIN 625-1
        618
        10 - 1700
        main dimensions to DIN 625-1
        619
        10 - 1600
        main dimensions to DIN 625-1
        62
        3 - 340
        main dimensions to DIN 625-1
        622..-2RSR
        10 - 60
        main dimensions to DIN 625-1, lip seals on both sides
        623..-2RSR
        10 - 50
        main dimensions to DIN 625-1, lip seals on both sides
        63
        4 - 320
        main dimensions to DIN 625-1
        150 - 180
        main dimensions to DIN 625-1
        64
        17 - 90
        main dimensions to DIN 625-1
        68..-2Z
        2 - 9
        main dimensions to DIN 625-1, gap seals on both sides
        69..-2Z
        2 - 3
        main dimensions to DIN 625-1, gap seals on both sides
        S60
        1,5 - 50
        main dimensions to DIN 625-1, with corrosion protection
        S617..-2RSR
        10 - 25
        main dimensions to DIN 625-1, with corrosion protection, lip seals on both sides
        S618..-2RSR
        10 - 55
        main dimensions to DIN 625-1, with corrosion protection, lip seals on both sides
        S619..-2RSR
        10 - 45
        main dimensions to DIN 625-1, with corrosion protection, lip seals on both sides
        S62
        3 - 50
        main dimensions to DIN 625-1, with corrosion protection
        S63
        4 - 35
        main dimensions to DIN 625-1, with corrosion protection
        1,5 - 9
        main dimensions to DIN 625-1, with corrosion protection
        S68..-2Z
        1,5 - 9
        main dimensions to DIN 625-1, with corrosion protection, gap seals on both sides
        2 - 9
        main dimensions to DIN 625-1, with corrosion protection
        S69..-2Z
        2 - 9
        main dimensions to DIN 625-1, with corrosion protection, gap seals on both sides
        3 - 8
        main dimensions to DIN 625-1, with corrosion protection
        SMR..-2Z
        3 - 8
        main dimensions to DIN 625-1, with corrosion protection, gap seals on both sides
      • Radial insert ball bearings
      • Angular contact ball bearings
      • Self-aligning ball bearings
      • Thin section bearings
    • Radial roller bearings
      • Cylindrical roller bearings
        For shaft diameter
        in mm
        Features  
        150 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 49
        150 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
        SL04..-PP
        130 - 300
        locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
        SL0450..-PP
        20 - 300
        locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
        200 - 1120
        semi-locating bearing, full complement cylindrical roller set, dimension series 18
        20 - 200
        semi-locating bearing, full complement cylindrical roller set, dimension series 22
        60 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 29
        20 - 380
        semi-locating bearing, full complement cylindrical roller set, dimension series 30
        20 - 380
        semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
        25 - 260
        semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
        100 - 300
        semi-locating bearing, with disc cage, dimension series 23
        25 - 120
        semi-locating bearing, with spacers, dimension series 23
        15 - 240
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        25 - 170
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        15 - 260
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        15 - 260
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        17 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        17 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        20 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        20 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        25 - 560
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        460 - 710
        non-locating bearing, separable, with cage
        15 - 320
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 380
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        20 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        17 - 150
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        20 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        120 - 530
        non-locating bearing, double row, separable, with cage
        40 - 100
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        40 - 75
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        65 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
        75 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
      • Spherical roller bearings
    • Axial ball bearings
    • Combined axial/radial bearings
    • Housing units
    • Bearing housings
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information