Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Cylindrical roller bearings

 |
For shaft diameter in mm |
Features |
|
SL0148
|
150 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0149
|
60 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL0248
|
150 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0249
|
60 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL04..-PP |
130 - 300
|
locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
|
 |
SL0450..-PP |
20 - 300
|
locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
|
 |
SL1818
|
200 - 1120
|
semi-locating bearing, full complement cylindrical roller set, dimension series 18
|
 |
SL1822
|
20 - 200
|
semi-locating bearing, full complement cylindrical roller set, dimension series 22
|
 |
SL1829
|
60 - 500
|
semi-locating bearing, full complement cylindrical roller set, dimension series 29
|
 |
SL1830
|
20 - 380
|
semi-locating bearing, full complement cylindrical roller set, dimension series 30
|
 |
SL1850
|
20 - 380
|
semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
|
 |
SL1923
|
25 - 260
|
semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
|
 |
LSL1923
|
100 - 300
|
semi-locating bearing, with disc cage, dimension series 23
|
 |
ZSL1923
|
25 - 120
|
semi-locating bearing, with spacers, dimension series 23
|
 |
N2..-E
|
15 - 240
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
N3..-E
|
25 - 170
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NJ2..-E
|
15 - 260
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ2..-E + HJ
|
15 - 260
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ3..-E
|
17 - 280
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ3..-E + HJ
|
17 - 280
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ22..-E
|
17 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ22..-E + HJ
|
17 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ23..-E
|
20 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ23..-E + HJ
|
20 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ4
|
30 - 120
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ4 + HJ
|
30 - 120
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NU10
|
25 - 560
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU19
|
460 - 710
|
non-locating bearing, separable, with cage
|
 |
NU2..-E
|
15 - 320
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU3..-E
|
17 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU22..-E
|
17 - 380
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU23..-E
|
20 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU4
|
30 - 120
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NUP2..-E
|
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP3..-E
|
17 - 150
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP22..-E
|
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP23..-E
|
20 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NNU41
|
120 - 530
|
non-locating bearing, double row, separable, with cage
|
 |
HCNU10
|
40 - 100
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
HCNU2..-E
|
40 - 75
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
Z-5..ZL2-02
|
65 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
F-8..ZL2-02
|
75 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Needle roller/angular contact ball bearings
- Needle roller/axial ball bearings
- Needle roller/axial cylindrical roller bearings
- Axial/radial roller bearings for screw drives
- Rotary table bearings
 |
For shaft diameter in mm |
Features |
|
YRT
|
50 - 100
|
double direction, for screw mounting
|
 |
YRTC
|
120 - 1030
|
Double direction, for screw mounting
|
 |
YRTS
|
200 - 460
|
double direction, for screw mounting, for higher speeds
|
 |
YRTCM
|
150 - 460
|
double direction, screw mounting, with integrated angular measuring system
|
 |
YRTSM
|
200 - 460
|
double direction, screw mounting, for higher speeds, with integrated angular measuring system
|
 |
YRTCMA
|
150 - 460
|
Double direction, screw mounting, with integrated absolute angular measuring system
|
 |
YRTSMA
|
200 - 460
|
Double direction, screw mounting, for higher speeds, with integrated absolute angular measuring system
|
 |
 Electronic measuring system
|
|
|
|
ZKLDF |
100 - 460
|
double direction, for screw mounting, sealing shields on both sides
|
 |
- Axial conical thrust cage needle roller bearings
- Crossed roller bearings
- Slewing rings

- Housing units
- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|