Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
      • Cylindrical roller bearings
        For shaft diameter
        in mm
        Features  
        150 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 49
        150 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
        SL04..-PP
        130 - 300
        locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
        SL0450..-PP
        20 - 300
        locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
        200 - 1120
        semi-locating bearing, full complement cylindrical roller set, dimension series 18
        20 - 200
        semi-locating bearing, full complement cylindrical roller set, dimension series 22
        60 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 29
        20 - 380
        semi-locating bearing, full complement cylindrical roller set, dimension series 30
        20 - 380
        semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
        25 - 260
        semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
        100 - 300
        semi-locating bearing, with disc cage, dimension series 23
        25 - 120
        semi-locating bearing, with spacers, dimension series 23
        15 - 240
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        25 - 170
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        15 - 260
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        15 - 260
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        17 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        17 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        20 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        20 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        25 - 560
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        460 - 710
        non-locating bearing, separable, with cage
        15 - 320
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 380
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        20 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        17 - 150
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        20 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        120 - 530
        non-locating bearing, double row, separable, with cage
        40 - 100
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        40 - 75
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        65 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
        75 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
      • Spherical roller bearings
    • Axial ball bearings
    • Combined axial/radial bearings
    • Housing units
    • Bearing housings
  • Track rollers
  • Plain bearings
    • Spherical plain bearings
    • Rod ends
      For shaft diameter
      in mm
      Features  
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      35 - 80
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      35 - 80
      with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      12 - 200
      with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      20 - 120
      with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      10 - 80
      with welding face, requiring maintenance, to DIN ISO 12 240
      20 - 120
      with welding face, requiring maintenance, to DIN ISO 12 240-4
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      GIL..-UK-2RS
      35 - 80
      with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      GIR..-UK-2RS
      35 - 80
      with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      GAL..-UK-2RS
      35 - 80
      with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      GAR..-UK-2RS
      35 - 80
      with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      10 - 30
      with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
      5 - 30
      with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
      5 - 30
      with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information