Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • For shaft diameter
      in mm
      Features  
      6 - 1000
      requiring maintenance, to DIN ISO 12 240-1
      15 - 300
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      6 - 12
      requiring maintenance, to DIN ISO 12 240-1
      15 - 280
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      6 - 30
      dimension series K, requiring maintenance, to DIN ISO 12 240-1
      12 - 320
      requiring maintenance, to DIN ISO 12 240-1
      17 - 80
      requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
      19,05 - 76,2
      inch sizes, requiring maintenance, to DIN ISO 12 240-1
      6 - 30
      maintenance-free, to DIN ISO 12 240-1
      17 - 300
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1
      320 - 1000
      maintenance-free, to DIN ISO 12 240-1, sealed on both sides
      6 - 25
      maintenance-free, to DIN ISO 12 240-1
      30 - 280
      maintenance-free, to DIN ISO 12 240-1, lip seals on both sides
      6 - 30
      dimension series K, maintenance-free, to DIN ISO 12 240-1
      25 - 200
      requiring maintenance, to DIN ISO 12 240-2
      10 - 200
      requiring maintenance, to DIN ISO 12 240-3
      25 - 200
      maintenance-free, to DIN ISO 12 240-2
      10 - 360
      maintenance-free, to DIN ISO 12 240-3
    • For shaft diameter
      in mm
      Features  
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      35 - 80
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      35 - 80
      with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      12 - 200
      with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      20 - 120
      with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      10 - 80
      with welding face, requiring maintenance, to DIN ISO 12 240
      20 - 120
      with welding face, requiring maintenance, to DIN ISO 12 240-4
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      35 - 80
      with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      35 - 80
      with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      10 - 30
      with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
      5 - 30
      with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
      5 - 30
      with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information

Old medias will only be available till mid of December 22 – Das alte medias wird nur noch bis Mitte Dezember 22 zur Verfügung stehen

⇒ To the new medias plattform / Zur neuen medias Plattform ⇐