Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
      • Deep groove ball bearings
      • Radial insert ball bearings
        For shaft diameter
        in mm
        Features  
        Black Series  
        GRAE..-NPP-B
        12 - 60
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        GRAE..-NPP-B-FA125
        20 - 60
        spherical outer ring, location by eccentric locking collar, P seals on both sides, with corrosion protection
        GRA..-NPP-B-AS2/V
        5/8 " - 1 15/16 "
        spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        RAE..-NPP-B
        12 - 50
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        RALE..-NPP-B
        20 - 30
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        RA..-NPP-B
        5/8 " - 1 1/2 "
        spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        GE..-KRR-B
        17 - 120
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        E..-KRR-B
        25 - 40
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KRR-B-FA125
        20 - 50
        spherical outer ring, location by eccentric locking collar, R seals on both sides, with corrosion protection
        GE..-KRR-B-FA101
        25 - 75
        spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures from -40°C to 180°C
        GE..-KRR-B-FA164
        20 - 90
        spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C
        G..-KRR-B-AS2/V
        5/8 " - 2 15/16 "
        spherical outer ring, location by eccentric locking collar, R seals on both sides, inch size bore
        GNE..-KRR-B
        30 - 100
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        NE..-KRR-B
        50
        Spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KRR-B-2C
        20 - 50
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KTT-B
        20 - 80
        spherical outer ring, location by eccentric locking collar, T seals on both sides
        GE..-KLL-B
        20 - 50
        spherical outer ring, location by eccentric locking collar, L seals on both sides
        GLE..-KRR-B
        20 - 70
        spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
        GAY..-NPP-B
        12 - 60
        spherical outer ring, location by grub screws, P seals on both sides
        GAY..-NPP-B-FA164
        12 - 15
        spherical outer ring, location by grub screws, P seals on both sides, for temperatures up to +250°C
        GAY..-NPP-B-AS2/V
        5/8 " - 1 7/16 "
        spherical outer ring, location by grub screws, P seals on both sides to ABMA 15 - 1991, inch sizes
        AY..-NPP-B
        12 - 30
        spherical outer ring, location by grub screws, P seals on both sides
        GYE..-KRR-B
        12 - 90
        spherical outer ring, location by grub screws, R seals on both sides
        GY..-KRR-B-AS2/V
        1/2 " - 2 15/16 "
        spherical outer ring, location by grub screws, R seals on both sides, inch size bore
        GSH..-2RSR-B
        20 - 50
        spherical outer ring, location by adapter sleeve, RSR seals on both sides
        2..-NPP-B
        12 - 50
        spherical outer ring, inner ring for fit, P seals on both sides
        GVK..-KTT-B
        25,4 - 39,6875
        spherical outer ring, inner ring with square bore, T seals on both sides
        GVKE..-KRR-B
        16,3
        Spherical outer ring, inner ring with square bore, R seal on both sides
        VK..-KTT-B
        25,4 - 38
        spherical outer ring, inner ring with square bore, T seals on both sides
        SK..-KTT-B
        22,225 - 31,75
        Spherical outer ring, inner ring with hexagonal bore, T seal on both sides
        SK..-KRR-B
        16,1 - 38,1
        spherical outer ring, inner ring with hexagonal bore, R seals on both sides
        SUB
        20 - 50
        Spherical outer ring, location by grub screws, RSR seal on both sides, corrosion-resistant design
        SUC
        12 - 50
        spherical outer ring, location by grub screws, RSR seals on both sides, corrosion-resistant design
        SUG
        20 - 50
        Spherical outer ring, location by eccentric locking collar, RSR seal on both sides, corrosion-resistant design
        RAE..-NPP
        12 - 60
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides
        RAE..-NPP-NR
        20 - 40
        cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
        RALE..-NPP
        20 - 30
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides
        RA..-NPP
        7/8 " - 1 1/2 "
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        RAL..-NPP
        3/4 "
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        2..-KRR
        13 - 60
        cylindrical outer ring, inner ring for fit, R seals on both sides
        E..-KLL
        20 - 50
        cylindrical outer ring, location by eccentric locking collar, L seals on both sides
        E..-KRR
        20 - 70
        cylindrical outer ring, location by eccentric locking collar, R seals on both sides
        CRB
        20 - 35
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        RABR
        12 - 50
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        RCR
        20 - 25
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        RCSM
        15 - 30
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        PE
        20 - 40
        cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
        BE
        20 - 40
        cylindrical outer ring, with steel aligning ring, P seals on both sides
        SK..-KTT
        31,75 - 44,45
        Cylindrical outer ring, inner ring with hexagonal bore, T seal on both sides
        SK..-KRR
        22,225 - 31,75
        Cylindrical outer ring, inner ring with hexagonal bore, R seal on both sides
      • Angular contact ball bearings
      • Self-aligning ball bearings
      • Thin section bearings
    • Radial roller bearings
      • Cylindrical roller bearings
        For shaft diameter
        in mm
        Features  
        150 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 49
        150 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
        SL04..-PP
        130 - 300
        locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
        SL0450..-PP
        20 - 300
        locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
        200 - 1120
        semi-locating bearing, full complement cylindrical roller set, dimension series 18
        20 - 200
        semi-locating bearing, full complement cylindrical roller set, dimension series 22
        60 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 29
        20 - 380
        semi-locating bearing, full complement cylindrical roller set, dimension series 30
        20 - 380
        semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
        25 - 260
        semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
        100 - 300
        semi-locating bearing, with disc cage, dimension series 23
        25 - 120
        semi-locating bearing, with spacers, dimension series 23
        15 - 240
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        25 - 170
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        15 - 260
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        15 - 260
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        17 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        17 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        20 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        20 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        25 - 560
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        460 - 710
        non-locating bearing, separable, with cage
        15 - 320
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 380
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        20 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        17 - 150
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        20 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        120 - 530
        non-locating bearing, double row, separable, with cage
        40 - 100
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        40 - 75
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        65 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
        75 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
      • Spherical roller bearings
    • Axial ball bearings
    • Combined axial/radial bearings
    • Housing units
    • Bearing housings
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information