Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
      • Cylindrical roller bearings
        For shaft diameter
        in mm
        Features  
        150 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 49
        150 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
        60 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
        SL04..-PP
        130 - 300
        locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
        SL0450..-PP
        20 - 300
        locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
        200 - 1120
        semi-locating bearing, full complement cylindrical roller set, dimension series 18
        20 - 200
        semi-locating bearing, full complement cylindrical roller set, dimension series 22
        60 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 29
        20 - 380
        semi-locating bearing, full complement cylindrical roller set, dimension series 30
        20 - 380
        semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
        25 - 260
        semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
        100 - 300
        semi-locating bearing, with disc cage, dimension series 23
        25 - 120
        semi-locating bearing, with spacers, dimension series 23
        15 - 240
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        25 - 170
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        15 - 260
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        15 - 260
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        17 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        17 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        20 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        20 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        25 - 560
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        460 - 710
        non-locating bearing, separable, with cage
        15 - 320
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 380
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        20 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        30 - 120
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        17 - 150
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        20 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        120 - 530
        non-locating bearing, double row, separable, with cage
        40 - 100
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        40 - 75
        Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
        65 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
        75 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
      • Spherical roller bearings
    • Axial ball bearings
    • Combined axial/radial bearings
    • Housing units
      • Plummer block housing units
      • Flanged housing units
        For shaft diameter
        in mm
        Features  
        Black Series  
        FLCTE
        12 - 40
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, without relubrication facility
        FLCTEY
        12 - 40
        two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, without relubrication facility
        GLCTE
        12 - 40
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        LCJT
        20 - 50
        two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C
        PCFT
        12 - 50
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        PCJT
        12 - 60
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        PCJT..-FA125
        25 - 60
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with corrosion protection
        PCJTY
        12 - 60
        two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals
        RCJT
        17 - 75
        two-bolt flanged housing units, cast iron, eccentric locking collar, R seals
        RCJT..-FA125
        20 - 50
        two-bolt flanged housing units, cast iron, eccentric locking collar, R seals, with corrosion protection
        RCJT..-FA164
        30 - 50
        two-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C
        RCJTA
        20 - 40
        two-bolt flanged housing units, cast iron, adapter sleeve, R seals
        RCJTY
        12 - 75
        two-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
        RCJTZ
        20 - 60
        two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
        TCJT
        20 - 65
        two-bolt flanged housing units, cast iron, eccentric locking collar, T seals
        RALT
        25
        two-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals
        RALT..-FA125
        20
        Two-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seal, with corrosion protection
        PCSLT
        20 - 30
        two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        RAT
        12 - 40
        two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        RATY
        12 - 40
        two-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
        RCSMF
        12 - 30
        two-bolt flanged housing units, sheet steel, rubber interliner, eccentric locking collar, P seals
        20 - 50
        two-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        20 - 50
        two-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        GLCTE..-TV-FA125
        20 - 40
        two-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        20 - 50
        Two-bolt flanged housing units, plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Two-bolt flanged housing units, plastic housing, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Two-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        Two-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, Corrotect, relubrication facility
        20 - 40
        Two-bolt flanged housing units, plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 40
        Two-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        20 - 40
        Two-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, Corrotect, relubrication facility
        30 - 40
        Two-bolt flanged housing units, plastic housing, eccentric locking collar and P seal, Corrotect, relubrication facility
        40
        two-bolt flanged housing units, plastic housing, grub screws in inner ring and RSR seal, bearing rings and rolling bearing made from high grade steel, no relubrication facility
        PCFTR
        15 - 50
        three-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        RALTR
        20 - 25
        three-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals, without relubrication facility
        RATR
        20 - 35
        three-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        RRTR
        25 - 35
        three-bolt flanged housing units, sheet steel, eccentric locking collar, R seals
        RATRY
        30 - 35
        three-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
        GRA
        20 - 50
        three/four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        GRRY..-VA
        20 - 30
        three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with corrosion protection
        RA
        12 - 60
        three/four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        RAY
        12 - 60
        three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
        RRY..-VA
        12 - 30
        three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with corrosion protection, without relubrication facility
        PCCJ
        25 - 40
        four-bolt flanged housing units, cast iron, double row angular contact ball bearing, P seals
        PCF
        20 - 50
        four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        PCJ
        12 - 60
        four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        PCJ..-FA125
        20 - 50
        four-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with corrosion protection
        PCJY
        12 - 60
        four-bolt flanged housing units, cast iron, grub screws in inner ring, P seals
        RCJ
        17 - 120
        four-bolt flanged housing units, cast iron, eccentric locking collar, R seals
        RCJ..-FA125
        20 - 50
        four-bolt flanged housing units, cast iron, eccentric locking collar, R seals, with corrosion protection
        RCJ..-FA164
        25 - 120
        four-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C
        30 - 70
        four-bolt flanged housing units, cast iron, non-locating bearing, drive slot on inner ring, R seals
        RCJO
        30 - 100
        four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals
        RCJY
        12 - 90
        four-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
        PME
        20 - 60
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, P seals
        PMEY
        20 - 60
        four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, P seals
        RFE
        25 - 60
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
        RME
        20 - 120
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
        RMEO
        30 - 100
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, series 63, R seals
        RMEY
        20 - 90
        four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, R seals
        TCJ
        20 - 80
        four-bolt flanged housing units, cast iron, eccentric locking collar, T seals
        TFE
        25 - 60
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
        TME
        20 - 80
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
        20 - 50
        four-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        20 - 50
        four-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        20 - 50
        four-bolt flanged housing units, plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        four-bolt flanged housing units, plastic housing, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        four-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        20 - 50
        four-bolt flanged housing units, plastic housing, eccentric locking collar and RSR seal, Corrotect, relubrication facility
        30 - 40
        four-bolt flanged housing units, plastic housing, eccentric locking collar and P seal, Corrotect, relubrication facility
        40
        Four-bolt flange bearing housing units, plastic housing, setscrews in inner ring and RSR seal, bearing rings and rolling bearing made from stainless steel, relubrication facility
      • Take-up housing units
    • Bearing housings
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information