Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
      • Axial deep groove ball bearings
        For shaft diameter
        in mm
        Features  
        10 - 1250
        main dimensions to DIN 711/ISO 104, single direction, separable
        10 - 710
        main dimensions to DIN 711/ISO 104, single direction, separable
        25 - 320
        main dimensions to DIN 711/ISO 104, single direction, separable
        25 - 130
        main dimensions to DIN 711/ISO 104, single direction, separable
        10 - 220
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
        10 - 220
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
        25 - 190
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
        25 - 190
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
        522
        10 - 190
        main dimensions to DIN 711/ISO 104, double direction, separable
        523
        20 - 160
        main dimensions to DIN 711/ISO 104, double direction, separable
        524
        20 - 45
        main dimensions to DIN 711/ISO 104, double direction, separable
        542
        20 - 190
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
        542 + U2
        20 - 190
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
        543
        20 - 100
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
        543 + U3
        20 - 100
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
        1120
        main dimensions to DIN 711/ISO 104, single direction, separable
        630 - 850
        main dimensions to DIN 711/ISO 104, single direction, separable
        20 - 125
        single direction, separable
        19
        30 - 495,3
        double direction, separable
        1/4 " - 4 5/8 "
        single direction, separable, inch sizes
        10 - 140
        single direction, separable
        30 - 80
        single direction, separable
        10 - 200
        single direction, separable, angular adjustment facility
        10 - 200
        seating washers for axial deep groove ball bearings 4100
        1/2 " - 6 3/4 "
        single direction, separable, inch sizes
        15 - 142,875
        single direction, separable, angular adjustment facility
        8
        30 - 216,662
        double direction, separable
        10 - 300
        single direction, separable, slot in raceway
        1/2 " - 3 1/2 "
        single direction, with retainer, inch sizes
        1/2 " - 3 1/2 "
        single direction, with retainer, inch sizes
        12 - 100
        single direction, separable, slot in raceway
        35 - 70
        single direction, separable, slot in raceway
        1/4 " - 2 1/4 "
        single direction, separable, flat raceway, inch sizes
        1/2 " - 3 1/4 "
        single direction, separable, flat raceway, inch sizes
        3/16 " - 1/2 "
        single direction, separable, flat raceway, inch sizes
        1/2 " - 3 1/2 "
        single direction, separable, inch sizes
        3/8 " - 1 "
        single direction, separable, inch sizes
        1 1/2 " - 2 "
        single direction, separable, inch sizes
        1/4 " - 6 "
        single direction, separable, inch sizes
        2 " - 9 1/2 "
        single direction, separable, inch sizes
      • Axial angular contact ball bearings for main spindles
      • Axial angular contact ball bearings for screw drives
    • Axial roller bearings
    • Combined axial/radial bearings
    • Slewing rings
      For shaft diameter
      in mm
      Features  
      VLA20
      304 - 984
      light series 20, external gear teeth, lip seals on both sides
      VLI20
      325 - 984
      light series 20, internal gear teeth, lip seals on both sides
      VLU20
      304 - 984
      light series 20, without gear teeth, lip seals on both sides
      VSA20
      342 - 1022
      standard series 20, external gear teeth, lip seals on both sides
      VSI20
      325 - 984
      standard series 20, internal gear teeth, lip seals on both sides
      VSU20
      342 - 1022
      standard series 20, without gear teeth, lip seals on both sides
      VSA25
      655 - 955
      standard series 25, external gear teeth, lip seals on both sides
      VSI25
      610 - 910
      standard series 25, internal gear teeth, lip seals on both sides
      VSU25
      655 - 955
      standard series 25, without gear teeth, lip seals on both sides
      VA
      135 - 235
      external gear teeth
      VI
      216 - 332
      internal gear teeth
      VU
      124,5 - 565
      without gear teeth, sealed on both sides
      XSA14
      344 - 1024
      standard series 14, external gear teeth, lip seals on both sides
      XSI14
      325 - 984
      standard series 14, internal gear teeth, lip seals on both sides
      XSU08
      130 - 360
      standard series 08, without gear teeth, lamellar seals on both sides
      XSU14
      344 - 1024
      standard series 14, without gear teeth, lip seals on both sides
      XA
      171 - 274
      with external gear teeth, sealed
      XI
      216
      with internal gear teeth, lip seals on both sides
      XU
      40 - 384
      without gear teeth, sealed on both sides
      XV
      30 - 110
      without gear teeth, lamellar seals on both sides
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information