|
For shaft diameter in mm |
Features |
|
 Black Series |
|
|
|
LASE |
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
|
 |
PASE |
12 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PASE..-FA125 |
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
|
 |
PASEY |
12 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
PSHE |
12 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PSHEY |
12 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RASE |
17 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RASE..-FA164 |
20 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, for temperatures up to +250°C
|
 |
RASE..-FA125 |
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
|
 |
RASEA |
20 - 50
|
cast iron housing, radial insert ball bearing with adapter sleeve, R seals
|
 |
RASEL |
20 - 70
|
cast iron housing, non-locating bearing, drive slot on inner ring, R seals
|
 |
RASEY |
12 - 90
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
RSAO |
30 - 100
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RSHE |
17 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
RSHEY |
15 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
TASE |
20 - 80
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
TSHE |
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
PB |
12 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PBS |
12 - 40
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
PBY |
12 - 30
|
sheet steel housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
RPB |
12 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
|
 |
RASEY..-TV-VA |
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PASE..-TV-FA125 |
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
RSHEY..-TV-VA |
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
PSHE..-TV-FA125 |
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
|
 |
SUBPP |
20 - 50
|
Plastic housing, with long base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPP |
20 - 50
|
Plastic housing, with long base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPP |
20 - 50
|
Plastic housing, with long base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPP |
20 - 50
|
Plastic housing, with long base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |
SUBPPA |
20 - 50
|
Plastic housing, with short base, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUCPPA |
20 - 50
|
Plastic housing, with short base, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
|
 |
SUGPPA |
20 - 50
|
Plastic housing, with short base, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
|
 |
CUGPPA |
20 - 50
|
Plastic housing, with short base, eccentric locking collar and RSR seal, Corrotect, relubrication facility
|
 |