Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Cylindrical roller bearings

- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Needle roller and cage assemblies
 |
For shaft diameter in mm |
Features |
|
K |
3 - 265
|
to DIN 5405-1/ISO 3030
|
 |
K..-ZW |
24 - 95
|
double row, to DIN 5405-1/ ISO 3030
|
 |
C |
3/8 " - 3 "
|
roller and cage assembly to ABMA 18.2 - 1982, inch sizes
|
 |
- Drawn cup needle roller bearings with open ends
- Drawn cup needle roller bearings with closed end
- Needle roller bearings (machined)
 |
For shaft diameter in mm |
Features |
|
NK |
5 - 110
|
light series
|
 |
NK..-D |
14 - 55
|
Light series, with improved steel cage
|
 |
NK..-TW |
30
|
Light series, with plastic cage, two short needle rollers per cage pocket
|
 |
NKS |
20 - 75
|
heavy series
|
 |
RNA49 |
14 - 160
|
dimension series 49, to DIN 617/ISO 1206
|
 |
RNA48 |
120 - 415
|
dimension series 48, to DIN 617/ISO 1206
|
 |
RNA69 |
16 - 35
|
dimension series 69
|
 |
RNA69..-ZW |
40 - 110
|
Dimension series 69, double row
|
 |
RNA49..-RSR
|
14 - 58
|
dimension series 49, lip seal on one side
|
 |
RNA49..-2RSR
|
14 - 58
|
dimension series 49, lip seals on both sides
|
 |
NKI |
5 - 100
|
light series
|
 |
NKI..-TW |
35 - 55
|
Light series, with plastic cage, two short needle rollers per cage pocket
|
 |
NKIS |
15 - 65
|
heavy series
|
 |
NA49 |
10 - 140
|
dimension series 49, to DIN 617/ISO 1206
|
 |
NA48 |
110 - 380
|
dimension series 48, to DIN 617/ISO 1206
|
 |
NA69 |
12 - 30
|
dimension series 49, to DIN 617/ISO 1206
|
 |
NA69..-ZW |
32 - 95
|
Dimension series 69, double row
|
 |
NA49..-RSR
|
10 - 50
|
dimension series 49, lip seal on one side
|
 |
NA49..-2RSR
|
10 - 50
|
dimension series 49, lip seals on both sides
|
 |
NAO |
6 - 90
|
without ribs
|
 |
NAO..-ZW-ASR1 |
25 - 30
|
without ribs, double row
|
 |
RNAO |
5 - 100
|
without ribs
|
 |
RNAO..-ZW-ASR1 |
18 - 60
|
without ribs, double row
|
 |
NCS |
5/8 " - 4 1/2 "
|
machined raceway to ABMA 18.2 - 1982, inch sizes
|
 |
- Aligning needle roller bearings
- Inner rings
- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
 |
For shaft diameter in mm |
Features |
|
HF
|
6 - 35
|
with steel springs
|
 |
HF..-KF
|
3 - 10
|
with plastic springs
|
 |
HF..-KF-R
|
3 - 8
|
with plastic springs and knurled outer ring
|
 |
HF..-R
|
6 - 8
|
with steel springs and knurled outer ring
|
 |
HFL |
6 - 35
|
with plain or rolling bearing arrangement, steel springs
|
 |
HFL..-KF |
3 - 8
|
with plain or rolling bearing arrangement, plastic springs
|
 |
HFL..-KF-R |
3 - 8
|
with plain or rolling bearing arrangement, plastic springs, knurled outer ring
|
 |
HFL..-R |
6 - 8
|
with plain or rolling bearing arrangement, steel springs, knurled outer ring
|
 |
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
- Washers, strips
 |
For shaft diameter in mm |
Features |
|
EGW..-E40
|
10 - 62
|
thrust washers, maintenance-free, with steel backing
|
 |
EGW..-E40-B
|
10 - 62
|
thrust washers, maintenance-free, with bronze backing
|
 |
EGW..-E50
|
12 - 52
|
thrust washers, low-maintenance, with steel backing and lubrication pockets
|
 |
EGS..-E40-S3E |
|
strips, maintenance-free, with steel backing
|
 |
EGS..-E50 |
|
strips, low-maintenance, with steel backing and lubrication pockets
|
 |
- Spherical plain bearings
- Rod ends
|