Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Cylindrical roller bearings

- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Needle roller and cage assemblies
- Drawn cup needle roller bearings with open ends
 |
For shaft diameter in mm |
Features |
|
HK |
2 - 60
|
to DIN 618/ISO 3245
|
 |
HK..-RS
|
8 - 50
|
lip seal on one side, to DIN 618
|
 |
HK..-2RS
|
8 - 50
|
lip seals on both sides, to DIN 618
|
 |
HN |
8 - 50
|
full complement needle roller set
|
 |
SCE |
1/8 " - 3 1/2 "
|
to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-P
|
1/4 " - 1 1/2 "
|
lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-PP
|
1/2 " - 1 1/2 "
|
lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH |
5/16 " - 1 3/8 "
|
heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-P
|
5/16 " - 1 1/4 "
|
heavy series, lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-PP
|
7/16 " - 1 1/4 "
|
heavy series, lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
- Drawn cup needle roller bearings with closed end
 |
For shaft diameter in mm |
Features |
|
BK |
3 - 45
|
to DIN 618/ISO 3245
|
 |
BK..-RS
|
14 - 25
|
lip seal on one side
|
 |
BCE |
1/8 " - 2 3/4 "
|
to ABMA 18.2 - 1982, inch sizes
|
 |
BCE..-P
|
1/4 " - 3/4 "
|
lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
BCH |
5/16 " - 1 3/8 "
|
heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
BCH..-P
|
5/16 " - 1 3/8 "
|
lip seal on one side, heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
- Needle roller bearings (machined)
- Aligning needle roller bearings
- Inner rings
- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
 |
For shaft diameter in mm |
Features |
|
EGB..-E40 |
3 - 300
|
bushes, maintenance-free, with steel backing
|
 |
EGBZ..-E40 |
4,763 - 50,8
|
bushes, maintenance-free, with steel backing, inch sizes
|
 |
EGB..-E40-B |
4 - 100
|
bushes, maintenance-free, with bronze backing
|
 |
EGB..-E50 |
8 - 100
|
bushes, low-maintenance, with steel backing and lubrication pockets
|
 |
EGF..-E40 |
6 - 40
|
bushes, maintenance-free, with steel backing
|
 |
EGF..-E40-B |
6 - 40
|
bushes, maintenance-free, with bronze backing
|
 |
ZGB |
30 - 200
|
cylindrical plain bushes, maintenance-free, to DIN ISO 4379
|
 |
ZWB |
20 - 200
|
cylindrical plain bushes, wound, with ELGOTEX, maintenance-free, wear-resistant
|
 |
- Washers, strips
 |
For shaft diameter in mm |
Features |
|
EGW..-E40
|
10 - 62
|
thrust washers, maintenance-free, with steel backing
|
 |
EGW..-E40-B
|
10 - 62
|
thrust washers, maintenance-free, with bronze backing
|
 |
EGW..-E50
|
12 - 52
|
thrust washers, low-maintenance, with steel backing and lubrication pockets
|
 |
EGS..-E40-S3E |
|
strips, maintenance-free, with steel backing
|
 |
EGS..-E50 |
|
strips, low-maintenance, with steel backing and lubrication pockets
|
 |
- Spherical plain bearings
- Rod ends
|