Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Cylindrical roller bearings

- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Needle roller and cage assemblies
- Drawn cup needle roller bearings with open ends
- Drawn cup needle roller bearings with closed end
 |
For shaft diameter in mm |
Features |
|
BK |
3 - 45
|
to DIN 618/ISO 3245
|
 |
BK..-RS
|
14 - 25
|
lip seal on one side
|
 |
BCE |
1/8 " - 2 3/4 "
|
to ABMA 18.2 - 1982, inch sizes
|
 |
BCE..-P
|
1/4 " - 3/4 "
|
lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
BCH |
5/16 " - 1 3/8 "
|
heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
BCH..-P
|
5/16 " - 1 3/8 "
|
lip seal on one side, heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
- Needle roller bearings (machined)
 |
For shaft diameter in mm |
Features |
|
NK |
5 - 110
|
light series
|
 |
NK..-D |
14 - 55
|
Light series, with improved steel cage
|
 |
NK..-TW |
30
|
Light series, with plastic cage, two short needle rollers per cage pocket
|
 |
NKS |
20 - 75
|
heavy series
|
 |
RNA49 |
14 - 160
|
dimension series 49, to DIN 617/ISO 1206
|
 |
RNA48 |
120 - 415
|
dimension series 48, to DIN 617/ISO 1206
|
 |
RNA69 |
16 - 35
|
dimension series 69
|
 |
RNA69..-ZW |
40 - 110
|
Dimension series 69, double row
|
 |
RNA49..-RSR
|
14 - 58
|
dimension series 49, lip seal on one side
|
 |
RNA49..-2RSR
|
14 - 58
|
dimension series 49, lip seals on both sides
|
 |
NKI |
5 - 100
|
light series
|
 |
NKI..-TW |
35 - 55
|
Light series, with plastic cage, two short needle rollers per cage pocket
|
 |
NKIS |
15 - 65
|
heavy series
|
 |
NA49 |
10 - 140
|
dimension series 49, to DIN 617/ISO 1206
|
 |
NA48 |
110 - 380
|
dimension series 48, to DIN 617/ISO 1206
|
 |
NA69 |
12 - 30
|
dimension series 49, to DIN 617/ISO 1206
|
 |
NA69..-ZW |
32 - 95
|
Dimension series 69, double row
|
 |
NA49..-RSR
|
10 - 50
|
dimension series 49, lip seal on one side
|
 |
NA49..-2RSR
|
10 - 50
|
dimension series 49, lip seals on both sides
|
 |
NAO |
6 - 90
|
without ribs
|
 |
NAO..-ZW-ASR1 |
25 - 30
|
without ribs, double row
|
 |
RNAO |
5 - 100
|
without ribs
|
 |
RNAO..-ZW-ASR1 |
18 - 60
|
without ribs, double row
|
 |
NCS |
5/8 " - 4 1/2 "
|
machined raceway to ABMA 18.2 - 1982, inch sizes
|
 |
- Aligning needle roller bearings
 |
For shaft diameter in mm |
Features |
|
RPNA |
15 - 45
|
without inner ring
|
 |
PNA |
12 - 40
|
with inner ring
|
 |
- Inner rings
- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
 |
For shaft diameter in mm |
Features |
|
EGB..-E40 |
3 - 300
|
bushes, maintenance-free, with steel backing
|
 |
EGBZ..-E40 |
4,763 - 50,8
|
bushes, maintenance-free, with steel backing, inch sizes
|
 |
EGB..-E40-B |
4 - 100
|
bushes, maintenance-free, with bronze backing
|
 |
EGB..-E50 |
8 - 100
|
bushes, low-maintenance, with steel backing and lubrication pockets
|
 |
EGF..-E40 |
6 - 40
|
bushes, maintenance-free, with steel backing
|
 |
EGF..-E40-B |
6 - 40
|
bushes, maintenance-free, with bronze backing
|
 |
ZGB |
30 - 200
|
cylindrical plain bushes, maintenance-free, to DIN ISO 4379
|
 |
ZWB |
20 - 200
|
cylindrical plain bushes, wound, with ELGOTEX, maintenance-free, wear-resistant
|
 |
- Washers, strips
- Spherical plain bearings
- Rod ends
|