Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Housing units
      • Plummer block housing units
      • Flanged housing units
      • Take-up housing units
        For shaft diameter
        in mm
        Features  
         
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        20 - 45
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        25 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        20 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        20 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        80 - 90
        cast iron housing, radial insert ball bearing with eccentric locking collar, heavy series, R seals
        20 - 80
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        20 - 80
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        25 - 50
        cast iron and sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        20 - 35
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        25 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals, with relubrication facility
        RTUEY..-TV-VA
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PTUE..-TV-FA125
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        RHEY..-TV-VA
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PHE..-TV-FA125
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect coating, P seals
        SUBPT
        20 - 50
        Plastic housing, with guidance slot, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUCPT
        20 - 50
        Plastic housing, with guidance slot, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUGPT
        20 - 50
        Plastic housing, with guidance slot, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        CUGPT
        20 - 50
        Plastic housing, guidance slots on both sides, eccentric locking collar and RSR seal, Corrotect, relubrication facility
        SUBPHE
        20 - 50
        Plastic housing, grub screws in narrow inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUCPHE
        20 - 50
        Plastic housing, grub screws in wide inner ring and RSR seal, corrosion-resistant design, relubrication facility
        SUGPHE
        20 - 50
        Plastic housing, eccentric locking collar and RSR seal, corrosion-resistant design, relubrication facility
        CUGPHE
        20 - 50
        Plastic housing, guidance surfaces on both sides, eccentric locking collar and RSR seal, Corrotect, relubrication facility
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information