Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
      • Cylindrical roller bearings
      • Tapered roller bearings
        For shaft diameter
        in mm
        Features  
        302
        15 - 320
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        302..-DF
        60 - 220
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        303
        15 - 280
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        303..-DF
        110 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        313
        20 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        313..-DF
        40 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        320
        20 - 380
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        320..-DF
        55 - 320
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        322
        17 - 320
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        322..-DF
        90 - 260
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        323
        17 - 280
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        323..-DF
        105
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        329
        20 - 420
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        329..-DF
        160 - 360
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        330
        25 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        330..-DF
        70 - 150
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        331
        40 - 120
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        331..-DF
        65
        main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
        332
        25 - 105
        main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
        T
        20 - 260
        main dimensions to DIN ISO 355, separable, adjusted or in pairs
        JK0S
        30 - 80
        integral tapered roller bearings, lip seal on one side, diameter series 0
        K-Series
        15,875 - 673,1
        in inch sizes, separable, adjusted or in pairs
      • Barrel roller bearings
      • Spherical roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Slewing rings
      For shaft diameter
      in mm
      Features  
      VLA20
      304 - 984
      light series 20, external gear teeth, lip seals on both sides
      VLI20
      325 - 984
      light series 20, internal gear teeth, lip seals on both sides
      VLU20
      304 - 984
      light series 20, without gear teeth, lip seals on both sides
      VSA20
      342 - 1022
      standard series 20, external gear teeth, lip seals on both sides
      VSI20
      325 - 984
      standard series 20, internal gear teeth, lip seals on both sides
      VSU20
      342 - 1022
      standard series 20, without gear teeth, lip seals on both sides
      VSA25
      655 - 955
      standard series 25, external gear teeth, lip seals on both sides
      VSI25
      610 - 910
      standard series 25, internal gear teeth, lip seals on both sides
      VSU25
      655 - 955
      standard series 25, without gear teeth, lip seals on both sides
      VA
      135 - 235
      external gear teeth
      VI
      216 - 332
      internal gear teeth
      VU
      124,5 - 565
      without gear teeth, sealed on both sides
      XSA14
      344 - 1024
      standard series 14, external gear teeth, lip seals on both sides
      XSI14
      325 - 984
      standard series 14, internal gear teeth, lip seals on both sides
      XSU08
      130 - 360
      standard series 08, without gear teeth, lamellar seals on both sides
      XSU14
      344 - 1024
      standard series 14, without gear teeth, lip seals on both sides
      XA
      171 - 274
      with external gear teeth, sealed
      XI
      216
      with internal gear teeth, lip seals on both sides
      XU
      40 - 384
      without gear teeth, sealed on both sides
      XV
      30 - 110
      without gear teeth, lamellar seals on both sides
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
      • Adapter sleeves
      • Withdrawal sleeves
      • Locknuts
      • Shaft nuts
      • Precision locknuts
        Features  
        AM
        segments for clamping
        ZM
        locking pegs, radially arranged
        ZMA
        locking pegs, radially arranged, heavy series
      • Tab washers
        For shaft diameter
        in mm
        Features  
        MB
        10 - 280
        main dimensions to DIN 5406
        MBL
        120 - 200
        main dimensions to DIN 5406
      • Rolling elements
      • Axial bearing washers
        For shaft diameter
        in mm
        Features  
        AS
        4 - 160
        suitable for AXK and K811, to DIN 5405-3/ISO 303
        LS
        15 - 160
        suitable for AXK and K811
        GS811
        16 - 324
        to DIN 616/ ISO 104, housing locating
        GS812
        32 - 304
        to DIN 616/ ISO 104, housing locating
        GS893
        32 - 154
        to DIN 616/ ISO 104, housing locating
        GS894
        62 - 325
        to DIN 616/ ISO 104, housing locating
        WS811
        15 - 320
        to DIN 616/ISO 104, shaft locating
        WS812
        30 - 300
        to DIN 616/ISO 104, shaft locating
        WS893
        30 - 150
        to DIN 616/ISO 104, shaft locating
        WS894
        60 - 320
        to DIN 616/ISO 104, shaft locating
        TWA
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
        TWB
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
        TWC
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
        TWD
        1/4 " - 4 1/8 "
        suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
  • Maintenance products
  • Track rollers
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information