Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

 |
For shaft diameter in mm |
Features |
|
VLA20
|
304 - 984
|
light series 20, external gear teeth, lip seals on both sides
|
 |
VLI20
|
325 - 984
|
light series 20, internal gear teeth, lip seals on both sides
|
 |
VLU20
|
304 - 984
|
light series 20, without gear teeth, lip seals on both sides
|
 |
VSA20
|
342 - 1022
|
standard series 20, external gear teeth, lip seals on both sides
|
 |
VSI20
|
325 - 984
|
standard series 20, internal gear teeth, lip seals on both sides
|
 |
VSU20
|
342 - 1022
|
standard series 20, without gear teeth, lip seals on both sides
|
 |
VSA25
|
655 - 955
|
standard series 25, external gear teeth, lip seals on both sides
|
 |
VSI25
|
610 - 910
|
standard series 25, internal gear teeth, lip seals on both sides
|
 |
VSU25
|
655 - 955
|
standard series 25, without gear teeth, lip seals on both sides
|
 |
VA
|
135 - 235
|
external gear teeth
|
 |
VI
|
216 - 332
|
internal gear teeth
|
 |
VU
|
124,5 - 565
|
without gear teeth, sealed on both sides
|
 |
XSA14
|
344 - 1024
|
standard series 14, external gear teeth, lip seals on both sides
|
 |
XSI14
|
325 - 984
|
standard series 14, internal gear teeth, lip seals on both sides
|
 |
XSU08
|
130 - 360
|
standard series 08, without gear teeth, lamellar seals on both sides
|
 |
XSU14
|
344 - 1024
|
standard series 14, without gear teeth, lip seals on both sides
|
 |
XA
|
171 - 274
|
with external gear teeth, sealed
|
 |
XI
|
216
|
with internal gear teeth, lip seals on both sides
|
 |
XU
|
40 - 384
|
without gear teeth, sealed on both sides
|
 |
XV
|
30 - 110
|
without gear teeth, lamellar seals on both sides
|
 |
- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Adapter sleeves
- Withdrawal sleeves
- Locknuts
 |
For shaft diameter in mm |
Features |
|
HM |
220 - 280
|
main dimensions to DIN 981
|
 |
HM30 |
220 - 1600
|
main dimensions to DIN 981
|
 |
HM31 |
220 - 1500
|
main dimensions to DIN 981
|
 |
KM |
10 - 200
|
main dimensions to DIN 981
|
 |
KML |
120 - 200
|
main dimensions to DIN 981
|
 |
- Shaft nuts
- Precision locknuts
- Tab washers
 |
For shaft diameter in mm |
Features |
|
MB |
10 - 280
|
main dimensions to DIN 5406
|
 |
MBL |
120 - 200
|
main dimensions to DIN 5406
|
 |
- Retaining brackets
- Rolling elements
- Seal carrier assemblies
- Seals
- Axial bearing washers
 |
For shaft diameter in mm |
Features |
|
AS
|
4 - 160
|
suitable for AXK and K811, to DIN 5405-3/ISO 303
|
 |
LS
|
15 - 160
|
suitable for AXK and K811
|
 |
GS811
|
16 - 324
|
to DIN 616/ ISO 104, housing locating
|
 |
GS812
|
32 - 304
|
to DIN 616/ ISO 104, housing locating
|
 |
GS893
|
32 - 154
|
to DIN 616/ ISO 104, housing locating
|
 |
GS894
|
62 - 325
|
to DIN 616/ ISO 104, housing locating
|
 |
WS811
|
15 - 320
|
to DIN 616/ISO 104, shaft locating
|
 |
WS812
|
30 - 300
|
to DIN 616/ISO 104, shaft locating
|
 |
WS893
|
30 - 150
|
to DIN 616/ISO 104, shaft locating
|
 |
WS894
|
60 - 320
|
to DIN 616/ISO 104, shaft locating
|
 |
TWA
|
1/4 " - 4 1/8 "
|
suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
|
 |
TWB
|
1/4 " - 4 1/8 "
|
suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
|
 |
TWC
|
1/4 " - 4 1/8 "
|
suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
|
 |
TWD
|
1/4 " - 4 1/8 "
|
suitable for axial needle roller bearings TC to ABMA 21.2 - 1988, inch sizes
|
 |
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|