Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Cylindrical roller bearings

 |
For shaft diameter in mm |
Features |
|
SL0148 |
150 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0149 |
60 - 400
|
locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL0248 |
150 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
|
 |
SL0249 |
60 - 400
|
non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
|
 |
SL04..-PP
|
130 - 300
|
locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
|
 |
SL0450..-PP
|
20 - 300
|
locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
|
 |
SL1818 |
200 - 1120
|
semi-locating bearing, full complement cylindrical roller set, dimension series 18
|
 |
SL1822 |
20 - 200
|
semi-locating bearing, full complement cylindrical roller set, dimension series 22
|
 |
SL1829 |
60 - 500
|
semi-locating bearing, full complement cylindrical roller set, dimension series 29
|
 |
SL1830 |
20 - 380
|
semi-locating bearing, full complement cylindrical roller set, dimension series 30
|
 |
SL1850 |
20 - 380
|
semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
|
 |
SL1923 |
25 - 260
|
semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
|
 |
LSL1923 |
100 - 300
|
semi-locating bearing, with disc cage, dimension series 23
|
 |
ZSL1923 |
25 - 120
|
semi-locating bearing, with spacers, dimension series 23
|
 |
N2..-E |
15 - 240
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
N3..-E |
25 - 170
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NJ2..-E |
15 - 260
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ2..-E + HJ |
15 - 260
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ3..-E |
17 - 280
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ3..-E + HJ |
17 - 280
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ22..-E |
17 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ22..-E + HJ |
17 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ23..-E |
20 - 200
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ23..-E + HJ |
20 - 200
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NJ4 |
30 - 120
|
main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
|
 |
NJ4 + HJ |
30 - 120
|
main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
|
 |
NU10 |
25 - 560
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU19 |
460 - 710
|
non-locating bearing, separable, with cage
|
 |
NU2..-E |
15 - 320
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU3..-E |
17 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU22..-E |
17 - 380
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU23..-E |
20 - 280
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NU4 |
30 - 120
|
main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
|
 |
NUP2..-E |
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP3..-E |
17 - 150
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP22..-E |
17 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NUP23..-E |
20 - 220
|
main dimensions to DIN 5412-1, locating bearing, separable, with cage
|
 |
NNU41 |
120 - 530
|
non-locating bearing, double row, separable, with cage
|
 |
HCNU10 |
40 - 100
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
HCNU2..-E |
40 - 75
|
Main dimensions to DIN5412-1, non-locating bearing, separable with cage, with ceramic rollers
|
 |
Z-5..ZL2-02 |
65 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
F-8..ZL2-02 |
75 - 710
|
special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
|
 |
- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Tapered roller bearings

 |
For shaft diameter in mm |
Features |
|
302 |
15 - 320
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
302..-DF |
60 - 220
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
303 |
15 - 280
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
303..-DF |
110 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
313 |
20 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
313..-DF |
40 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
320 |
20 - 380
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
320..-DF |
55 - 320
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
322 |
17 - 320
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
322..-DF |
90 - 260
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
323 |
17 - 280
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
323..-DF |
105
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
329 |
20 - 420
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
329..-DF |
160 - 360
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
330 |
25 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
330..-DF |
70 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
331 |
40 - 120
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
331..-DF |
65
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
332 |
25 - 105
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
T |
20 - 260
|
main dimensions to DIN ISO 355, separable, adjusted or in pairs
|
 |
JK0S
|
30 - 80
|
integral tapered roller bearings, lip seal on one side, diameter series 0
|
 |
K-Series |
15,875 - 673,1
|
in inch sizes, separable, adjusted or in pairs
|
 |
- Barrel roller bearings
- Spherical roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Needle roller/angular contact ball bearings
- Needle roller/axial ball bearings
 |
For shaft diameter in mm |
Features |
|
NX |
7 - 35
|
single direction axial component, for oil lubrication
|
 |
NX..-Z
|
7 - 35
|
single direction axial component, for grease lubrication
|
 |
NKX |
10 - 70
|
axial component, single direction, to DIN 5429, without end cap, for oil lubrication
|
 |
NKX..-Z
|
10 - 70
|
axial component, single direction, to DIN 5429, with end cap, for grease lubrication
|
 |
- Needle roller/axial cylindrical roller bearings
- Axial/radial roller bearings for screw drives
- Rotary table bearings
- Axial conical thrust cage needle roller bearings
- Crossed roller bearings
 |
For shaft diameter in mm |
Features |
|
SX |
70 - 500
|
dimension series 18 to DIN 616
|
 |
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|