 |
For shaft diameter in mm |
Features |
|
511 |
10 - 1250
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
512 |
10 - 710
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
513 |
25 - 320
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
514 |
25 - 130
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
532 |
10 - 220
|
main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
|
 |
532 + U2 |
10 - 220
|
main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
|
 |
533 |
25 - 190
|
main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
|
 |
533 + U3 |
25 - 190
|
main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
|
 |
522 |
10 - 190
|
main dimensions to DIN 711/ISO 104, double direction, separable
|
 |
523 |
20 - 160
|
main dimensions to DIN 711/ISO 104, double direction, separable
|
 |
524 |
20 - 45
|
main dimensions to DIN 711/ISO 104, double direction, separable
|
 |
542 |
20 - 190
|
main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
|
 |
542 + U2 |
20 - 190
|
main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
|
 |
543 |
20 - 100
|
main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
|
 |
543 + U3 |
20 - 100
|
main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
|
 |
571 |
1120
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
591 |
630 - 850
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
10 |
20 - 125
|
single direction, separable
|
 |
19 |
30 - 495,3
|
double direction, separable
|
 |
20 |
1/4 " - 4 5/8 "
|
single direction, separable, inch sizes
|
 |
29 |
10 - 140
|
single direction, separable
|
 |
39 |
30 - 80
|
single direction, separable
|
 |
41 |
10 - 200
|
single direction, separable, angular adjustment facility
|
 |
41..-AW |
10 - 200
|
seating washers for axial deep groove ball bearings 4100
|
 |
44 |
1/2 " - 6 3/4 "
|
single direction, separable, inch sizes
|
 |
5 |
15 - 142,875
|
single direction, separable, angular adjustment facility
|
 |
8 |
30 - 216,662
|
double direction, separable
|
 |
9 |
10 - 300
|
single direction, separable, slot in raceway
|
 |
B |
1/2 " - 3 1/2 "
|
single direction, with retainer, inch sizes
|
 |
D |
1/2 " - 3 1/2 "
|
single direction, with retainer, inch sizes
|
 |
DL |
12 - 100
|
single direction, separable, slot in raceway
|
 |
DM |
35 - 70
|
single direction, separable, slot in raceway
|
 |
EW |
1/4 " - 2 1/4 "
|
single direction, separable, flat raceway, inch sizes
|
 |
FT |
1/2 " - 3 1/4 "
|
single direction, separable, flat raceway, inch sizes
|
 |
FT0 |
3/16 " - 1/2 "
|
single direction, separable, flat raceway, inch sizes
|
 |
GT |
1/2 " - 3 1/2 "
|
single direction, separable, inch sizes
|
 |
HW |
3/8 " - 1 "
|
single direction, separable, inch sizes
|
 |
MW |
1 1/2 " - 2 "
|
single direction, separable, inch sizes
|
 |
W |
1/4 " - 6 "
|
single direction, separable, inch sizes
|
 |
XW |
2 " - 9 1/2 "
|
single direction, separable, inch sizes
|
 |