Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
    • Features  
      devices for alignment of belt pulleys and chain drives
      accessories for LASER-SMARTY2
      devices for measurement and setting of optimum belt tension force
      alignment system for coupled and decoupled shafts
      • Features  
        Multi-purpose greases for demanding applications, wide temperature range
        Universal greases for ball bearings D ≤ 62 mm
        Universal greases for ball bearings D > 62 mm
        Heavy duty greases for all applications with linear contact
        Heavy duty greases for rolling mill plant, paper machinery and rail vehicles
        Heavy duty greases for main bearings in wind turbines, mining machinery and construction machinery
        Heavy duty greases for large rolling bearings
        Heavy duty greases for large rolling bearings with very high loads, low speeds and strong vibrations
        High temperature greases for applications with continuous limit temperature of up to +90°C
        High temperature greases for applications with continuous limit temperature of up to +110°C
        High temperature greases for applications with continuous limit temperature of up to +120°C
        High temperature greases for applications with continuous limit temperature of up to +200°C
        Special greases for high speed applications at high speeds and low loads
        Special greases for applications with strong vibrations or oscillating movements
        Special greases for rolling bearings in the food industry
        Special greases for clean room applications
        Special greases for rolling bearings and linear systems with oscillating operation
        mounting and multi-purpose pastes
  • Plain bearings
    • Spherical plain bearings
    • Rod ends
      For shaft diameter
      in mm
      Features  
      GIL..-DO
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      35 - 80
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      GIR..-DO
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      GAL..-DO
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      35 - 80
      with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      GAR..-DO
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      GIHNRK..-LO
      12 - 200
      with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      GIHRK..-DO
      20 - 120
      with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      GK..-DO
      10 - 80
      with welding face, requiring maintenance, to DIN ISO 12 240
      GF..-DO
      20 - 120
      with welding face, requiring maintenance, to DIN ISO 12 240-4
      GIKL..-PB
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      GIKR..-PB
      6 - 30
      with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      GAKL..-PB
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
      GAKR..-PB
      6 - 30
      with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
      GIL..-UK
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      GIR..-UK
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      35 - 80
      with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      GAL..-UK
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      GAR..-UK
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      35 - 80
      with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
      35 - 80
      with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
      GIKL..-PW
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      GIKR..-PW
      6 - 30
      with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      GIKPR..-PW
      10 - 30
      with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread
      GAKL..-PW
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
      GAKR..-PW
      6 - 30
      with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
      GIKSL..-PS
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
      GIKSR..-PS
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
      GIKPSR..-PS
      5 - 30
      with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
      GAKSL..-PS
      5 - 30
      with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
      GAKSR..-PS
      5 - 30
      with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information