 |
For shaft diameter in mm |
Features |
|
511
|
10 - 1250
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
512
|
10 - 710
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
513
|
25 - 320
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
514
|
25 - 130
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
532
|
10 - 220
|
main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
|
 |
532 + U2
|
10 - 220
|
main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
|
 |
533
|
25 - 190
|
main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
|
 |
533 + U3
|
25 - 190
|
main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
|
 |
522
|
10 - 190
|
main dimensions to DIN 711/ISO 104, double direction, separable
|
 |
523
|
20 - 160
|
main dimensions to DIN 711/ISO 104, double direction, separable
|
 |
524
|
20 - 45
|
main dimensions to DIN 711/ISO 104, double direction, separable
|
 |
542
|
20 - 190
|
main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
|
 |
542 + U2
|
20 - 190
|
main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
|
 |
543
|
20 - 100
|
main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
|
 |
543 + U3
|
20 - 100
|
main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washer and one or two seating washers, separable
|
 |
571
|
1120
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
591
|
630 - 850
|
main dimensions to DIN 711/ISO 104, single direction, separable
|
 |
10
|
20 - 125
|
single direction, separable
|
 |
19
|
30 - 495,3
|
double direction, separable
|
 |
20
|
1/4 " - 4 5/8 "
|
single direction, separable, inch sizes
|
 |
29
|
10 - 140
|
single direction, separable
|
 |
39
|
30 - 80
|
single direction, separable
|
 |
41
|
10 - 200
|
single direction, separable, angular adjustment facility
|
 |
41..-AW
|
10 - 200
|
seating washers for axial deep groove ball bearings 4100
|
 |
44
|
1/2 " - 6 3/4 "
|
single direction, separable, inch sizes
|
 |
5
|
15 - 142,875
|
single direction, separable, angular adjustment facility
|
 |
8 |
30 - 216,662
|
double direction, separable
|
 |
9
|
10 - 300
|
single direction, separable, slot in raceway
|
 |
B
|
1/2 " - 3 1/2 "
|
single direction, with retainer, inch sizes
|
 |
D
|
1/2 " - 3 1/2 "
|
single direction, with retainer, inch sizes
|
 |
DL
|
12 - 100
|
single direction, separable, slot in raceway
|
 |
DM
|
35 - 70
|
single direction, separable, slot in raceway
|
 |
EW
|
1/4 " - 2 1/4 "
|
single direction, separable, flat raceway, inch sizes
|
 |
FT
|
1/2 " - 3 1/4 "
|
single direction, separable, flat raceway, inch sizes
|
 |
FT0
|
3/16 " - 1/2 "
|
single direction, separable, flat raceway, inch sizes
|
 |
GT
|
1/2 " - 3 1/2 "
|
single direction, separable, inch sizes
|
 |
HW
|
3/8 " - 1 "
|
single direction, separable, inch sizes
|
 |
MW
|
1 1/2 " - 2 "
|
single direction, separable, inch sizes
|
 |
W
|
1/4 " - 6 "
|
single direction, separable, inch sizes
|
 |
XW
|
2 " - 9 1/2 "
|
single direction, separable, inch sizes
|
 |