Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesStatic angular error and misalignmentDynamic angular error and misalignmentSealed on one sideSealed on both sidesNot sealedProtected against rustLifetime lubrication, freedom from maintenanceGrease lubricationOil lubricationSmall design envelopeOne way clutchSplit

  Rolling and plain bearings, accessories
  • Rolling bearings
  • For shaft diameter
    in mm
    Features  
    6 - 35
    with steel springs
    3 - 10
    with plastic springs
    3 - 8
    with plastic springs and knurled outer ring
    6 - 8
    with steel springs and knurled outer ring
    6 - 35
    with plain or rolling bearing arrangement, steel springs
    3 - 8
    with plain or rolling bearing arrangement, plastic springs
    3 - 8
    with plain or rolling bearing arrangement, plastic springs, knurled outer ring
    6 - 8
    with plain or rolling bearing arrangement, steel springs, knurled outer ring
    • With shank diameter
      in mm
      Features  
      6 - 30
      with axial guidance, plastic axial plain washers on both sides
      6 - 18
      with axial guidance, gap seals on both sides
      9 - 35
      with axial guidance, with eccentric collar, plastic axial plain washers on both sides
      6 - 30
      with axial guidance, full complement needle roller set, plastic axial plain washers on both sides
      16 - 30
      with axial guidance, full complement cylindrical roller set, labyrinth seals on both sides
      20 - 35
      with axial guidance, full complement cylindrical roller set, with eccentric collar, labyrinth seals on both sides
      16 - 30
      with axial guidance, full complement cylindrical roller set, lip seals on both sides
      16 - 30
      With axial guidance, full complement cylindrical roller set, lip seal on both sides, with Corrotect coating
      20 - 35
      with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides
       
  • Plain bearings

Do you know the designation of the required INA or FAG product?
If so, enter the first few letters of the designation here:

The search is not sensitive to upper and lower case letters or empty spaces
Or use our selection wizards to guide you to the right product:

Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information

Old medias will only be available till mid of December 22 – Das alte medias wird nur noch bis Mitte Dezember 22 zur Verfügung stehen

⇒ To the new medias plattform / Zur neuen medias Plattform ⇐