Rolling and plain bearings, accessories
- Rolling bearings
- Maintenance products
- Mounting and dismounting
- Alignment
 |
Features |
|
LASER-SMARTY2
|
devices for alignment of belt pulleys and chain drives
|
 |
 Accessories for LASER-SMARTY2
|
accessories for LASER-SMARTY2
|
|
LASER-TRUMMY2
|
devices for measurement and setting of optimum belt tension force
|
 |
LASER-EQUILIGN
|
alignment system for coupled and decoupled shafts
|
 |
 Accessories for LASER-EQUILIGN and LASER-INLINE2
|
|
 |
 Shims
|
|
 |
- Lubrication
- Lubricants
 |
Features |
|
ARCANOL-MULTITOP
|
Multi-purpose greases for demanding applications, wide temperature range
|
 |
ARCANOL-MULTI2
|
Universal greases for ball bearings D ≤ 62 mm
|
 |
ARCANOL-MULTI3
|
Universal greases for ball bearings D > 62 mm
|
 |
ARCANOL-LOAD150
|
Heavy duty greases for all applications with linear contact
|
 |
ARCANOL-LOAD220
|
Heavy duty greases for rolling mill plant, paper machinery and rail vehicles
|
 |
ARCANOL-LOAD400
|
Heavy duty greases for main bearings in wind turbines, mining machinery and construction machinery
|
 |
ARCANOL-LOAD460
|
Heavy duty greases for large rolling bearings
|
 |
ARCANOL-LOAD1000
|
Heavy duty greases for large rolling bearings with very high loads, low speeds and strong vibrations
|
 |
ARCANOL-TEMP90
|
High temperature greases for applications with continuous limit temperature of up to +90°C
|
 |
ARCANOL-TEMP110
|
High temperature greases for applications with continuous limit temperature of up to +110°C
|
 |
ARCANOL-TEMP120
|
High temperature greases for applications with continuous limit temperature of up to +120°C
|
 |
ARCANOL-TEMP200
|
High temperature greases for applications with continuous limit temperature of up to +200°C
|
 |
ARCANOL-SPEED2,6
|
Special greases for high speed applications at high speeds and low loads
|
 |
ARCANOL-VIB3
|
Special greases for applications with strong vibrations or oscillating movements
|
 |
ARCANOL-FOOD2
|
Special greases for rolling bearings in the food industry
|
 |
ARCANOL-CLEAN-M
|
Special greases for clean room applications
|
 |
ARCANOL-MOTION2
|
Special greases for rolling bearings and linear systems with oscillating operation
|
 |
ARCANOL-MOUNTINGPASTE
|
mounting and multi-purpose pastes
|
 |
- Lubrication devices
- Monitoring
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
- Plain bushes
- Washers, strips
- Spherical plain bearings
- Rod ends
 |
For shaft diameter in mm |
Features |
|
GIL..-DO |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GIL..-DO-2RS
|
35 - 80
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GIR..-DO |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIR..-DO-2RS
|
35 - 80
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GAL..-DO |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GAL..-DO-2RS
|
35 - 80
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GAR..-DO |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GAR..-DO-2RS
|
35 - 80
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GIHNRK..-LO |
12 - 200
|
with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIHRK..-DO |
20 - 120
|
with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GK..-DO |
10 - 80
|
with welding face, requiring maintenance, to DIN ISO 12 240
|
 |
GF..-DO |
20 - 120
|
with welding face, requiring maintenance, to DIN ISO 12 240-4
|
 |
GIKL..-PB |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GIKR..-PB |
6 - 30
|
with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GAKL..-PB |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, left hand thread
|
 |
GAKR..-PB |
6 - 30
|
with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
|
 |
GIL..-UK |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIR..-UK |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIL..-UK-2RS
|
35 - 80
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GIR..-UK-2RS
|
35 - 80
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GAL..-UK |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAR..-UK |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GAL..-UK-2RS
|
35 - 80
|
with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, left hand thread
|
 |
GAR..-UK-2RS
|
35 - 80
|
with external thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread
|
 |
GIKL..-PW |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIKR..-PW |
6 - 30
|
with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKPR..-PW |
10 - 30
|
with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread
|
 |
GAKL..-PW |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAKR..-PW |
6 - 30
|
with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKSL..-PS |
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GIKSR..-PS |
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GIKPSR..-PS |
5 - 30
|
with internal thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
GAKSL..-PS |
5 - 30
|
with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, left hand thread
|
 |
GAKSR..-PS |
5 - 30
|
with external thread, made from special steel, maintenance-free, to DIN ISO 12 240-4, right hand thread
|
 |
|