Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Cylindrical roller bearings

- Cylindrical roller bearings for main spindles

- Needle roller bearings

- Needle roller and cage assemblies
- Drawn cup needle roller bearings with open ends
 |
For shaft diameter in mm |
Features |
|
HK |
2 - 60
|
to DIN 618/ISO 3245
|
 |
HK..-RS
|
8 - 50
|
lip seal on one side, to DIN 618
|
 |
HK..-2RS
|
8 - 50
|
lip seals on both sides, to DIN 618
|
 |
HN |
8 - 50
|
full complement needle roller set
|
 |
SCE |
1/8 " - 3 1/2 "
|
to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-P
|
1/4 " - 1 1/2 "
|
lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCE..-PP
|
1/2 " - 1 1/2 "
|
lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH |
5/16 " - 1 3/8 "
|
heavy series to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-P
|
5/16 " - 1 1/4 "
|
heavy series, lip seal on one side, to ABMA 18.2 - 1982, inch sizes
|
 |
SCH..-PP
|
7/16 " - 1 1/4 "
|
heavy series, lip seals on both sides, to ABMA 18.2 - 1982, inch sizes
|
 |
- Drawn cup needle roller bearings with closed end
- Needle roller bearings (machined)
- Aligning needle roller bearings
 |
For shaft diameter in mm |
Features |
|
RPNA |
15 - 45
|
without inner ring
|
 |
PNA |
12 - 40
|
with inner ring
|
 |
- Inner rings
- Tapered roller bearings

- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
 |
For shaft diameter in mm |
Features |
|
HF
|
6 - 35
|
with steel springs
|
 |
HF..-KF
|
3 - 10
|
with plastic springs
|
 |
HF..-KF-R
|
3 - 8
|
with plastic springs and knurled outer ring
|
 |
HF..-R
|
6 - 8
|
with steel springs and knurled outer ring
|
 |
HFL |
6 - 35
|
with plain or rolling bearing arrangement, steel springs
|
 |
HFL..-KF |
3 - 8
|
with plain or rolling bearing arrangement, plastic springs
|
 |
HFL..-KF-R |
3 - 8
|
with plain or rolling bearing arrangement, plastic springs, knurled outer ring
|
 |
HFL..-R |
6 - 8
|
with plain or rolling bearing arrangement, steel springs, knurled outer ring
|
 |
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Yoke type track rollers
- Stud type track rollers
 |
With shank diameter in mm |
Features |
|
KR..-PP
|
6 - 30
|
with axial guidance, plastic axial plain washers on both sides
|
 |
KR
|
6 - 18
|
with axial guidance, gap seals on both sides
|
 |
KRE..-PP
|
9 - 35
|
with axial guidance, with eccentric collar, plastic axial plain washers on both sides
|
 |
KRV..-PP
|
6 - 30
|
with axial guidance, full complement needle roller set, plastic axial plain washers on both sides
|
 |
NUKR |
16 - 30
|
with axial guidance, full complement cylindrical roller set, labyrinth seals on both sides
|
 |
NUKRE |
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, labyrinth seals on both sides
|
 |
PWKR..-2RS
|
16 - 30
|
with axial guidance, full complement cylindrical roller set, lip seals on both sides
|
 |
PWKR..-2RS-RR
|
16 - 30
|
With axial guidance, full complement cylindrical roller set, lip seal on both sides, with Corrotect coating
|
 |
PWKRE..-2RS
|
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides
|
 |
 Central lubrication adapters
|
|
|
|
- Track rollers
- Stud type track rollers
- Plain bearings
|