Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Radial roller bearings
- Cylindrical roller bearings

- Cylindrical roller bearings for main spindles

- Needle roller bearings
- Tapered roller bearings

 |
For shaft diameter in mm |
Features |
|
302
|
15 - 320
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
302..-DF
|
60 - 220
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
303
|
15 - 280
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
303..-DF
|
110 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
313
|
20 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
313..-DF
|
40 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
320
|
20 - 380
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
320..-DF
|
55 - 320
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
322
|
17 - 320
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
322..-DF
|
90 - 260
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
323
|
17 - 280
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
323..-DF
|
105
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
329
|
20 - 420
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
329..-DF
|
160 - 360
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
330
|
25 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
330..-DF
|
70 - 150
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
331
|
40 - 120
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
331..-DF
|
65
|
main dimensions to DIN ISO 355 / DIN 720, separable, for fitting in pairs in X arrangement
|
 |
332
|
25 - 105
|
main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
|
 |
T
|
20 - 260
|
main dimensions to DIN ISO 355, separable, adjusted or in pairs
|
 |
JK0S
|
30 - 80
|
integral tapered roller bearings, lip seal on one side, diameter series 0
|
 |
K-Series
|
15,875 - 673,1
|
in inch sizes, separable, adjusted or in pairs
|
 |
- Barrel roller bearings
- Spherical roller bearings

- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
 |
For shaft diameter in mm |
Features |
|
HF
|
6 - 35
|
with steel springs
|
 |
HF..-KF
|
3 - 10
|
with plastic springs
|
 |
HF..-KF-R
|
3 - 8
|
with plastic springs and knurled outer ring
|
 |
HF..-R
|
6 - 8
|
with steel springs and knurled outer ring
|
 |
HFL
|
6 - 35
|
with plain or rolling bearing arrangement, steel springs
|
 |
HFL..-KF
|
3 - 8
|
with plain or rolling bearing arrangement, plastic springs
|
 |
HFL..-KF-R
|
3 - 8
|
with plain or rolling bearing arrangement, plastic springs, knurled outer ring
|
 |
HFL..-R
|
6 - 8
|
with plain or rolling bearing arrangement, steel springs, knurled outer ring
|
 |
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Yoke type track rollers
- Stud type track rollers
 |
With shank diameter in mm |
Features |
|
KR..-PP
|
6 - 30
|
with axial guidance, plastic axial plain washers on both sides
|
 |
KR
|
6 - 18
|
with axial guidance, gap seals on both sides
|
 |
KRE..-PP
|
9 - 35
|
with axial guidance, with eccentric collar, plastic axial plain washers on both sides
|
 |
KRV..-PP
|
6 - 30
|
with axial guidance, full complement needle roller set, plastic axial plain washers on both sides
|
 |
NUKR
|
16 - 30
|
with axial guidance, full complement cylindrical roller set, labyrinth seals on both sides
|
 |
NUKRE
|
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, labyrinth seals on both sides
|
 |
PWKR..-2RS
|
16 - 30
|
with axial guidance, full complement cylindrical roller set, lip seals on both sides
|
 |
PWKR..-2RS-RR
|
16 - 30
|
With axial guidance, full complement cylindrical roller set, lip seal on both sides, with Corrotect coating
|
 |
PWKRE..-2RS
|
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides
|
 |
 Central lubrication adapters
|
|
|
|
- Track rollers
- Stud type track rollers
- Plain bearings
|