Rolling and plain bearings, accessories
- Rolling bearings
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Yoke type track rollers
 |
For pin diameter in mm |
Features |
|
RSTO
|
7 - 60
|
without axial guidance, outer ring without ribs
|
 |
STO
|
6 - 50
|
without axial guidance, outer ring without ribs
|
 |
RNA22..-2RSR
|
10 - 58
|
without axial guidance, lip seals on both sides
|
 |
NA22..-2RSR
|
6 - 50
|
without axial guidance, lip seals on both sides
|
 |
NATR..-PP
|
5 - 50
|
with axial guidance, axial plain washers on both sides
|
 |
NATV..-PP
|
5 - 50
|
full complement needle roller set, with axial guidance, axial plain washers on both sides
|
 |
NATR
|
5 - 30
|
with axial guidance, gap seals on both sides
|
 |
NATV
|
5 - 30
|
full complement needle roller set, with axial guidance, gap seals on both sides
|
 |
NUTR
|
15 - 50
|
full complement cylindrical roller set, with axial guidance, labyrinth seals on both sides
|
 |
PWTR..-2RS
|
15 - 50
|
full complement cylindrical roller set, with axial guidance, lip seals on both sides
|
 |
PWTR..-2RS-RR
|
15 - 50
|
Full complement cylindrical roller set, with axial guidance, lip seal on both sides, with Corrotect coating
|
 |
NNTR..-2ZL
|
50 - 130
|
Full complement roller set, axial guidance, central rib, sealing shields with lamellar ring on both sides
|
 |
- Stud type track rollers
 |
With shank diameter in mm |
Features |
|
KR..-PP
|
6 - 30
|
with axial guidance, plastic axial plain washers on both sides
|
 |
KR
|
6 - 18
|
with axial guidance, gap seals on both sides
|
 |
KRE..-PP
|
9 - 35
|
with axial guidance, with eccentric collar, plastic axial plain washers on both sides
|
 |
KRV..-PP
|
6 - 30
|
with axial guidance, full complement needle roller set, plastic axial plain washers on both sides
|
 |
NUKR
|
16 - 30
|
with axial guidance, full complement cylindrical roller set, labyrinth seals on both sides
|
 |
NUKRE
|
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, labyrinth seals on both sides
|
 |
PWKR..-2RS
|
16 - 30
|
with axial guidance, full complement cylindrical roller set, lip seals on both sides
|
 |
PWKR..-2RS-RR
|
16 - 30
|
With axial guidance, full complement cylindrical roller set, lip seal on both sides, with Corrotect coating
|
 |
PWKRE..-2RS
|
20 - 35
|
with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides
|
 |
 Central lubrication adapters
|
|
|
|
- Track rollers
- Stud type track rollers
- Plain bearings
|