Rolling and plain bearings, accessories
- Rolling bearings
- Radial ball bearings

- Deep groove ball bearings
- Radial insert ball bearings
- Angular contact ball bearings
 |
For shaft diameter in mm |
Features |
|
70
|
120 - 850
|
contact angle α = 30°
|
 |
70..-B
|
20 - 360
|
contact angle α = 40°
|
 |
70..-B-2RS
|
20 - 40
|
contact angle α = 40°, lip seals on both sides
|
 |
708
|
300 - 1250
|
contact angle α = 30°
|
 |
718
|
200 - 1500
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
718..-B
|
30 - 80
|
Main dimensions to DIN 628-1, contact angle α = 40°
|
 |
719
|
180 - 1400
|
main dimensions to DIN 628-1, contact angle α = 30°
|
 |
72..-B
|
10 - 460
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
72..-B-2RS
|
10 - 70
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
73..-B
|
12 - 340
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
73..-B-2RS
|
15 - 40
|
main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
|
 |
74..-B
|
25 - 160
|
main dimensions to DIN 628-1, contact angle α = 40°
|
 |
 30 |
5 - 40
|
double row
|
 |
 32 |
10 - 110
|
main dimensions to DIN 628-3, double row
|
 |
 33 |
12 - 110
|
main dimensions to DIN 628-3, double row
|
 |
 38 |
10 - 100
|
double row
|
 |
- Spindle bearings
- Four point contact bearings
 |
For shaft diameter in mm |
Features |
|
QJ2 |
25 - 85
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ2..-N2 |
90 - 420
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
QJ3 |
17 - 70
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ3..-N2 |
75 - 260
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
QJ10 |
60 - 140
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ10..-N2 |
85 - 630
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
QJ12 |
360
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ12..-N2 |
200 - 320
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
QJ19 |
85
|
main dimensions to DIN 628-4, separable, with split inner ring
|
 |
QJ19..-N2 |
260 - 420
|
main dimensions to DIN 628-4, can be dismantled, with split inner ring, with two retaining slots
|
 |
- Self-aligning ball bearings
- Thin section bearings
- Radial roller bearings
- Axial ball bearings
- Axial roller bearings
- Combined axial/radial bearings
- Slewing rings

- Housing units

- Bearing housings

- Rolling bearing parts and accessories
- Maintenance products
- Roller clutches
- Roller chain idler sprocket units, idler pulley units
- Track rollers
- Plain bearings
|